ホーム インターフェイス USB IC USB リドライバとマルチプレクサ

TS3USBA225

アクティブ

DP3T USB 2.0 ハイスピード (480Mbps) とオーディオ スイッチ

製品詳細

Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 5 Supply voltage (min) (V) 2.7 Ron (typ) (mΩ) 6500 Input/output voltage (min) (V) -1.8 Input/output voltage (max) (V) 4.3 Configuration 3:1 Features Audio Switch (Negative Rail Capability), Click and pop noise reduction, Logic Controlled (Output Enabled), Mobile High-Definition Link (MHL), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 50 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 1900
Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 5 Supply voltage (min) (V) 2.7 Ron (typ) (mΩ) 6500 Input/output voltage (min) (V) -1.8 Input/output voltage (max) (V) 4.3 Configuration 3:1 Features Audio Switch (Negative Rail Capability), Click and pop noise reduction, Logic Controlled (Output Enabled), Mobile High-Definition Link (MHL), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 50 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 1900
UQFN (RUT) 12 3.4 mm² 2 x 1.7
  • 2.7-V to 5.0-V Operating Power Supply (VCC)
  • MHL/High-Speed USB (480 Mbps) Switch:
    • V I/O Accepts Signals up to 4.5 V (Independent of VCC)
    • 6.5 Ω rON Typical
    • 3 pF CON Typical
    • 1.9 GHz Bandwidth (–3 dB)
  • Audio Switch:
    • 2.5 Ω rON Typical
    • Negative Rail Capability down to –1.8 V
    • Low THD: < 0.05%
    • Internal Shunt Resistors for Click-and-Pop Reduction
  • 1.8-V Compatible Control Input (SEL1 and SEL2) Threshold
  • Minimized Current Consumption (~5 µA) in Power-Down Mode
  • Power-Off Protection: All I/O Pins are High-Z when VCC= 0 V
  • 12-Pin QFN Package (2 mm × 1.7 mm, 0.4 mm Pitch)
  • ESD Performance Tested per JESD 22
    • 2000 V Human-Body Model
      (A114-B, Class II)
    • 1000 V Charged-Device Model (C101)
  • 2.7-V to 5.0-V Operating Power Supply (VCC)
  • MHL/High-Speed USB (480 Mbps) Switch:
    • V I/O Accepts Signals up to 4.5 V (Independent of VCC)
    • 6.5 Ω rON Typical
    • 3 pF CON Typical
    • 1.9 GHz Bandwidth (–3 dB)
  • Audio Switch:
    • 2.5 Ω rON Typical
    • Negative Rail Capability down to –1.8 V
    • Low THD: < 0.05%
    • Internal Shunt Resistors for Click-and-Pop Reduction
  • 1.8-V Compatible Control Input (SEL1 and SEL2) Threshold
  • Minimized Current Consumption (~5 µA) in Power-Down Mode
  • Power-Off Protection: All I/O Pins are High-Z when VCC= 0 V
  • 12-Pin QFN Package (2 mm × 1.7 mm, 0.4 mm Pitch)
  • ESD Performance Tested per JESD 22
    • 2000 V Human-Body Model
      (A114-B, Class II)
    • 1000 V Charged-Device Model (C101)

The TS3USBA225 is a 2-channel single-pole triple-throw (SP3T) multiplexer that supports USB 2.0 High-Speed (480 Mbps) signals in all 3 differential channels. The first two high-speed differential channels also support Mobile High Definition Link (MHL) signaling with resolution and video frame rates up to 720p, 60 fps and 1080i, 30 fps. The remaining differential channel can also be used as an audio switch that is designed to allow analog audio signals to swing negatively. This configuration allows the system designer to use a common connector for audio and USB 2.0 or MHL data.

The TS3USBA225 has a VCC range of 2.7 V to 5.0 V with the capability to pass true-ground audio signals down to –1.8 V. The device also supports a power-down mode that can be enabled when both SEL1 and SEL2 controls are low to minimize current consumption when no signal is transmitting. The TS3USBA225 also features internal shunt resistors on the audio path to reduce clicks and pops that may be heard when the audio switches are selected.

The TS3USBA225 is a 2-channel single-pole triple-throw (SP3T) multiplexer that supports USB 2.0 High-Speed (480 Mbps) signals in all 3 differential channels. The first two high-speed differential channels also support Mobile High Definition Link (MHL) signaling with resolution and video frame rates up to 720p, 60 fps and 1080i, 30 fps. The remaining differential channel can also be used as an audio switch that is designed to allow analog audio signals to swing negatively. This configuration allows the system designer to use a common connector for audio and USB 2.0 or MHL data.

The TS3USBA225 has a VCC range of 2.7 V to 5.0 V with the capability to pass true-ground audio signals down to –1.8 V. The device also supports a power-down mode that can be enabled when both SEL1 and SEL2 controls are low to minimize current consumption when no signal is transmitting. The TS3USBA225 also features internal shunt resistors on the audio path to reduce clicks and pops that may be heard when the audio switches are selected.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TS3USBA225 USB 2.0 High-Speed (480 Mbps) and Audio Switches with Negative Signal Capability and 1.8-V Logic Compatibility and Power-Down Mode データシート (Rev. C) PDF | HTML 2015年 8月 27日
アプリケーション・ノート High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 2023年 2月 24日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

TS3USBA225 HSpice Model

SCDM142.ZIP (467 KB) - HSpice Model
シミュレーション・モデル

TS3USBA225 IBIS Model

SCDM151.ZIP (42 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
UQFN (RUT) 12 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ