ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

1.5A、38V、リニア電圧レギュレータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
LM317 アクティブ 1.5A、40V、調整可能なリニア電圧レギュレータ Adjustable version
LM7800 アクティブ 1.5A、30V、リニア電圧レギュレータ Better Accuracy
TLV767 アクティブ 調整可能出力と固定出力、1A、16V、正電圧低ドロップアウト (LDO) リニア レギュレータ Better PSRR
TPS7B86-Q1 アクティブ 車載、パワー グッド機能搭載、500mA、40V、超低静止電流 (IQ)、低ドロップアウト (LDO) リニア レギュレータ Automotive version

製品詳細

Rating Catalog Vin (max) (V) 38 Vin (min) (V) 7 Iout (max) (A) 1.5 Output options Fixed Output Vout (max) (V) 24 Vout (min) (V) 5 Fixed output options (V) 5, 8, 10, 12, 15, 24 Noise (µVrms) 52 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 4.3 Thermal resistance θJA (°C/W) 22 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3.75 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) 0 to 125
Rating Catalog Vin (max) (V) 38 Vin (min) (V) 7 Iout (max) (A) 1.5 Output options Fixed Output Vout (max) (V) 24 Vout (min) (V) 5 Fixed output options (V) 5, 8, 10, 12, 15, 24 Noise (µVrms) 52 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 4.3 Thermal resistance θJA (°C/W) 22 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3.75 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) 0 to 125
TO-220 (KCS) 3 46.228 mm² 10.16 x 4.55 TO-220 (KCT) 3 45.212 mm² 10.16 x 4.45 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • 3-Terminal Regulators
  • Available in fixed 5-V/8-V/10-V/12-V/
    15-V/24-V options
  • Output Current up to 1.5 A
  • Internal Thermal-Overload Protection
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • Output Capacitor Not Needed for Stability
  • 3-Terminal Regulators
  • Available in fixed 5-V/8-V/10-V/12-V/
    15-V/24-V options
  • Output Current up to 1.5 A
  • Internal Thermal-Overload Protection
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • Output Capacitor Not Needed for Stability

This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also can be used as the power-pass element in precision regulators.

This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also can be used as the power-pass element in precision regulators.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート µA78xx Fixed Positive Voltage Regulators データシート (Rev. P) PDF | HTML 2015年 1月 13日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​