ホーム パワー マネージメント AC/DC スイッチング レギュレータ AC/DC コントローラ

UC1856-SP

アクティブ

宇宙グレード QMLV、40V 入力、1.5A デュアル出力 1MHz PWM コントローラ

製品詳細

Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Control mode Current Features Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 50
Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Control mode Current Features Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 50
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 CFP (HKT) 16 72.136 mm² 10.16 x 7.1
  • Pin-for-Pin Compatible With the UC1846
  • 65-ns Typical Delay From Shutdown to Outputs,
    and 50-ns Typical Delay From SYNC to Outputs
  • Improved Current-Sense Amplifier With
    Reduced Noise Sensitivity
  • Differential Current Sense with 3-V Common-Mode Range
  • Trimmed-Oscillator Discharge Current for Accurate
    Deadband Control
  • Accurate 1-V Shutdown Threshold
  • High-Current Dual Totem-Pole Outputs (1.5-A peak)
  • TTL Compatible Oscillator SYNC Pin Thresholds
  • 4-kV ESD Protection
  • Pin-for-Pin Compatible With the UC1846
  • 65-ns Typical Delay From Shutdown to Outputs,
    and 50-ns Typical Delay From SYNC to Outputs
  • Improved Current-Sense Amplifier With
    Reduced Noise Sensitivity
  • Differential Current Sense with 3-V Common-Mode Range
  • Trimmed-Oscillator Discharge Current for Accurate
    Deadband Control
  • Accurate 1-V Shutdown Threshold
  • High-Current Dual Totem-Pole Outputs (1.5-A peak)
  • TTL Compatible Oscillator SYNC Pin Thresholds
  • 4-kV ESD Protection

The UC1856 is a high-performance version of the popular UC1846 series of current-mode controllers, and is intended for both design upgrades and new applications where speed and accuracy are important. All input-to-output delays have been minimized, and the current sense output is slew-rate limited to reduce noise sensitivity. Fast 1.5-A peak output stages have been added to allow rapid switching of power FETs.

A low-impedance TTL-compatible sync output has been implemented with a TRI-STATE function when used as a sync input.

Internal-chip grounding has been improved to minimize internal noise caused when driving large capacitive loads. This improvement, in conjunction with the improved differential current-sense amplifier, results in enhanced noise immunity.

Other features include a trimmed oscillator current (8%) for accurate frequency and dead-time control; a 1-V 5% shutdown threshold; and 4-kV minimum electrostatic discharge (ESD) protection on all pins.

The UC1856 is a high-performance version of the popular UC1846 series of current-mode controllers, and is intended for both design upgrades and new applications where speed and accuracy are important. All input-to-output delays have been minimized, and the current sense output is slew-rate limited to reduce noise sensitivity. Fast 1.5-A peak output stages have been added to allow rapid switching of power FETs.

A low-impedance TTL-compatible sync output has been implemented with a TRI-STATE function when used as a sync input.

Internal-chip grounding has been improved to minimize internal noise caused when driving large capacitive loads. This improvement, in conjunction with the improved differential current-sense amplifier, results in enhanced noise immunity.

Other features include a trimmed oscillator current (8%) for accurate frequency and dead-time control; a 1-V 5% shutdown threshold; and 4-kV minimum electrostatic discharge (ESD) protection on all pins.

ダウンロード 字幕付きのビデオを表示 ビデオ
Limited design support from TI available

Existing projects using this product have limited design support from TI. If available, you will find relevant collateral, tools and software on this page. Existing designs using this product have limited design support from TI. Request limited design support in the TI E2E™ support forums.

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS7H5001-SP アクティブ 耐放射線特性、QMLV と QMLP、同期整流機能搭載、2MHz、デュアル出力 PWM コントローラ More feature rich QML-qualified radiation-hardened PWM controller family
TPS7H5005-SEP アクティブ 耐放射線特性、同期整流機能搭載、2MHz、デュアル出力 PWM コントローラ More feature rich radiation-tolerant PWM controller family for LEO or shorter duration missions

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート UC1856-SP Improved Current Mode PWM Controller データシート 2014年 4月 24日
* SMD UC1856-SP SMD 5962-94530 2016年 7月 8日
セレクション・ガイド TI Space Products (Rev. L) 2026年 3月 27日
アプリケーション・ノート 気密パッケージ リフロー プロファイル、終端仕上げ、およびリード ト リムとフォーム (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 11月 20日
アプリケーション概要 QML 製品に対する DLA 承認済みの最適化内容 (Rev. C 翻訳版) PDF | HTML 英語版 (Rev.C) PDF | HTML 2025年 8月 18日
アプリケーション・ノート 重イオン軌道環境単一事象効果の推定 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2025年 7月 7日
その他の技術資料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025年 2月 20日
アプリケーション・ノート QML flow, its importance, and obtaining lot information (Rev. C) 2023年 8月 30日
アプリケーション・ノート Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 2022年 10月 19日
アプリケーション概要 Controlling Input Power for Present and Next-Generation Power Controllers PDF | HTML 2020年 12月 14日
アプリケーション・ノート DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 2020年 8月 21日
e-Book(PDF) Radiation Handbook for Electronics (Rev. A) 2019年 5月 21日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
CDIP (J) 16 Ultra Librarian
CFP (HKT) 16 Ultra Librarian