ホーム パワー・マネージメント AC/DC と DC/DC の各コントローラ (外部 FET)

負電圧出力、フライバック・パルス幅変調器 (PWM)

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS63700 アクティブ 可変、-15V 出力反転 DC/DC コンバータ、3x3 QFN Smaller solution size

製品詳細

Vin (min) (V) 4.2 Vin (max) (V) 35 Iout (max) (A) 10 Operating temperature range (°C) -40 to 85 Topology Inverting Rating Catalog Vout (min) (V) -70 Vout (max) (V) -1 Features Nonsynchronous, UVLO Fixed Iq (typ) (µA) 9000 Duty cycle (max) (%) 100
Vin (min) (V) 4.2 Vin (max) (V) 35 Iout (max) (A) 10 Operating temperature range (°C) -40 to 85 Topology Inverting Rating Catalog Vout (min) (V) -70 Vout (max) (V) -1 Features Nonsynchronous, UVLO Fixed Iq (typ) (µA) 9000 Duty cycle (max) (%) 100
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Simple Single Inductor Flyback PWM for Negative Voltage Generation
  • Drives External PMOS Switch
  • Contains UVLO Circuit
  • Includes Pulse-by-Pulse Current Limit
  • Low 50uA Sleep Mode Current

  • Simple Single Inductor Flyback PWM for Negative Voltage Generation
  • Drives External PMOS Switch
  • Contains UVLO Circuit
  • Includes Pulse-by-Pulse Current Limit
  • Low 50uA Sleep Mode Current

The UC3572 is a negative output flyback pulse width modulator which converts a positive input voltage to a regulated negative output voltage. The chip is optimized for use in a single inductor negative flyback switching converter employing an external PMOS switch. The block diagram consists of a precision reference, an error amplifier configured for voltage mode operation, an oscillator, a PWM comparator with latching logic, and a 0.5A peak gate driver. The UC3572 includes an undervoltage lockout circuit to insure sufficient input supply voltage is present before any switching activity can occur, and a pulse-by-pulse current limit. Output current can be sensed and limited to a user determined maximum value. The UVLO circuit turns the chip off when the input voltage is below the UVLO threshold. In addition, a sleep comparator interfaces to the UVLO circuit to turn the chip off. This reduces the supply current to only 50uA, making the UC3572 ideal for battery powered applications.

The UC3572 is a negative output flyback pulse width modulator which converts a positive input voltage to a regulated negative output voltage. The chip is optimized for use in a single inductor negative flyback switching converter employing an external PMOS switch. The block diagram consists of a precision reference, an error amplifier configured for voltage mode operation, an oscillator, a PWM comparator with latching logic, and a 0.5A peak gate driver. The UC3572 includes an undervoltage lockout circuit to insure sufficient input supply voltage is present before any switching activity can occur, and a pulse-by-pulse current limit. Output current can be sensed and limited to a user determined maximum value. The UVLO circuit turns the chip off when the input voltage is below the UVLO threshold. In addition, a sleep comparator interfaces to the UVLO circuit to turn the chip off. This reduces the supply current to only 50uA, making the UC3572 ideal for battery powered applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Negative Output Flyback Pulse Width Modulator データシート (Rev. A) 2001年 8月 29日
ユーザー・ガイド PMP 1563 ATCA Board Power Reference Design 2006年 8月 27日
アプリケーション・ノート Use High Voltage Energy Storage Technique to Reduce Size and Cost 2005年 2月 23日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

計算ツール

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
AC/DC と DC/DC の各コントローラ (外部 FET)
LM3017 高効率、ローサイド・コントローラ、True Shutdown 機能付き LM3478 2.97V ~ 40V ワイド入力範囲昇圧 / SEPIC / フライバック DC/DC コントローラ LM3478Q-Q1 スイッチング・レギュレータ向け、10μA のシャットダウン電流、40V の広い入力電圧範囲 (VIN)、ローサイド、N チャネル・コントローラ LM3481 昇圧、SEPIC、フライバック向け、2.97V ~ 48V、高効率コントローラ LM3481-Q1 AEC-Q100 認証済み、昇圧、SEPIC、フライバック向け、2.97V ~ 48V の高効率コントローラ LM3488 スイッチング・レギュレータ向け、2.97V ~ 40V、広い入力電圧範囲 (Vin)、ローサイド、N チャネル・コントローラ LM3488Q-Q1 スイッチング・レギュレータ向け、5μA のシャットダウン電流、40V の広い入力電圧範囲 (VIN)、ローサイド、N チャネル・コントローラ LM3524D 40V、0.2A、350kHz PWM コントローラ LM3578A アプリケーションに応じて、降圧、昇圧、終端向け、2V ~ 40VIN のスイッチング・レギュレータ LM5020 13 ~ 100V の広い入力電圧範囲 (Vin)、電流モード PWM、昇圧 / フライバック / SEPIC コントローラ LM5022 6 ~ 60V の広い入力電圧範囲 (Vin)、電流モード、昇圧 / SEPIC / フライバック・コントローラ TL1451 デュアル、パルス幅変調 (PWM) 制御回路 TL1451A 広い入力電圧範囲、3.6V ~ 50V、デュアルチャネル コントローラ TL1451A-EP エンハンスド製品、デュアル、パルス幅変調 (PWM) 制御回路 TL1451A-Q1 AEC-Q100 認証済み、3.6V ~ 50V、デュアルチャネル PWM コントローラ TL5001 広い入力範囲、基準電圧に対する ±5% の許容差、–20℃ ~ 85℃ の動作範囲、PWM コントローラ TL5001A 広い入力範囲、基準電圧に対する ±3% の許容差、–20℃ ~ 85℃ の動作範囲、PWM コントローラ TL5001A-Q1 広い入力範囲、基準電圧に対する ±3% の許容差、–20℃ ~ 85℃ の動作範囲、PWM コントローラ TL5001M 広い入力範囲、基準電圧に対する ±5% の許容差、-55°C ~ 125°C の動作範囲、PWM コントローラ TPS40210-Q1 700mV 電圧リファレンス搭載、4.5V ~ 52V の広い入力電圧範囲、電流モード、昇圧コントローラ TPS40211-Q1 260mV 電圧リファレンス搭載、4.5V ~ 52V の広い入力電圧範囲、電流モード、昇圧コントローラ TPS43000 マルチトポロジ(降圧、昇圧、SEPIC)対応高効率 DC/DC コントローラ TPS55010 2.95V ~ 6V 入力、2W、絶縁 DC/DC コンバータ、FET 内蔵 UC2572 負電圧出力、フライバック・パルス幅変調器 (PWM)
AC/DC および DC/DC コンバータ (FET 内蔵)
LM25017 7.5 ~ 48V の広い入力電圧範囲、650mA、コンスタント・オンタイム、同期整流降圧レギュレータ LM25018 7.5 ~ 48V の広い入力電圧範囲、300mA、コンスタント・オンタイム、同期整流降圧レギュレータ LM25019 7.5 ~ 48V の広い入力電圧範囲、100mA、コンスタント・オンタイム、同期整流降圧レギュレータ LM2577 3.5V ~ 40V、3A、部品点数の少ない昇圧レギュレータ LM2585 4V ~ 40V の広い入力電圧範囲 (VIN)、3A 昇圧フライバック・レギュレータ LM2586 周波数同期機能搭載、4V ~ 40V の広い入力電圧範囲 (VIN)、3A 昇圧フライバック・レギュレータ LM2587 4V ~ 40V、5A、入力電圧範囲 (Vin) の広い昇圧フライバック・レギュレータ LM2588 周波数同期機能搭載、4V ~ 40V の広い入力電圧範囲 (VIN)、5A 昇圧フライバック・レギュレータ LM2621 1.2V ~ 14V の入力電圧、1A 負荷電流、昇圧 DC/DC LM2623 0.8V ~ 14V の入力電圧、2A 負荷電流、昇圧 DC/DC LM2623-Q1 AEC-Q100 認証済み、0.8V ~ 14V の入力電圧、2A の負荷電流、昇圧 DC/DC LM2735 520kHz/1.6MHz、スペース効率のよい昇圧 / SEPIC DC/DC レギュレータ LM2735-Q1 AEC-Q100 認証済み、520kHz、1.6MHz、スペース効率の良い昇圧 / SEPIC DC/DC レギュレータ LM34925 絶縁型 DC/DC コンバータ向け、7.5 ~ 100V の広い入力電圧範囲 (Vin)、100mA、統合型 2 次側バイアス・レギュレータ LM34926 絶縁型 DC/DC コンバータ向け、7.5 ~ 100V の広い入力電圧範囲 (Vin)、300mA、統合型 2 次側バイアス・レギュレータ LM34927 絶縁型 DC/DC コンバータ向け、7.5 ~ 100V の広い入力電圧範囲 (Vin)、600mA、統合型 2 次側バイアス・レギュレータ LM5000 3.1 ~ 40V の広い入力電圧範囲、2A、電流モードの非同期整流・昇圧レギュレータ LM5001 3.1 ~ 75V の広い入力電圧範囲 (Vin)、1A、電流モード、非同期整流スイッチ・モード・レギュレータ LM5001-Q1 3.1V ~ 75V の広い入力電圧範囲 (VIN)、1A 電流モード、非同期整流スイッチ・モード・レギュレータ LM5002 3.1 ~ 75V の広い入力電圧範囲 (Vin)、0.5A、電流モード、昇圧 / フライバック / SEPIC コンバータ LM5015 4.25 ~ 75V、モノリシック、2 スイッチ、フォワード DC/DC レギュレータ LM5017 7.5 ~ 100V の広い入力電圧範囲、600mA、コンスタント・オンタイム、同期整流・降圧レギュレータ LM5018 7.5 ~ 100V の広い入力電圧範囲、300mA、コンスタント・オンタイム、同期整流・降圧レギュレータ LM5019 7.5 ~ 100V の広い入力電圧範囲、100mA、コンスタント・オンタイム、同期整流降圧レギュレータ LM5160 LM5160 ワイド入力 65V、2A 同期整流降圧/Fly-Buck™ コンバータ LM5160-Q1 広範囲入力 65V、2A 同期整流・降圧/Fly-Buck™ コンバータ LM5160A LM5160A 広範囲入力 65V、2A 同期整流 降圧/Fly-Buck™ コンバータ LM5161 ワイド入力 4.5V ~ 100V、1A 同期整流・降圧/Fly-Buck コンバータ LM78S40 1.5A、調整可能、昇圧 / 降圧 / 反転いずれかの構成のレギュレータ TPS55340 5A、40V、広い入力電圧範囲、昇圧 / フライバック / SEPIC の各コンバータ TPS55340-EP 拡張統合型、5A、40V の広い入力範囲、昇圧 / SEPIC / フライバック DC/DC レギュレータ TPS55340-Q1 AEC-Q100 認証済み、統合型、5A、40V の広い入力範囲、昇圧 / SEPIC / フライバック DC/DC レギュレータ TPS61175 3A、40V 高電圧昇圧コンバータ、ソフト・スタート機能付き、プログラマブルなスイッチング周波数 TPS61175-Q1 ソフト・スタート機能搭載、プログラマブルなスイッチング周波数、3A、40V の高電圧、昇圧コンバータ
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian