ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

UCC2837

アクティブ

12V、調整可能なリニア電圧レギュレータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TLV767 アクティブ 調整可能出力と固定出力、1A、16V、正電圧低ドロップアウト (LDO) リニア レギュレータ 1-A higher-performance fully integrated LDO

製品詳細

Rating Catalog Vin (max) (V) 12 Vin (min) (V) 3 Iout (max) (A) 0.001, 0.0012 Output options Adjustable Output Vout (max) (V) 11 Vout (min) (V) 1.5 Iq (typ) (mA) 1.2 Thermal resistance θJA (°C/W) 150 Load capacitance (min) (µF) 100 Operating temperature range (°C) -40 to 85
Rating Catalog Vin (max) (V) 12 Vin (min) (V) 3 Iout (max) (A) 0.001, 0.0012 Output options Adjustable Output Vout (max) (V) 11 Vout (min) (V) 1.5 Iq (typ) (mA) 1.2 Thermal resistance θJA (°C/W) 150 Load capacitance (min) (µF) 100 Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • On Board Charge Pump to Drive External N-MOSFET
  • Input Voltage as Low as 3V
  • Duty Ratio Mode Over Current Protection
  • Extremely Low Dropout Voltage
  • Low External Parts Count
  • Output Voltages as Low as 1.5V
  • On Board Charge Pump to Drive External N-MOSFET
  • Input Voltage as Low as 3V
  • Duty Ratio Mode Over Current Protection
  • Extremely Low Dropout Voltage
  • Low External Parts Count
  • Output Voltages as Low as 1.5V

The UCC3837 Linear Regulator Controller includes all the features required for an extremely low dropout linear regulator that uses an external N-channel MOSFET as the pass transistor. The device can operate from input voltages as low as 3V and can provide high current levels, thus providing an efficient linear solution for custom processor voltages, bus termination voltages, and other logic level voltages below 3V. The on board charge pump creates a gate drive voltage capable of driving an external N-MOSFET which is optimal for low dropout voltage and high efficiency. The wide versatility of this IC allows the user to optimize the setting of both current limit and output voltage for applications beyond or between standard 3-terminal linear regulator ranges.

This 8-pin controller IC features a duty ratio current limiting technique that provides peak transient loading capability while limiting the average power dissipation of the pass transistor during fault conditions. See the Application Section for detailed information.

The UCC3837 Linear Regulator Controller includes all the features required for an extremely low dropout linear regulator that uses an external N-channel MOSFET as the pass transistor. The device can operate from input voltages as low as 3V and can provide high current levels, thus providing an efficient linear solution for custom processor voltages, bus termination voltages, and other logic level voltages below 3V. The on board charge pump creates a gate drive voltage capable of driving an external N-MOSFET which is optimal for low dropout voltage and high efficiency. The wide versatility of this IC allows the user to optimize the setting of both current limit and output voltage for applications beyond or between standard 3-terminal linear regulator ranges.

This 8-pin controller IC features a duty ratio current limiting technique that provides peak transient loading capability while limiting the average power dissipation of the pass transistor during fault conditions. See the Application Section for detailed information.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 8-Pin N-FET Linear Regulator Controller データシート (Rev. A) 1999年 12月 23日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​