ホーム パワー マネージメント AC/DC switching regulators AC/DC converters

非絶縁型 AC/DC 変換向け、高電圧スイッチャ

UCC28880 は新規設計での使用を推奨しません
これまでにご購入されたお客様をサポートする目的でこの製品を引き続き生産しています。新規設計では代替品をご検討ください。
open-in-new 代替品と比較
比較対象デバイスと類似の機能
UCC28881 アクティブ 700V、最小静止電流、オフライン スイッチャ Offers a lower RDSON FET for higher output power and improved efficiency.

製品詳細

Rating Catalog Topology Buck, Flyback Features High voltage startup, Integrated Switch, Leading edge blanking, Light load efficiency, Low power, Overcurrent protection, Overtemperature protection, Soft start Control mode Voltage Switching frequency (max) (kHz) 62 Operating temperature range (°C) -40 to 125 Duty cycle (max) (%) 55
Rating Catalog Topology Buck, Flyback Features High voltage startup, Integrated Switch, Leading edge blanking, Light load efficiency, Low power, Overcurrent protection, Overtemperature protection, Soft start Control mode Voltage Switching frequency (max) (kHz) 62 Operating temperature range (°C) -40 to 125 Duty cycle (max) (%) 55
SOIC (D) 7 29.4 mm² 4.9 x 6
  • Integrated Power MOSFET (Switch) Rated to
    700-V Drain-to-Source Voltage
  • Integrated High-Voltage Current Source for Internal Low-Voltage Supply Generation
  • Soft Start
  • Self-Biased Switcher (Start Up and Operation Directly from Rectified Mains Voltage)
  • Supports Buck, Buck-Boost and Flyback Topologies
  • <100-μA Device Quiescent Current
  • Robust Performance with Inductor Current Runaway Prevention
  • Thermal Shutdown
  • Protection
    • Current Limit
    • Overload and Output Short Circuit
  • Integrated Power MOSFET (Switch) Rated to
    700-V Drain-to-Source Voltage
  • Integrated High-Voltage Current Source for Internal Low-Voltage Supply Generation
  • Soft Start
  • Self-Biased Switcher (Start Up and Operation Directly from Rectified Mains Voltage)
  • Supports Buck, Buck-Boost and Flyback Topologies
  • <100-μA Device Quiescent Current
  • Robust Performance with Inductor Current Runaway Prevention
  • Thermal Shutdown
  • Protection
    • Current Limit
    • Overload and Output Short Circuit

The UCC28880 integrates the controller and a 700-V power MOSFET into one monolithic device. The device also integrates a high-voltage current source, enabling start up and operation directly from the rectified mains voltage.

The low quiescent current of the device enables excellent efficiency. With the UCC28880 the most common converter topologies, such as buck, buck-boost and flyback can be built using a minimum number of external components.

The UCC28880 incorporates a soft-start feature for controlled start up of the power stage which minimizes the stress on the power-stage components.

The UCC28880 integrates the controller and a 700-V power MOSFET into one monolithic device. The device also integrates a high-voltage current source, enabling start up and operation directly from the rectified mains voltage.

The low quiescent current of the device enables excellent efficiency. With the UCC28880 the most common converter topologies, such as buck, buck-boost and flyback can be built using a minimum number of external components.

The UCC28880 incorporates a soft-start feature for controlled start up of the power stage which minimizes the stress on the power-stage components.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート UCC28880 700-V, 100-mA Low Quiescent Current Off-Line Converter データシート (Rev. D) PDF | HTML 2016年 3月 29日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点