AFE1594EVM

AFE1594EVM

Order now

Overview

The AFE1594 evaluation kit is a development platform to evaluate the performance of AFE1594 for patient monitoring and diagnostic applications. AFE1594 is a family of multichannel, simultaneous-sampling 24-bit delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with built-in programmable gain instrumentation amplifiers (INAs), internal reference and an on-chip clocking. The AFE incorporates all of the features that are commonly required in medical electrocardiogram (ECG) and electroencephalogram (EEG) applications. With high levels of integration and performance, the AFE1594 enables the development of scalable medical instrumentation systems at significantly reduced size, power and overall cost.

Features
  • Up to four high-resolution ECG channels
  • Internal pace detection algorithm on up to two leads
  • High-speed pace output up to 128ksps on up to two channels for user software pace detection
  • CMRR: 140dB
  • Low-noise thoracic impedance measurement
Biosensing AFEs
AFE1594 Low-power 4-channel ECG AFE with lead-off & lead quality detection and FIFO AFE159P4 Low-power 4-channel ECG AFE with pacemaker, lead-off & lead quality detection, and FIFO AFE159RP3 Low-power 3-channel ECG AFE with respiration, pacemaker, lead-off & lead quality detection, and FIFO AFE159RP4 Low-power 4-channel ECG AFE with respiration, pacemaker, lead-off & lead quality detection, and FIFO
Download View video with transcript Video
Important note
Request more information

The user’s guide is available. Request now

Order & start development

Evaluation board

AFE1594EVM — AFE1594 evaluation module

Supported products & hardware

AFE1594EVM AFE1594 evaluation module

close
Version: null
Release date:
Driver or library

AFE159RP4-DESIGN — AFE159RP4 design resources

Supported products & hardware

Supported products & hardware

Products
Biosensing AFEs
AFE1594 Low-power 4-channel ECG AFE with lead-off & lead quality detection and FIFO AFE159P4 Low-power 4-channel ECG AFE with pacemaker, lead-off & lead quality detection, and FIFO AFE159RP3 Low-power 3-channel ECG AFE with respiration, pacemaker, lead-off & lead quality detection, and FIFO AFE159RP4 Low-power 4-channel ECG AFE with respiration, pacemaker, lead-off & lead quality detection, and FIFO
Hardware development
Reference design
TIDA-010280 Small, wireless 6-lead ECG Holter monitor reference design with respiration, pace, and temperature TIDA-010288 Edge-AI enabled wireless ECG Holter monitor reference design for real-time arrhythmia classification
Evaluation board
AFE1594EVM AFE1594 evaluation module
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate AFE1594EVM EU Declaration of Conformity (DoC) PDF | HTML Apr 29, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos