TIDA-010280

TIDA-010280

Design files

Overview

The wearable biosensing Holter monitor reference design provides an evaluation platform for TI’s latest offerings in continuous monitoring of vital signs such as electrocardiogram (ECG), heart rate, respiration, pace pulse, temperature, and motion. The design utilizes the AFE159RP4 for low-power, high-resolution, and highly integrated ECG signal acquisition with up to 6 leads (4 channels) and the TMP119 for body temperature monitoring. The measured data is transferred by the CC2674R10 (with Bluetooth® Low Energy 5.3 support) to a remote terminal such as a smartphone or medical monitoring system for realtime display. The onboard light-emitting diode (LED) indicates the status of the system like lead-off, low power, and Bluetooth® Low Energy connection. The full system can be powered by two CR2032 batteries (3V input) or one AAA battery (1.5V input) with an operating life of six days.

Features
  • Small multiparameter single-chip Holter monitor design for synchronized ECG, respiration, and pace pulse detection
  • High-accuracy digital temperature sensor for realtime body temperature monitoring
  • High-performance, 2.4G Bluetooth® Low Energy 5.3 Arm® Cortex®-M33 processor supports wireless data transfer
  • Highly efficient DC/DC converter to support both the two CR2032 (3V, 210mAh coin-cell battery) and one AAA battery (1.5V, 500mAh) with an operating life of 6 days
  • Flexible Bluetooth® Low Energy platform to support the wearable patch and Holter monitor design
  • SimpleLink™ Connect mobile application for real-time ECG, respiration, pace pulse, and temperature display
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFC5.PDF (665 KB)

Reference design overview and verified performance test data

Products

Includes TI products in the design and potential alternatives.

Biosensing AFEs

AFE159RP4Low-power 4-channel ECG AFE with respiration, pacemaker, lead-off & lead quality detection, and FIFO

Data sheet: PDF | HTML
DC/DC converters

TPS6129995nA quiescent current, 5.5V boost converter with input current limit and fast transient performance

Data sheet: PDF | HTML
DC/DC converters

TPS628431.8V to 5.5V input, 600mA ultra-low IQ step-down converter

Data sheet: PDF | HTML
Digital temperature sensors

TMP119±0.08°C accurate digital temperature sensor in WCSP package with enhanced strain tolerance

Data sheet: PDF | HTML
ESD protection diodes

TPD1E01B040.18-pF, ±3.6-V, ±15-kV ESD protection diode in 0402 & 0201 packages for USB-C

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2674R10SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash

Data sheet: PDF | HTML

Start development

Software development

Driver or library

AFE159RP4-DESIGN — AFE159RP4 design resources

The full data sheet and other design resources for this device are available here.
Supported products & hardware

Supported products & hardware

Products
Biosensing AFEs
AFE1594 Low-power 4-channel ECG AFE with lead-off & lead quality detection and FIFO AFE159P4 Low-power 4-channel ECG AFE with pacemaker, lead-off & lead quality detection, and FIFO AFE159RP3 Low-power 3-channel ECG AFE with respiration, pacemaker, lead-off & lead quality detection, and FIFO AFE159RP4 Low-power 4-channel ECG AFE with respiration, pacemaker, lead-off & lead quality detection, and FIFO
Hardware development
Reference design
TIDA-010280 Small, wireless 6-lead ECG Holter monitor reference design with respiration, pace, and temperature TIDA-010288 Edge-AI enabled wireless ECG Holter monitor reference design for real-time arrhythmia classification
Evaluation board
AFE1594EVM AFE1594 evaluation module
Support software

TIDA-010280-DESIGN — TIDA-010280 user guide, design files, and firmware

With these downloadable design files, the TIDA-010280 reference design allows users to connect with the TI Simplelink Conncet mobile app for a real-time ECG, Respiration, Pace pulse and temperature demo.
Supported products & hardware

Supported products & hardware

Products
Biosensing AFEs
AFE1594 Low-power 4-channel ECG AFE with lead-off & lead quality detection and FIFO AFE159P4 Low-power 4-channel ECG AFE with pacemaker, lead-off & lead quality detection, and FIFO AFE159RP4 Low-power 4-channel ECG AFE with respiration, pacemaker, lead-off & lead quality detection, and FIFO
Hardware development
Reference design
TIDA-010280 Small, wireless 6-lead ECG Holter monitor reference design with respiration, pace, and temperature

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide TIDA-010280 Short PDF | HTML Dec 30, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos