MC121EVM
MC121 evaluation module
MC121EVM
Overview
The MC121EVM enables users to evaluate the performance of the MC121 and MC121-Q1 single phase BLDC driver. The EVM includes an on-board FTDI chip to convert USB communication, from the PC, into UART. An on-board MSP430FR2355 microcontroller (MCU) translates the UART communication into either control signals or I2C formatted data, which is sent to the MC121 or MC121-Q1 in the application PCB. There are many userselectable jumpers, resistors, connectors, and test points to assist with evaluating the many features of the MC121 or MC121-Q1 and the configurable device-specific settings.
Features
- One time programmable (OTP) write capability
- GUI software to simplify the MC121 and MC121-Q1 tuning procedure and performance evaluation
Integrated control BLDC drivers
Order & start development
MC121EVM — MC121 evaluation module
MC121EVM — MC121 evaluation module
MOTORSTUDIO-1PHASE-GUI — GUI for Single phase BLDC driver
Supported products & hardware
Products
Integrated control BLDC drivers
Hardware development
Evaluation board
MOTORSTUDIO-GUI — Motor Studio GUI for tuning and evaluating BLDC motor drivers
Supported products & hardware
Products
Integrated control BLDC drivers
Hardware development
Evaluation board
MOTORSTUDIO-GUI — Motor Studio GUI for tuning and evaluating BLDC motor drivers
Products
Integrated control BLDC drivers
Hardware development
Evaluation board
Documentation
Release Information
Motor Studio GUI for tuning and evaluating BLDC motor drivers
Supported Devices:
- MCF8316A
- MCF8316C
- MCF8316C-Q1
- MCF8315A
- MCF8315C
- MCF8315C-Q1
- MCF8329A
- MCF8315D
- MCF8316D
- MCF8329A
- MCF8329A-Q1
- MCF8329HS
- MCF8329HS-Q1
- MC121
- MC121-Q1
- MC111
What's new
- Updated register map for MC121, MC121-Q1 and MC111 to reflect the changes in the datasheet.
- Merged Fault and Controls tab for better visibility.
- Option to enable or disable I2C connection, to operate device with external PWM or Analog input for speed control.
- Bugfix for speed plot in offline mode.
Design files
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | EVM User's guide | MC121 Single Phase BLDC EVM Users Guide | PDF | HTML | Oct 15, 2025 |
| Certificate | MC121EVM EU Declaration of Conformity (DoC) | Nov 20, 2025 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.