PHYTC-3P-PHYCORE-AM62P

PHYTC-3P-PHYCORE-AM62P

From: PHYTEC
Order now

Overview

The phyCORE®-AM62P SOM is optimized for next-generation, cost-effective HMI, advanced multimedia, and industrial control applications. It features a powerful 3D GPU delivering up to 50 GFLOPS and a dedicated hardware video processing unit (VPU) supporting 4K H.264/H.265 encode and decode for seamless video streaming and fluid user interfaces. With support for triple independent displays (OLDI/LVDS, MIPI DSI, and DPI), a 4-lane MIPI CSI camera interface, and robust industrial connectivity including dual gigabit ethernet with TSN and up to 4x CAN FD®, the phyCORE-AM62P delivers a premium visual and connected experience for high-volume, performance-driven embedded designs.

Features
  • High-performance graphics and connectivity: Designed for space-constrained embedded systems requiring high performance and full feature access.
  • Powerful processing: Features the TI AM62P54 processor with Arm® Cortex®-A53 and Cortex®-R5F architectures, supported by a 3D GPU co-processor with MM JPEG encoder.
  • Advanced display support: Supports multiple display interfaces including OLDI (LVDS), 24-bit DPI, and DSI for rich graphical user interfaces.
  • Camera and vision integration: Integrated MIPI CSI camera interface for machine vision, monitoring systems, and intelligent edge devices.
  • Extensive industrial connectivity: Includes Gigabit Ethernet, 4x MCAN with CAN FD® support, 2x USB 2.0 OTG, 9x UART, 5x SPI/SSP, 6x I²C, and GPIO.
  • Flexible memory options: Supports up to 8 GB LPDDR4 RAM, 128 GB max eMMC, 64 MB NOR flash, and 2x SD/SDIO/MMC interfaces.
  • Industrial-grade operating conditions: Rated for –40 to 85°C industrial temperature range with 2.37 W typical power consumption at 5.0 V supply.
  • Compact, production-ready design: Space-efficient 35 mm x 50 mm form factor with a 280-pin 0.5 mm pitch connector.
  • Linux® software support: Supported by Yocto-based Linux BSPs with quickstart guides, release notes, and pre-built images.

 

 

Download View video with transcript Video
Photos courtesy of PHYTEC

Order & start development

Evaluation board

KPB-08137 — phyBOARD-AM62Px development kit

Supported products & hardware

KPB-08137 — phyBOARD-AM62Px development kit

close
Version: null
Release date:
Evaluation board

PCM-081 — phyCORE-AM62Px SOM

Supported products & hardware

PCM-081 — phyCORE-AM62Px SOM

close
Version: null
Release date:
Software development kit (SDK)

MCU-PLUS-SDK-AM62P — MCU+ SDK for AM62P – RTOS, No-RTOS

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
AM62P — Arm®Cortex®-A53 SoC with triple display, 3D graphics, 4K video codec for HMI AM62P-Q1 — Automotive display SoC with advanced 3D graphics, 4K video codec and embedded safety
Hardware development
Evaluation board
CRLNK-3P-MITYSOM-AM62P — Critical Link system on module (SOM) for AM62P processors PHYTC-3P-PHYCORE-AM62P — PHYTEC phyCORE-AM62Px System on Module (SOM) PHYTC-3P-PHYFLEX-AM62P — PHYTEC phyFLEX-AM62Px System on Module SK-AM62P-LP — AM62P starter kit evaluation module TRDX-3P-VERDIN-AM62P — Toradex Verdin-AM62Px System on Module (SOM) VAR-3P-SOM-AM62P — Variscite system on module (SOM) for AM62P5 Arm Cortex-A53 1.4GHz processor with 3D GPU

MCU-PLUS-SDK-AM62P — MCU+ SDK for AM62P – RTOS, No-RTOS

close
Version: 12.01.00.28
Release date: Jul 31, 2026
Products
Multimedia & industrial networking SoCs
AM62P — Arm®Cortex®-A53 SoC with triple display, 3D graphics, 4K video codec for HMI AM62P-Q1 — Automotive display SoC with advanced 3D graphics, 4K video codec and embedded safety
Hardware development
Evaluation board
CRLNK-3P-MITYSOM-AM62P — Critical Link system on module (SOM) for AM62P processors PHYTC-3P-PHYCORE-AM62P — PHYTEC phyCORE-AM62Px System on Module (SOM) PHYTC-3P-PHYFLEX-AM62P — PHYTEC phyFLEX-AM62Px System on Module SK-AM62P-LP — AM62P starter kit evaluation module TRDX-3P-VERDIN-AM62P — Toradex Verdin-AM62Px System on Module (SOM) VAR-3P-SOM-AM62P — Variscite system on module (SOM) for AM62P5 Arm Cortex-A53 1.4GHz processor with 3D GPU

Documentation

MCU PLUS SDK online documentation

Performance measurement datasheet

Code Composer Studio™ integrated development environment (IDE)

Tool to configure SOC pinmux and MCU PLUS SDK driver parameters

Buildsheet of supported features

Software bill of materials

Manifest of software components used with license details

Release Information

Thank you for your interest in the AM62P MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • The SDK includes a real-time multitasking kernel, examples and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

What's new

  • Add VDD core voltage config for HS400 OTAPDLYSEL
  • OSPI Example to collect and plot PHY Tuning Points
  • SnagFactory flashing method support
  • Enhanced documentation for MCU+SDK using SPHINX.
  • Bug Fixes
Support software

PROCESSOR-SDK-QNX-AM62P — Processor SDK QNX for AM62P

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
AM62P — Arm®Cortex®-A53 SoC with triple display, 3D graphics, 4K video codec for HMI AM62P-Q1 — Automotive display SoC with advanced 3D graphics, 4K video codec and embedded safety
Hardware development
Evaluation board
CRLNK-3P-MITYSOM-AM62P — Critical Link system on module (SOM) for AM62P processors PHYTC-3P-PHYCORE-AM62P — PHYTEC phyCORE-AM62Px System on Module (SOM) PHYTC-3P-PHYFLEX-AM62P — PHYTEC phyFLEX-AM62Px System on Module SK-AM62P-LP — AM62P starter kit evaluation module TRDX-3P-VERDIN-AM62P — Toradex Verdin-AM62Px System on Module (SOM) VAR-3P-SOM-AM62P — Variscite system on module (SOM) for AM62P5 Arm Cortex-A53 1.4GHz processor with 3D GPU
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact PHYTEC.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.