TRDX-3P-VERDIN-AM62P

TRDX-3P-VERDIN-AM62P

From: Toradex
Order now

Overview

The Verdin AM62P is an extension of the existing Verdin AM62 System on Module (SoM), designed for high-performance embedded 3D display applications, delivering up to 50 GFLOPS of graphical performance. With scalable Arm Cortex-A53 cores, multi-screen high-definition display support, 3D-graphics acceleration, 4K video acceleration, and extensive peripherals, the Verdin AM62P is ideal for a wide range of industrial applications.


The SoM offers a broad selection of interfaces, including GPIOs, I2C, SPI, USB, CAN FD, UART, along with MIPI DSI display and CSI camera interfaces. It also features a Gigabit Ethernet PHY with IEEE1588 support, plus a second Ethernet MAC with an RGMII interface for adding a second Gigabit Ethernet PHY on the carrier board, enabling dual Ethernet applications.


Targeting industries such as industrial automation, medical, transportation, and test and measurement, the Verdin AM62P is a versatile solution with advanced multimedia capabilities and robust connectivity.

Features
  • Up to 8 GB LPDDR4 RAM and up to 32 GB eMMC
  • 2x Ethernet, 4x CAN-FD, 2x USB 2.0 OTG
  • Advanced hardware security 
  • 4x MIPI CSI, 3x Display (OLDI/LVDS, DSI)
  • 3D GPU
  • Dimensions 70 mm x 35 mm
  • Verdin form factor
Multimedia & industrial networking SoCs
AM62P Arm®Cortex®-A53 SoC with triple display, 3D graphics, 4K video codec for HMI
Download View video with transcript Video
Photos courtesy of Toradex

Order & start development

Evaluation board

IVY — Carrier board compatible with the Verdin system on module family, including Verdin AM62P

Supported products & hardware

IVY Carrier board compatible with the Verdin system on module family, including Verdin AM62P

close
Version: null
Release date:
Evaluation board

VERDIN-AM62P — System on module (SoM) /based on AM62P quad Cortex™-A53 processor with GPU

Supported products & hardware

VERDIN-AM62P System on module (SoM) /based on AM62P quad Cortex™-A53 processor with GPU

close
Version: null
Release date:
Software development kit (SDK)

MCU-PLUS-SDK-AM62P — MCU+ SDK for AM62P – RTOS, No-RTOS

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
AM62P Arm®Cortex®-A53 SoC with triple display, 3D graphics, 4K video codec for HMI AM62P-Q1 Automotive display SoC with advanced 3D graphics, 4K video codec and embedded safety
Hardware development
Evaluation board
CRLNK-3P-MITYSOM-AM62P Critical Link system on module (SOM) for AM62P processors PHYTC-3P-PHYCORE-AM62P PHYTEC phyCORE-AM62Px System on Module (SOM) PHYTC-3P-PHYFLEX-AM62P PHYTEC phyFLEX-AM62Px System on Module SK-AM62P-LP AM62P starter kit evaluation module TRDX-3P-VERDIN-AM62P Toradex Verdin-AM62Px System on Module (SOM) VAR-3P-SOM-AM62P Variscite system on module (SOM) for AM62P5 Arm Cortex-A53 1.4GHz processor with 3D GPU

MCU-PLUS-SDK-AM62P MCU+ SDK for AM62P – RTOS, No-RTOS

close
Version: 12.01.00.28
Release date: Jul 31, 2026
Products
Multimedia & industrial networking SoCs
AM62P Arm®Cortex®-A53 SoC with triple display, 3D graphics, 4K video codec for HMI AM62P-Q1 Automotive display SoC with advanced 3D graphics, 4K video codec and embedded safety
Hardware development
Evaluation board
CRLNK-3P-MITYSOM-AM62P Critical Link system on module (SOM) for AM62P processors PHYTC-3P-PHYCORE-AM62P PHYTEC phyCORE-AM62Px System on Module (SOM) PHYTC-3P-PHYFLEX-AM62P PHYTEC phyFLEX-AM62Px System on Module SK-AM62P-LP AM62P starter kit evaluation module TRDX-3P-VERDIN-AM62P Toradex Verdin-AM62Px System on Module (SOM) VAR-3P-SOM-AM62P Variscite system on module (SOM) for AM62P5 Arm Cortex-A53 1.4GHz processor with 3D GPU

Documentation

MCU PLUS SDK online documentation

Performance measurement datasheet

Code Composer Studio™ integrated development environment (IDE)

Tool to configure SOC pinmux and MCU PLUS SDK driver parameters

Buildsheet of supported features

Software bill of materials

Manifest of software components used with license details

Release Information

Thank you for your interest in the AM62P MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • The SDK includes a real-time multitasking kernel, examples and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

What's new

  • Add VDD core voltage config for HS400 OTAPDLYSEL
  • OSPI Example to collect and plot PHY Tuning Points
  • SnagFactory flashing method support
  • Enhanced documentation for MCU+SDK using SPHINX.
  • Bug Fixes
Support software

PROCESSOR-SDK-QNX-AM62P — Processor SDK QNX for AM62P

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
AM62P Arm®Cortex®-A53 SoC with triple display, 3D graphics, 4K video codec for HMI AM62P-Q1 Automotive display SoC with advanced 3D graphics, 4K video codec and embedded safety
Hardware development
Evaluation board
CRLNK-3P-MITYSOM-AM62P Critical Link system on module (SOM) for AM62P processors PHYTC-3P-PHYCORE-AM62P PHYTEC phyCORE-AM62Px System on Module (SOM) PHYTC-3P-PHYFLEX-AM62P PHYTEC phyFLEX-AM62Px System on Module SK-AM62P-LP AM62P starter kit evaluation module TRDX-3P-VERDIN-AM62P Toradex Verdin-AM62Px System on Module (SOM) VAR-3P-SOM-AM62P Variscite system on module (SOM) for AM62P5 Arm Cortex-A53 1.4GHz processor with 3D GPU
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Toradex.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.