PMP10594

PMP10594

Design files

Overview

PMP10594 is a synchronous 4-switch buck-boost converter reference design which utilizes the LM5175 controller for battery charger applications. The output voltage set point can be adjusted by a PWM signal over the range of 7.1V to 9.2V. I2C programming allows independent control of the average input current and charge current. Full scale input current limiting is 6A, while charge current is programmable to 12.5A. The LM5175 average current loop sets a maximum output current of 20A, which should never engage under normal circumstances. Additional pulse-by-pulse current limiting is inherent in the current-mode controller, making this a very robust design. A battery disconnect switch is used to provide trickle charging if the battery voltage is less than 6V.

Features
  • 115W maximum output power
  • 97% peak efficiency
  • PWM adjustable output voltage
  • 12C programmable iniput and charge currents
  • Synchronizable to external clock
Output voltage options PMP10594.1
Vin (Min) (V) 4.5
Vin (Max) (V) 22.5
Vout (Nom) (V) 9.2
Iout (Max) (A) 12.5
Output Power (W) 115
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- 4 Switch
Personal electronics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDY4.PDF (2652 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRU48.PDF (151 KB)

Detailed overview of design layout for component placement

TIDRU47.PDF (104 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRU50.ZIP (963 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE57.ZIP (307 KB)

Design file that contains information on physical board layer of design PCB

TIDRU49.PDF (1099 KB)

PCB layer plot file used for generating PCB design layout

TIDRU46.PDF (244 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA19926V, bi-directional current sense amplifier

Data sheet: PDF | HTML
DC/DC controllers

LM517542V Wide Vin 4-Switch Synchronous Buck-Boost Controller

Data sheet: PDF | HTML
Digital potentiometers (digipots)

TPL0102-100256-tap dual-channel digital potentiometer with I2C interface and nonvolatile memory

Data sheet: PDF | HTML
General-purpose op amps

TLV272Dual, 16-V, 3-MHz operational amplifier

Data sheet: PDF | HTML
MOSFETs

CSD25402Q3A-20-V, P channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 8.9 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD87330Q3D30-V, N channel synchronous buck NexFET™ power MOSFET, SON 3 mm x 3 mm power block, 20 A

Data sheet: PDF | HTML
MOSFETs

CSD87353Q5D30-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm power block, 40 A

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G34Single 1.65-V to 5.5-V buffer

Data sheet: PDF | HTML
Shunt voltage references

LM4312%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10594 Test Results Dec 6, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos