PMP30528

PMP30528

Design files

Overview

This reference design automatically provides back-up voltages to an E-Meter during a power interruption. While the input voltage is between 10 V to 12 V, two buck controllers (TPS62147, TPS62173) generate 3.9 V at 2 A and 5 V at 150 mA. An optional synchronous boost generates 3.3 V at 50 mA. A discrete charge circuit charges a supercapacitor with a constant current up to an adjustable voltage of 2.7 V. When the input voltage fails, a synchronous boost takes over and boosts the supercap voltage to 3.9 V. The supercap capacitance and voltage defines the energy, which is available for the backup. The design enables a stable backup output of 3.9 V at 200 mA for about 70 s until the output voltage drops.

Features
  • Seamless transition between mains power and back-up operation
  • Designed to support high output power RF communications such as LTE, NB-IOT, or wireless MBUS or 6LoWPAN
  • Single supercapacitor design to minimize system cost
  • Discrete constant current supercapacitor charger
  • Complete tested design with available design files and test report
Output voltage options PMP30528.1 PMP30528.2 PMP30528.3 PMP30528.4
Vin (Min) (V) 10 10 10 10
Vin (Max) (V) 12 12 12 12
Vout (Nom) (V) 5 3.3 3.9 3.9
Iout (Max) (A) .15 .05 2 2
Output Power (W) .75 .165 7.8 7.8
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT093.PDF (1795 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRZ81.PDF (224 KB)

Detailed overview of design layout for component placement

TIDRZ80.PDF (32 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZ83.ZIP (660 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFC4.ZIP (151 KB)

Design file that contains information on physical board layer of design PCB

TIDRZ82.PDF (251 KB)

PCB layer plot file used for generating PCB design layout

TIDRZ79.PDF (199 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS610228-A boost converter with 0.5-V ultra-low input voltage

Data sheet: PDF | HTML
DC/DC converters

TPS610981Low input voltage, 3.3-V output voltage, synchronous boost converter with integrated LDO

Data sheet: PDF | HTML
DC/DC converters

TPS621473-17V 2.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN

Data sheet: PDF | HTML
DC/DC converters

TPS621733–17V 0.5A Step-Down Converter in 2x2 QFN package

Data sheet: PDF | HTML
MOSFETs

CSD15571Q220-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 19.2 mOhm

Data sheet: PDF
MOSFETs

CSD25402Q3A-20-V, P channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 8.9 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Test report Supercapacitor backup power supply for E-Meters reference design Mar 6, 2019
More literature A supercapacitor and battery backup power-supply design PPT Dec 2, 2021
Application brief Supercap last gasp failsafe power for RF comunications in E-Meters Jan 27, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos