Home Power management DC/DC switching regulators DC/DC converters

TPS61022

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 0.5 Vout (max) (V) 5.5 Vout (min) (V) 2.2 Switch current limit (typ) (A) 8 Features Enable, Light-load efficiency, Load Disconnect, Pass-through mode, Prebias startup, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000027 Duty cycle (max) (%) 97
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 0.5 Vout (max) (V) 5.5 Vout (min) (V) 2.2 Switch current limit (typ) (A) 8 Features Enable, Light-load efficiency, Load Disconnect, Pass-through mode, Prebias startup, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000027 Duty cycle (max) (%) 97
VQFN-HR (RWU) 7 4 mm² (2 mm × 2 mm)
  • Input voltage range: 0.5 V to 5.5 V
  • 1.8-V minimum input voltage for start-up
  • Output voltage setting range: 2.2 V to 5.5 V
  • Two 12-mΩ (LS) / 18-mΩ (HS) MOSFETs
  • 8-A valley switching current limit
  • 94.7% efficiency at VIN = 3.6 V, VOUT = 5 V and IOUT = 3 A
  • 1-MHz switching frequency when VIN > 1.5 V and 0.6-MHz switching frequency when VIN < 1 V
  • ±2.5% reference voltage accuracy over –40°C to +125°C
  • Pin-selectable auto PFM operation mode or forced PWM operation mode at light load
  • Pass-through mode when VIN > VOUT
  • True disconnection between input and output during shutdown
  • Output overvoltage and thermal shutdown protections
  • Output short-circuit protection
  • 2-mm × 2-mm VQFN 7-pin package
  • Input voltage range: 0.5 V to 5.5 V
  • 1.8-V minimum input voltage for start-up
  • Output voltage setting range: 2.2 V to 5.5 V
  • Two 12-mΩ (LS) / 18-mΩ (HS) MOSFETs
  • 8-A valley switching current limit
  • 94.7% efficiency at VIN = 3.6 V, VOUT = 5 V and IOUT = 3 A
  • 1-MHz switching frequency when VIN > 1.5 V and 0.6-MHz switching frequency when VIN < 1 V
  • ±2.5% reference voltage accuracy over –40°C to +125°C
  • Pin-selectable auto PFM operation mode or forced PWM operation mode at light load
  • Pass-through mode when VIN > VOUT
  • True disconnection between input and output during shutdown
  • Output overvoltage and thermal shutdown protections
  • Output short-circuit protection
  • 2-mm × 2-mm VQFN 7-pin package

The TPS61022 provides a power supply solution for portable equipment and IoT devices powered by various batteries and super capacitors. The TPS61022 has minimum 6.5-A valley switch current limit over full temperature range. With a wide input voltage range of 0.5 V to 5.5 V, the TPS61022 supports supercapacitor backup power applications, which may deeply discharge the supercapacitor.

The TPS61022 operates at 1-MHz switching frequency when the input voltage is above 1.5 V. the switching frequency decreases gradually to 0.6 MHz when the input voltage is below 1.5 V down to 1 V. A MODE pin sets the TPS61022 operating either in power-save mode or forced PWM mode in light load condition. The TPS61022 only consumes a 26-µA quiescent current from VOUT in light load condition. During shutdown, the load is completely disconnected from the input power. The TPS61022 has 5.7-V output overvoltage protection, output short-circuit protection, and thermal shutdown protection.

The TPS61022 offers a very small solution size with its 2-mm × 2-mm VQFN package and minimum amount of external components.

The TPS61022 provides a power supply solution for portable equipment and IoT devices powered by various batteries and super capacitors. The TPS61022 has minimum 6.5-A valley switch current limit over full temperature range. With a wide input voltage range of 0.5 V to 5.5 V, the TPS61022 supports supercapacitor backup power applications, which may deeply discharge the supercapacitor.

The TPS61022 operates at 1-MHz switching frequency when the input voltage is above 1.5 V. the switching frequency decreases gradually to 0.6 MHz when the input voltage is below 1.5 V down to 1 V. A MODE pin sets the TPS61022 operating either in power-save mode or forced PWM mode in light load condition. The TPS61022 only consumes a 26-µA quiescent current from VOUT in light load condition. During shutdown, the load is completely disconnected from the input power. The TPS61022 has 5.7-V output overvoltage protection, output short-circuit protection, and thermal shutdown protection.

The TPS61022 offers a very small solution size with its 2-mm × 2-mm VQFN package and minimum amount of external components.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS61230A ACTIVE 5-V/6-A High Efficiency Step-Up Converter in 2.0-mm x 2.0-mm QFN Package Current limited is 5 A which is smaller than TPS61022 at 8 A
TPS61033 ACTIVE 5-V, 5-A boost converter with power good, output discharge and PFM/PWM control 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61022EVM-034 — TPS61022RWU evaluation module

TPS61022 is an 8-A boost converter with ultra-low input voltage. It features 0.5-V to 5.5-V input voltage range, 2.2-V to 5.5-V adjustable output voltage  and up to 8-A input current capability. It also features a special MODE pin to enable or disable the power save mode.

The TPS61022EVM-034 is the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS61022 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCZ3A.ZIP (119 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVC760 — TPS61022 Calculation Tool

Supported products & hardware
Reference design

PMP23518 — 3.6V, 1A output, smart meter, supercapacitor backup power supply reference design

This reference design demonstrates a backup power supply design for smart meter applications. The TPS61022 boost converter has an extended operating range of 0.5V which maximizes the energy use of the supercapacitor energy. This results in a longer holdup time or a smaller supercapacitor. The (...)
Supported products & hardware
Reference design

PMP30528 — Supercapacitor backup power supply for E-Meters reference design

This reference design automatically provides back-up voltages to an E-Meter during a power interruption. While the input voltage is between 10 V to 12 V, two buck controllers (TPS62147, TPS62173) generate 3.9 V at 2 A and 5 V at 150 mA. An optional synchronous boost generates 3.3 V at 50 mA. A (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RWU) 7 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos