PMP40294

PMP40294

Design files

Overview

The PMP40294 reference design is designed for a high capacity battery packs which requires more and more charging and discharging power. It can support a wide input voltgae (5~20V) from any adaptor and deliver the maximal charging current up to 3A to a 3S battery pack. By adopting the bi-directional buck-boost controller BQ25703A, the power stream can be flowed bidirectionally in the same power stage. In reverse mode, it can deliver 5/9/12/14.5/15/16/19/20V 3A from batteries to the port. The digital progemmability provides further extended functions as well.  

Features
  • Bi-directional power flow
  • Wide input voltage range from 5V to 20V
  • Eight output voltage options
  • Digital programmability
  • Small size with low component count
Output voltage options PMP40294.1 PMP40294.2 PMP40294.3 PMP40294.4 PMP40294.5
Vin (Min) (V) 5 5 5 5 5
Vin (Max) (V) 20 20 20 20 20
Vout (Nom) (V) 5 9 12 15 20
Iout (Max) (A) 3 3 3 3 2.25
Output Power (W) 15 27 36 45 45
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC
Topology Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDS6.PDF (2872 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTB7.PDF (307 KB)

Detailed overview of design layout for component placement

TIDRTB6.PDF (68 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTB9.ZIP (1803 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDY7.ZIP (420 KB)

Design file that contains information on physical board layer of design PCB

TIDRTB8.PDF (1626 KB)

PCB layer plot file used for generating PCB design layout

TIDRTB5.PDF (341 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25703AI2C 1-4 cell NVDC Buck-Boost battery charge controller with system power monitor & processor

Data sheet: PDF | HTML
DC/DC converters

TLV621303-17V 3A Step-Down Converter in 3x3 QFN Package

Data sheet: PDF | HTML
ESD protection diodes

TPD2E1B06Dual 1-pF, ±5.5-V, ±10-kV ESD protection diode with ESD rating for USB 2.0

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430G295516 MHz MCU with 56KB Flash, 2KB SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer

Data sheet: PDF
MOSFETs

CSD17308Q330-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 11.8 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD17571Q230-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 29 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD25404Q3-20-V, P channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6.5 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD25483F4-20-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 1 mm, 245 mOhm, gate ESD protection

Data sheet: PDF | HTML
USB-A controllers

TPS2514AUSB dedicated charging port controller - Gen 2

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP40294 Test Results Nov 3, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos