Home Power management DC/DC switching regulators DC/DC converters

TLV62130

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TPS62903 ACTIVE 3-V to 17-V, 3-A high-efficiency low-IQ buck converter in 1.5-mm × 2-mm QFN package Improved efficiency, smaller size and lower IQ.

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 5.25 Vout (min) (V) 0.9 Features Enable, Light-load efficiency, Output discharge, Power good, Prebias startup, Synchronous rectification, Tracking, Voltage Margining Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000019 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 5.25 Vout (min) (V) 0.9 Features Enable, Light-load efficiency, Output discharge, Power good, Prebias startup, Synchronous rectification, Tracking, Voltage Margining Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000019 Duty cycle (max) (%) 100
VQFN (RGT) 16 9 mm² (3 mm × 3 mm)
  • DCS-Control™ Topology
  • Input Voltage Range: 3 V to 17 V
  • Up to 3-A Output Current
  • Adjustable Output Voltage From 0.9 V to 5.5 V
  • Pin-Selectable Output Voltage (Nominal, + 5%)
  • Programmable Soft Start and Tracking
  • Seamless Power Save Mode Transition
  • Quiescent Current of 19 µA (Typical)
  • Selectable Operating Frequency
  • Power Good Output
  • 100% Duty Cycle Mode
  • Short-Circuit Protection
  • Over Temperature Protection
  • For Improved Feature Set, see TPS62130
  • Pin to Pin compatible with TLV62150
  • Available in a 3-mm × 3-mm, VQFN-16 Package
  • Create a Custom Design Using the TLV62130 With the WEBENCH® Power Designer
  • DCS-Control™ Topology
  • Input Voltage Range: 3 V to 17 V
  • Up to 3-A Output Current
  • Adjustable Output Voltage From 0.9 V to 5.5 V
  • Pin-Selectable Output Voltage (Nominal, + 5%)
  • Programmable Soft Start and Tracking
  • Seamless Power Save Mode Transition
  • Quiescent Current of 19 µA (Typical)
  • Selectable Operating Frequency
  • Power Good Output
  • 100% Duty Cycle Mode
  • Short-Circuit Protection
  • Over Temperature Protection
  • For Improved Feature Set, see TPS62130
  • Pin to Pin compatible with TLV62150
  • Available in a 3-mm × 3-mm, VQFN-16 Package
  • Create a Custom Design Using the TLV62130 With the WEBENCH® Power Designer

The TLV62130 devices are easy-to-use synchronous step-down DC-DC converters optimized for applications with high power density. A high switching frequency of typically 2.5 MHz allows the use of small inductors and provides fast transient response as well as high output voltage accuracy by use of the DCS-Control™ topology.

With their wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other batteries as well as from 12-V intermediate power rails. It supports up to 3-A continuous output current at output voltages from 0.9 V to 5.5 V (with 100% duty cycle mode).

The output voltage startup ramp is controlled by the soft-start pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the Enable and open-drain power good pins.

In power save mode, the devices draw quiescent current of about 19 µA from VIN. Power save mode, entered automatically and seamlessly if load is small, maintains high efficiency over the entire load range. In shutdown Mode, the device is turned off and shutdown current consumption is less than 2 µA.

The device is packaged in a 16-pin VQFN package measuring 3 mm × 3 mm (RGT).

The TLV62130 devices are easy-to-use synchronous step-down DC-DC converters optimized for applications with high power density. A high switching frequency of typically 2.5 MHz allows the use of small inductors and provides fast transient response as well as high output voltage accuracy by use of the DCS-Control™ topology.

With their wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other batteries as well as from 12-V intermediate power rails. It supports up to 3-A continuous output current at output voltages from 0.9 V to 5.5 V (with 100% duty cycle mode).

The output voltage startup ramp is controlled by the soft-start pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the Enable and open-drain power good pins.

In power save mode, the devices draw quiescent current of about 19 µA from VIN. Power save mode, entered automatically and seamlessly if load is small, maintains high efficiency over the entire load range. In shutdown Mode, the device is turned off and shutdown current consumption is less than 2 µA.

The device is packaged in a 16-pin VQFN package measuring 3 mm × 3 mm (RGT).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV62150 ACTIVE 4-17V 1A Step-Down Converter with DCS-Control™ This product provides lower output current.
Same functionality with different pin-out to the compared device.
TPS62135 ACTIVE 3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN Higher output current (4 A) or better Vout accuracy.
TPS62130 ACTIVE 3-17V 3A Step-Down Converter with DCS-Control in 3x3 QFN Package This product has similar functionality with improved performance.
TPS62180 ACTIVE 4-V to 15-V, 6-A synchronous buck converter with power good, 1% accuracy, and adjustable soft start This product provides higher output current.

Technical documentation

No results found. Please clear your search and try again.
View all 26
Top documentation Type Title Format options Date
* Data sheet TLV62130x 3-V to 17-V 3-A Step-Down Converter In 3x3 QFN Package datasheet (Rev. H) PDF | HTML Jun 20, 2018
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. C) PDF | HTML Sep 21, 2026
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
Application note Using the TPS6215x in an Inverting Buck-Boost Topology.. (Rev. D) PDF | HTML Jan 23, 2023
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML May 23, 2022
Selection guide Buck Converter Quick Reference Guide (Rev. B) Apr 8, 2021
Analog design Journal Methods of output-voltage adjustment for DC/DC converters Jun 14, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Analog design Journal Understanding 100% mode in low-power DC/DC converters Jun 22, 2018
Analog design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold Oct 24, 2017
Application note Feedforward Capacitor to Improve Stability and Bandwidth of TPS621/821-Family (Rev. A) Jun 28, 2017
Application note Step-Down LED Driver With Dimming With the TPS621-Family and TPS821-Family (Rev. A) Jun 28, 2017
Application note Sequencing and Tracking With the TPS621-Family and TPS821-Family (Rev. A) Jun 28, 2017
Analog design Journal Testing tips for applying external power to supply outputs without an input voltage Oct 24, 2016
Application note Optimizing the TPS62130/40/50/60 Output Filter (Rev. A) Jul 15, 2015
Analog design Journal Five steps to a great PCB layout for a step-down converter Jan 29, 2015
Application note TPS62130A Differences to TPS62130 Apr 2, 2014
Analog design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions Jul 25, 2013
Application note How to Measure the Control Loop of DCS-Control Devices (Rev. A) Aug 9, 2012
Analog design Journal Design considerations for a resistive feedback divider in a DC/DC converter Apr 26, 2012
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) Jan 13, 2012
Application note Powering the MSP430 from a High Voltage Input using the TPS62122 (Rev. C) Jan 12, 2012
Application note Voltage Margining Using the TPS62130 Dec 15, 2011
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs Sep 19, 2011
Analog design Journal IQ: What it is, what it isn’t, and how to use it Jun 17, 2011
Application note Performing Accurate Power Save Mode Efficiency Measurements (Rev. B) PDF | HTML Apr 18, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV62130EVM-505 — TLV62130EVM-505 Evaluation Module

The TLV62130 EVM is designed to help the user easily evaluate and test the operation and functionality of the TLV62130 buck converters. The EVM convert a 4-V to 17-V input voltage to a regulated 3.3-V output voltage that delivers up to 3 A in a 3-mm x 3-mm QFN package. The DCS control topology (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV62130 PSpice Unencrypted Transient Model (Rev. A)

SLVM505A.ZIP (41 KB) - PSpice model
Supported products & hardware
Simulation model

TLV62130 TINA-TI Transient Reference Design

SLVM739.TSC (130 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLV62130 TINA-TI Transient Spice Model

SLVM740.ZIP (54 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

SLVC780 — Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
Supported products & hardware
Reference design

DLP4500-C350REF — High Resolution, Portable Light Steering Reference Design using DLP Technology

This reference design, featuring the DLP® 0.45” WXGA chipset and implemented in the DLP® LightCrafter™ 4500 evaluation module (EVM), enables flexible control of high resolution, accurate patterns for industrial, medical, and scientific applications. With a free USB-based GUI and (...)

Supported products & hardware
Reference design

PMP40294 — Bi-directional Battery Power System +USB A 5V2A Output Reference Design

The PMP40294 reference design is designed for a high capacity battery packs which requires more and more charging and discharging power. It can support a wide input voltgae (5~20V) from any adaptor and deliver the maximal charging current up to 3A to a 3S battery pack. By adopting the (...)
Supported products & hardware
Reference design

PMP40441 — Multi-cell buck-boost battery charger system reference design for USB PD PPS

This reference design is for USB Power Delivery (PD) battery charging applications, such as power banks or other portable devices. It employs the Buck-Boost charger BQ25713 for a wide input and output range for USB PD charging. The USB PD controller card (PMP40442) can configure the charger to run (...)
Supported products & hardware
Reference design

TIDA-00254 — Accurate Point Cloud Generation for 3D Machine Vision Applications using DLP® Technology

The 3D Machine Vision reference design employs Texas Instruments DLP® Advanced Light Control Software Development Kit (SDK) for LightCrafter™ series controllers, which allows developers to easily construct 3D point clouds by integrating TI’s digital micromirror device (DMD) (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos