PMP40500

PMP40500

Design files

Overview

This 12-V, 42-A output half-bridge reference design is for bus converters in wired networking campus and branch switches. The design features high efficiency and various fault protections (over-current and short-circuit). The design provides an efficiency comparison using 3 kVRMS basic and functional isolated gate driver UCC21220D, UCC21220AD, UCC21222D and 5.7-kRMS reinforced isolated gate driver UCC21540D, UCC21540DWK and UCC21541DW.

Features
  • Peak efficiency up to 94.62%
  • Lower system cost through integrating 100-V auxiliary bias converter
  • Enhanced cycle-by-cycle current limit with pulse matching
  • Fully regulated pre-biased start-up
Output voltage options PMP40500.1
Vin (Min) (V) 50
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 42
Output Power (W) 504
Isolated/Non-Isolated Isolated
Input Type DC
Topology Half Bridge- Hard Switched
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT128.PDF (2354 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM138.PDF (237 KB)

Detailed overview of design layout for component placement

TIDM137.PDF (36 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM140.ZIP (26 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFL4.ZIP (609 KB)

Design file that contains information on physical board layer of design PCB

TIDM139.PDF (1760 KB)

PCB layer plot file used for generating PCB design layout

TIDM136.PDF (316 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

LM5036 — Half-bridge PWM controller with integrated auxiliary bias supply and regulated pre-biased start-up

Data sheet: PDF | HTML
General-purpose op amps

LM8261 — Single 30-V 21-MHz operational amplifier

Data sheet: PDF | HTML
Isolated gate drivers

UCC21220 — 4A/6A dual-channel basic isolated gate driver with disable

Data sheet: PDF | HTML
Isolated gate drivers

UCC21220A — 4A/6A dual-channel basic isolated gate driver with disable

Data sheet: PDF | HTML
Isolated gate drivers

UCC21222 — 4A/6A dual-channel basic isolated gate driver with disable, programmable deadtime

Data sheet: PDF | HTML
Isolated gate drivers

UCC21540 — 4A/6A, dual-channel reinforced isolated gate driver with disable, programmable deadtime

Data sheet: PDF | HTML
Isolated gate drivers

UCC21541 — 1.5A/2.5A dual-channel reinforced isolated gate driver with disable, programmable deadtime

Data sheet: PDF | HTML
MOSFETs

CSD19531Q5A — 100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.4 mOhm

Data sheet: PDF | HTML
Shunt voltage references

LM4040 — Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 54-Vdc Input, 12-V 4-A Output Half-Bridge Reference Design Aug 19, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos