Home Power management AC/DC switching regulators AC/DC controllers

LM5036

ACTIVE

Half-bridge PWM controller with integrated auxiliary bias supply and regulated pre-biased start-up

Product details

Topology Full bridge, Half bridge, Push pull Control mode Feedforward Features Current limiting, Frequency synchronization, High-voltage startup, Input line monitor, Integrated Switch, Leading edge blanking, Multi-topology, Pre-bias startup, Soft start, Synchronization pin, Thermal shutdown, Wide DC input Duty cycle (max) (%) 50
Topology Full bridge, Half bridge, Push pull Control mode Feedforward Features Current limiting, Frequency synchronization, High-voltage startup, Input line monitor, Integrated Switch, Leading edge blanking, Multi-topology, Pre-bias startup, Soft start, Synchronization pin, Thermal shutdown, Wide DC input Duty cycle (max) (%) 50
WQFN (RJB) 28 25 mm² 5 x 5
  • High integration controller for small form factor, high-density DC-DC power converters
  • Integrated 100-V, 100-mA auxiliary bias supply
  • Fully regulated pre-biased start-up
  • Enhanced cycle-by-cycle current limiting with pulse matching for low and high primary FETs
  • Optimized maximum duty cycle for primary-side FETs
  • Voltage-mode control with input voltage feed-forward
  • 100-V high-voltage start-up regulator
  • Configurable latch, OVP operation
  • Integrated 100-V, 2-A MOSFET drivers for primary-side FETs
  • Programmable dead-time between primary-side and synchronous rectifier (SR) FETs
  • Create a custom design using the LM5036 with the Excel Calculator Tool or WEBENCH Power Designer
  • High integration controller for small form factor, high-density DC-DC power converters
  • Integrated 100-V, 100-mA auxiliary bias supply
  • Fully regulated pre-biased start-up
  • Enhanced cycle-by-cycle current limiting with pulse matching for low and high primary FETs
  • Optimized maximum duty cycle for primary-side FETs
  • Voltage-mode control with input voltage feed-forward
  • 100-V high-voltage start-up regulator
  • Configurable latch, OVP operation
  • Integrated 100-V, 2-A MOSFET drivers for primary-side FETs
  • Programmable dead-time between primary-side and synchronous rectifier (SR) FETs
  • Create a custom design using the LM5036 with the Excel Calculator Tool or WEBENCH Power Designer

The LM5036 PWM controller, with integrated auxiliary bias supply, offers high power density for industrial isolated power applications. It contains all the features necessary to implement half-bridge power converters, using voltage-mode control, with input voltage feed-forward. This controller is intended to operate on the primary side of an isolated converter with DC input voltage up to 100 V. The controller includes features that improve power density and reliability while reducing system cost:

  • An integrated fly-buck converter as auxiliary bias supply. Provides bias power for both primary and secondary circuits, with a minimum of external components.
  • Fully regulated pre-bias start-up. Eliminates output voltage over-shoot or dips even when starting into a pre-charged output capacitor.
  • Enhanced cycle-by-cycle peak current limit with pulse matching. The controller limits both positive and negative current. Pulse matching ensures equal pulse width for low and high side devices, to avoid transformer saturation. Output current limit is approximately constant across the full range of input voltage.

The LM5036 PWM controller, with integrated auxiliary bias supply, offers high power density for industrial isolated power applications. It contains all the features necessary to implement half-bridge power converters, using voltage-mode control, with input voltage feed-forward. This controller is intended to operate on the primary side of an isolated converter with DC input voltage up to 100 V. The controller includes features that improve power density and reliability while reducing system cost:

  • An integrated fly-buck converter as auxiliary bias supply. Provides bias power for both primary and secondary circuits, with a minimum of external components.
  • Fully regulated pre-bias start-up. Eliminates output voltage over-shoot or dips even when starting into a pre-charged output capacitor.
  • Enhanced cycle-by-cycle peak current limit with pulse matching. The controller limits both positive and negative current. Pulse matching ensures equal pulse width for low and high side devices, to avoid transformer saturation. Output current limit is approximately constant across the full range of input voltage.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5039 ACTIVE Half-bridge PWM controller with advanced current limit Lower 1ku price

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM5036 Half-Bridge PWM Controller with Integrated Auxiliary Bias Supply datasheet (Rev. C) PDF | HTML 10 Oct 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM5036 PSpice Transient Model

SNVMBP8.ZIP (1687 KB) - PSpice Model
Simulation model

LM5036 SIMPLIS Transient

SNVMBI1.ZIP (137 KB) - SIMPLIS Model
Calculation tool

SLUC654 LM5036 Design Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
  • LM5036 Half-bridge PWM controller with integrated auxiliary bias supply and regulated pre-biased start-up
Reference designs

PMP40500 — 54-VDC input, 12-V 42-A output half-bridge reference design

This 12-V, 42-A output half-bridge reference design is for bus converters in wired networking campus and branch switches. The design features high efficiency and various fault protections (over-current and short-circuit). The design provides an efficiency comparison using 3 kVRMS basic and (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RJB) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos