TIDA-00176

TIDA-00176

Design files

Overview

The TIDA-00176 reference design is an EMC compliant industrial interface to Sin/Cos position encoders. Applications include industrial drives, which require accurate speed and position control.
The design utilizes a 16-bit dual sample ADC with drop-in compatible 14- or 12-bit versions available, allowing for optimization of performance and cost. TIDA-00176 is also provides a simple to connection to external processors using SPI and QEP interfaces and allows for the use of optional, embedded ADCs. For quick evaluation an example firmware for Piccolo F28069M MCU LaunchPad is provided, which outputs the measured angle from the Sin/Cos encoder with up to 28-bit resolution through the MCU’s USB virtual COM port.

Features
  • EMC Compliant Industrial Interface Design for Sin/Cos Encoders with 1Vpp Differential Output at 2.5-V Offset, Input Frequencies up to 500-kHz
  • High-Resolution Interpolated Position, up to 28-bits Resolution, Cable Length Tested up to 70m
  • Dual Analog Signal Chain for Simultaneous Use of 16-bit Dual SAR ADC and MCU Embedded ADCs Allows for Evaluation of Both Paths and/or Optimization of One Path for Increased Noise Immunity with Reduced Bandwidth
  • Easy to Connect to MCU with SPI and QEP Interface and Option for Cost Optimization pending Resolution Requirements, Thanks to Drop-in Compatible 14- or 12-bit  ADC
  • Example Firmware for C2000 MCU with High-Resolution Angle Calculated at 16-kHz and Angle Data Send via USB virtual COM Port for Easy Performance Evaluation
  • Tested for IEC61000-4-2,4-4 and 4-5 (ESD, EFT and Surge EMC Immunity Requirements)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUA05B.PDF (4528 KB)

Reference design overview and verified performance test data

TIDRF58.PDF (389 KB)

Detailed overview of design layout for component placement

TIDRF55.PDF (48 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRF57.ZIP (3771 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAF2.ZIP (1051 KB)

Design file that contains information on physical board layer of design PCB

TIDRF56.PDF (3064 KB)

PCB layer plot file used for generating PCB design layout

TIDRF54.PDF (759 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

TLV3202 — 5.5-V, high-speed, dual push-pull comparator

Data sheet: PDF | HTML
DC/DC converters

TPS54040A — 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode

Data sheet: PDF | HTML
Fully differential amplifiers

THS4531A — Ultra Low Power, RRO, Fully-Differential Amplifier

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA2365 — 5V, 50MHz, Precision, High-CMRR, Rail-to-Rail Operational Amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS717 — 150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS799 — 200-mA, low-IQ, low-dropout voltage regulator with low-noise & enable

Data sheet: PDF | HTML
Precision ADCs

ADS8354 — Dual 700kSPS 16-Bit Simultaneous-Sampling SAR Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML

Start development

Software development

Code example or demo

TIDCAF3 — TIDA-00176 Sin/Cos Encoders Example Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00176 — Interface to Sin/Cos Encoders with High-Resolution Position Interpolation Reference Design

TIDCAF3 — TIDA-00176 Sin/Cos Encoders Example Firmware

close
Latest version
Version: 01.00.00.00
Release date: Jun 10, 2015
Hardware development
Reference design
TIDA-00176 — Interface to Sin/Cos Encoders with High-Resolution Position Interpolation Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcaf3 or www.ti.com/lit/xx/tidcaf3/tidcaf3.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCAF3. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Interface to Sin/Cos Encoders Design Guide (Rev. B) PDF | HTML Mar 28, 2025
Technical article Designing an EMC-compliant interface to motor position encoders – Part 5 PDF | HTML Nov 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos