TIDA-00539

TIDA-00539

Design files

Overview

TIDA-00539 uses two TPS2378 PD controllers for a forced 4-pair UPOE solution to 51W non-standard PoE PD applications. It incorportates the UCC2897A controller in a high-efficiency, great transient response (driven) synch flyback converter capble of 19V at 2.3A.

Features
  • Forced 4-Pair UPOE (51W)
  • 93% high efficiency (converter only)
  • Test Report is Included
  • Evaluation Board can be purchased
Output voltage options TIDA-00539.1
Vin (Min) (V) 42.5
Vin (Max) (V) 57
Vout (Nom) (V) 19
Iout (Max) (A) 2.3
Output Power (W) 43.7
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Synchronous^POE
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU998.PDF (563 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREZ1.PDF (253 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAC7.ZIP (2922 KB)

Design file that contains information on physical board layer of design PCB

TIDREZ0.PDF (293 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC2897A110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML
MOSFETs

CSD18504Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.6 mOhm

Data sheet: PDF | HTML
Powered devices

TPS2378IEEE 802.3at PoE High-Power PD interface with AUX Control

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TPS2378EVM-602 — Dual TPS2378 PoE PD for Forced UPOE 51W High Power Four-Pair PoE Applications

TIDA-00539 uses two TPS2378 PD controllers for a forced 4-pair UPOE solution to 51W non-standard PoE PD applications. It incorportates the UCC2897A controller in a high-efficiency, great transient response (driven) synch flyback converter capble of 19V at 2.3A.

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00539 UPOE High-Efficiency Flyback Converter (19V/2.3A) for Forced 4-Pair PoE PD Apps Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS2378EVM-602 Dual TPS2378 PoE PD for Forced UPOE 51W High Power Four-Pair PoE Applications

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00539 UPOE High-Efficiency Flyback Converter (19V/2.3A) for Forced 4-Pair PoE PD Apps Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report TIDA-00539 Test Results May 20, 2015
Technical article Power over Ethernet: New applications every day PDF | HTML Oct 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos