TIDA-00765

TIDA-00765

Design files

Overview

TIDA-00765 is a less than 100nVpp analog front end for resistive strain gauge bridge load cell-based weight and vibration measurement. It is ideally suited for appliances, which require high-resolution due to large dynamic range or have considerable weight offset. In the face of significant levels of switching supply noise and rapid temperature changes, drift and interference are common issues in harsh environments. The design’s high integration, AC excitation, and robust filtering suppress drift and interference to ensure consistent performance in tough environments.

Features
  • Captures outputs of both multiple and single resistive strain gauge-based load cell bridges simultaneously
  • Consistent <100nVpp low-noise performance
  • <5-μV total error from 0ᵒC to 85ᵒC
  • AC excitation robustly eliminates drift introduced by parasitic thermocouples and other causes
  • Highly robust to >500mVpp 100-kHz switching-supply noise
  • Captures vibrations up to 500 Hz with sample rate ≤2 kSps
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBL0A.PDF (2476 KB)

Reference design overview and verified performance test data

TIDRL54.PDF (251 KB)

Detailed overview of design layout for component placement

TIDRL53.PDF (63 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRL56.ZIP (3319 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC12.ZIP (434 KB)

Design file that contains information on physical board layer of design PCB

TIDRL55.PDF (1765 KB)

PCB layer plot file used for generating PCB design layout

TIDRL52.PDF (691 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TS5A213665V, 1:1 (SPST), 2-channel, analog switch, 0.75Ω Ron, 1.8V compatible logic

Data sheet: PDF | HTML
Digital temperature sensors

LMT010.5°C Accurate 2-pin Temperature Sensor with a Pulse Train Interface

Data sheet: PDF | HTML
ESD protection diodes

TPD4E1U06Quad 0.8-pF, 5.5-V, ±15-kV ESD protection diode in SOT-23 & SC70 packages

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430G255316 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF
MOSFETs

CSD13381F412-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6mm, 180 mOhm, gate ESD protection

Data sheet: PDF | HTML
MOSFETs

CSD23381F4-12-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 1 mm, 175 mOhm, gate ESD protection

Data sheet: PDF | HTML
Precision ADCs

ADS122024-bit, 2-kSPS, four-channel, low-power, delta-sigma ADC with PGA, VREF, SPI and two IDACs

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

ADS1220EVM — ADS1220 evaluation module

TIDA-00765 is a less than 100nVpp analog front end for resistive strain gauge bridge load cell-based weight and vibration measurement. It is ideally suited for appliances, which require high-resolution due to large dynamic range or have considerable weight offset. In the face of significant levels (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00765 1g Resolution over 15kg Range Sub-100nVpp Noise Front-End Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ADS1220EVM ADS1220 evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00765 1g Resolution over 15kg Range Sub-100nVpp Noise Front-End Reference Design

Software development

Firmware

TIDCC13 — TIDA-00765 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00765 1g Resolution over 15kg Range Sub-100nVpp Noise Front-End Reference Design

TIDCC13 TIDA-00765 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Mar 31, 2016
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00765 1g Resolution over 15kg Range Sub-100nVpp Noise Front-End Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcc13 or www.ti.com/lit/xx/tidcc13/tidcc13.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCC13. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide High-Resolution Low-Noise Front-End Weight Vibration Measurement Design Guide (Rev. A) Jun 14, 2016
Technical article The real secret to become a better cook. Integrate smart scale technology in kitch PDF | HTML Oct 25, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIPD188 High-Resolution, Low-Drift, Precision Weigh-Scale Reference Design with AC Bridge Excitation

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos