LMT01

ACTIVE

Product details

Local sensor accuracy (max) 0.5 Type Local Operating temperature range (°C) -50 to 150 Interface type Pulse Count Features NIST traceable Supply current (max) (µA) 39 Temp resolution (max) (bps) 13 Remote channels (#) 0 Rating Catalog
Local sensor accuracy (max) 0.5 Type Local Operating temperature range (°C) -50 to 150 Interface type Pulse Count Features NIST traceable Supply current (max) (µA) 39 Temp resolution (max) (bps) 13 Remote channels (#) 0 Rating Catalog
TO-92 (LPG) 2 6.08 mm² (4 mm × 1.52 mm) WSON (DQX) 2 3.4 mm² (2 mm × 1.7 mm)
  • High Accuracy Over –50°C to 150°C Wide Temperature Range
    • –20°C to 90°C: ±0.5°C (Maximum)
    • 90°C to 150°C: ±0.625°C (Maximum)
    • –50°C to –20°C: ±0.7°C (Maximum)
  • Precision Digital Temperature Measurement Simplified in a 2-Pin Package
  • Pulse Count Current Loop Easily Read by Processor. Number of Output Pulses is Proportional to Temperature With 0.0625°C Resolution
  • Communication Frequency: 88 kHz
  • Conversion Current: 34 µA
  • Continuous Conversion Plus Data-Transmission Period: 100 ms
  • Floating 2-V to 5.5-V (VP–VN) Supply Operation With Integrated EMI Immunity
  • Multiple 2-Pin Package Offerings: TO-92/LPG (3.1 mm × 4 mm × 1.5 mm) – ½ the Size of Traditional TO-92 and WSON With Wettable Flanks
  • High Accuracy Over –50°C to 150°C Wide Temperature Range
    • –20°C to 90°C: ±0.5°C (Maximum)
    • 90°C to 150°C: ±0.625°C (Maximum)
    • –50°C to –20°C: ±0.7°C (Maximum)
  • Precision Digital Temperature Measurement Simplified in a 2-Pin Package
  • Pulse Count Current Loop Easily Read by Processor. Number of Output Pulses is Proportional to Temperature With 0.0625°C Resolution
  • Communication Frequency: 88 kHz
  • Conversion Current: 34 µA
  • Continuous Conversion Plus Data-Transmission Period: 100 ms
  • Floating 2-V to 5.5-V (VP–VN) Supply Operation With Integrated EMI Immunity
  • Multiple 2-Pin Package Offerings: TO-92/LPG (3.1 mm × 4 mm × 1.5 mm) – ½ the Size of Traditional TO-92 and WSON With Wettable Flanks

The LMT01 device is a high-accuracy, 2-pin temperature sensor with an easy-to-use pulse count current loop interface, which makes it suitable for onboard and offboard applications in automotive, industrial, and consumer markets. The LMT01 digital pulse count output and high accuracy over a wide temperature range allow pairing with any MCU without concern for integrated ADC quality or availability, while minimizing software overhead. TI’s LMT01 device achieves a maximum ±0.5°C accuracy with very fine resolution (0.0625°C) over a temperature range of –20°C to 90°C without system calibration or hardware and software compensation.

The LMT01’s pulse count interface is designed to directly interface with a GPIO or comparator input, thereby simplifying hardware implementation. Similarly, the LMT01’s integrated EMI suppression and simple 2-pin architecture makes it suitable for onboard and offboard temperature sensing in a noisy environment. The LMT01 device can be easily converted into a two-wire temperature probe with a wire length up to two meters. See LMT01-Q1 for the automotive qualified version.

The LMT01 device is a high-accuracy, 2-pin temperature sensor with an easy-to-use pulse count current loop interface, which makes it suitable for onboard and offboard applications in automotive, industrial, and consumer markets. The LMT01 digital pulse count output and high accuracy over a wide temperature range allow pairing with any MCU without concern for integrated ADC quality or availability, while minimizing software overhead. TI’s LMT01 device achieves a maximum ±0.5°C accuracy with very fine resolution (0.0625°C) over a temperature range of –20°C to 90°C without system calibration or hardware and software compensation.

The LMT01’s pulse count interface is designed to directly interface with a GPIO or comparator input, thereby simplifying hardware implementation. Similarly, the LMT01’s integrated EMI suppression and simple 2-pin architecture makes it suitable for onboard and offboard temperature sensing in a noisy environment. The LMT01 device can be easily converted into a two-wire temperature probe with a wire length up to two meters. See LMT01-Q1 for the automotive qualified version.

Download View video with transcript Video

Request more information

NIST calibration documentation is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TMP1826 ACTIVE 2Kbit EEPROM with integrated ±0.2°C temperature sensor, compatible with 1-Wire® protocol Single-wire interface sensor, higher accuracy (±0.3°C) and integrated 2-kbit EEPROM

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LMT01 0.5°C Accurate 2-Pin Digital Output Temperature Sensor With Pulse Count Interface datasheet (Rev. D) PDF | HTML Jun 1, 2018
Application note Temperature Monitor for Power Modules and Power Electronic Parts Jul 30, 2025
Product overview NIST Traceability for Temperature and Humidity Sensors PDF | HTML Apr 15, 2025
Application note Temperature sensors: PCB guidelines for surface mount devices (Rev. A) Jan 18, 2019
Technical article How to select a temperature sensor probe PDF | HTML Feb 18, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMT01EVM — LMT01 Evaluation Module

The LMT01EVM allows users to evaluate the performance of the LMT01 2-pin digital temperature sensor. The EVM comes in a USB stick form factor package with an onboard MSP430F5528 microcontroller that interfaces with the host computer's USB port and the LMT01 device. The EVM features perforated (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Code example or demo

SNIC014 — LMT01 Arduino Example Code v1.0

Supported products & hardware
Firmware

SNIC013 — LMT01EVM Firmware Source v1.21

Supported products & hardware
GUI for evaluation module (EVM)

SNIC011 — LMT01EVM GUI v1.12.0.0

Supported products & hardware
Reference design

TIDA-00449 — 10s Battery Pack Monitoring, Balancing, and Comprehensive Protection. 50A Discharge Reference Design

This reference design is ready tested for 10 cells in series battery pack monitoring, balancing and protection for power tools. Power tools increasingly use highly power-dense Li-Ion or Li-Iron phosphate cells based battery packs that need to be protected from explosion due to incorrect charging or (...)

Supported products & hardware
Reference design

TIDA-00550 — Dual Channel-to-Channel Isolated Universal Analog Input Module for PLC Reference Design

TIDA-00550, a dual channel-to-channel isolated universal analog input module reference design for programmable logic controllers (PLCs), combines precision and flexibility. This reference design, used in conjunction with sensor transmitters, can measure standard input voltages and currents as (...)

Supported products & hardware
Reference design

TIDA-00752 — ±0.5°C 2-Wire Galvanically Isolated IC Temp Sensor with Pulse Count Interface Reference Design

In order to provide system designers a new cost-effective and easy alternative to assured precision temperature measurement, this reference design discusses the new tiny 2-pin digital output IC temperature sensor with single wire pulse count interface that enhances reliability and greatly (...)

Supported products & hardware
Reference design

TIDA-00765 — 1g Resolution over 15kg Range Sub-100nVpp Noise Front-End Reference Design

TIDA-00765 is a less than 100nVpp analog front end for resistive strain gauge bridge load cell-based weight and vibration measurement. It is ideally suited for appliances, which require high-resolution due to large dynamic range or have considerable weight offset. In the face of significant levels (...)
Supported products & hardware
Reference design

TIDA-00779 — 230-V, 3.5-kW PFC with >98% Efficiency, Optimized for BOM and Size Reference Design

The TIDA-00779 is a 3.5-kw, cost competitive power factor regulator converter designed for room air-conditioner and other major appliances. This reference design is a continuous-conduction-mode (CCM) boost converter implemented using TI’s UCC28180 PFC controller provided with all of the (...)

Supported products & hardware
Reference design

TIDA-010019 — RTD replacement for cold junction compensation reference design in a temperature sensor

Temperature-sensing applications that use a thermocouple (TC) require an accurate local temperature sensor to achieve high accuracy. Solutions for design challenges such as cold-junction compensation (CJC) or including an ultra-low power TC analog front-end are highlighted and addressed in this (...)
Supported products & hardware
Reference design

TIDA-01469 — Motor Monitoring Using Wireless Vibration Sensor Reference Design Enabling Preventive Maintenance

This reference design is a low-power wireless subsystem solution that monitors motors using vibration sensing to determine if preventative maintenance is necessary. An FFT of the vibration data can be sent out to another device using either Bluetooth low energy or sub-1GHz wireless protocols. The (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TO-92 (LPG) 2 Ultra Librarian
WSON (DQX) 2 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos