TIDA-00826

TIDA-00826

Design files

Overview

This reference design is part of an analog front-end for 50Ω-input oscilloscope application. System designers can readily use this evaluation platform to process input signals from DC to 2 GHz in both frequency-domain and time-domain applications.

Features
  • 50-Ω input, analog front-end with input signal bandwidth of 2 GHz
  • System ENOB of 6 to 8 bits is achieved with this signal chain
  • Supports a maximum input signal of ± 3V, with user-selectable options for input AC or DC coupling
  • DC-offset correction feature available in DC-coupled input mode
  • Three input-amplitude voltage adjustment settings provided by the front-end π-attenuator: 1:1, 2:1 and 5:1
  • Low noise, high-performance fully-differential amplifier (LMH5401) used for single-ended to differential conversion
  • High performance digitally-controlled variable-gain amplifier (LMH6401) programmable from 26dB to -6dB gain in 1-dB steps to maintain full-scale input at the ADC
  • 12-bit ADC12J4000 operating at 4GSPS for sampling input signals
  • Design supports +5 V supply using wall-mount power adapter or +12 V using internal FMC connection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBA4.PDF (1449 KB)

Reference design overview and verified performance test data

TIDRJW2.PDF (284 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBF5.ZIP (1122 KB)

Design file that contains information on physical board layer of design PCB

TIDRJW3.PDF (28401 KB)

PCB layer plot file used for generating PCB design layout

TIDRJW1.PDF (3701 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock jitter cleaners

LMK04828 — Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
Comparators

LMC6762 — Dual Micro-Power Rail-to-Rail Input CMOS Comparator with Push-Pull Output

Data sheet: PDF | HTML
Configurable gates

SN74LVC1G57 — Configurable Multiple-Function Gate

Data sheet: PDF | HTML
DC/DC converters

LM26400Y — Dual 2A, 500kHz Wide Input Range Buck Regulator

Data sheet: PDF | HTML
DC/DC converters

LMR70503 — 2.8V to 5.5V, 300mA Buck/Boost Negative Output Voltage Regulator

Data sheet: PDF
DC/DC converters

TPS54327 — 4.5V to 18V Input, 3-A Synchronous Step-Down Converter

Data sheet: PDF | HTML
DC/DC converters

TPS63060 — 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter

Data sheet: PDF | HTML
Digital temperature sensors

LM95233 — ±2°C Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface

Data sheet: PDF
High-speed ADCs (≥10 MSPS)

ADC12J4000 — 12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

LMH6559 — 1750MHz, High-Speed, Closed-Loop Buffer

Data sheet: PDF
Hot-swap controllers

TPS2400 — 5.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML
Inverting buffers & drivers

CD74HC14 — 6-ch, 2-V to 6-V inverters with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP38513 — 3-A, ultra-low-dropout voltage regulator with power good & enable for 1.8 V

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV702 — 300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS723 — 200-mA, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS732 — 250mA high-accuracy, ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS74901 — 3-A, low-VIN (0.8-V) adjustable ultra-low-dropout voltage regulator with power good and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS793 — 200mA low-dropout voltage regulator with enable

Data sheet: PDF | HTML
MOSFETs

CSD18532Q5B — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376 — Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
RF PLLs & synthesizers

TRF3765 — 300M-4800MHz Low Noise Integer-N/Fractional-N PLL with Integrated VCO and up to 8 Outputs

Data sheet: PDF | HTML
RF fully differential amplifiers (FDAs)

LMH5401 — 8-GHz Ultra wideband fully differential amplifier

Data sheet: PDF | HTML
RF variable gain amplifiers (VGAs)

LMH6401 — 4.5 GHz ultra wideband digital variable gain amplifier

Data sheet: PDF | HTML
Real-time clocks (RTCs) & timers

LMC555 — World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T774 — Four-bit dual-supply bus transceiver with configurable voltage-level shifting and tri-state outputs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 50-Ohm Oscilloscope Front-end Design Guide Dec 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos