TIDA-010046

TIDA-010046

Design files

Overview

This reference design is optimized for 10 to 100 Mbps using the low-power Ethernet physical layer (PHY) DP83825 supporting 150-m reach over CAT5e cable which is beyond the standard Ethernet distance limitation of 100 m (328 feet). This design has power delivery over Ethernet cable along with data communication using IEEE802.3at Type-1 (13 W) PoE-PD TPS23755 device with integrated primary-side regulated flyback DC/DC controller. This reference design is pre-compliant tested for radiated emissions, ESDs and EFTs.

Features
  • Based on cost efficiency, low-power consumption and small form-factor 10 to 100-Mbps Ethernet PHY DP83825 with RMII support and 150-m cable reach
  • Efficient power delivery via PoE using IEEE802.3at Type-1 PoE-PSE and PoE-PD
  • Pre-compliant tested for radiated emission requirements
    • CISPR22/EN55022 meets Class A and B limits
    • FCC Part 15 meets Class A and B limits
  • Pre-compliant tested for conducted immunity requirements
    • ±12-kV contact discharge and ±15-kV air discharge ESD IEC 61000-4-2 meets criterion B
    • ±2-kV IO capacitive coupling EFT per IEC 61000-4-4 meets criterion B
  • External isolation transformer with common-mode choke on PHY side for improved EMI and EMC performance
  • Programmable LED support for link and activity
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUES1A.PDF (9240 KB)

Reference design overview and verified performance test data

TIDM262.ZIP (525 KB)

Detailed overview of design layout for component placement

TIDM261.ZIP (258 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM264.ZIP (7249 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFN8.ZIP (1004 KB)

Design file that contains information on physical board layer of design PCB

TIDM263.ZIP (2992 KB)

PCB layer plot file used for generating PCB design layout

TIDM260.ZIP (1038 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM34782.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML
DC/DC converters

LM5160LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

Data sheet: PDF | HTML
ESD protection diodes

ESDS312Dual 4.5-pF, 3.6-V, ±30-kV ESD protection diode with 25-A 8/20-uS surge rating for USB and Ethernet

Data sheet: PDF | HTML
ESD protection diodes

TPD2E001Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
Ethernet PHYs

DP83822ILow-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD

Data sheet: PDF | HTML
Ethernet PHYs

DP83825ISmallest form factor (3-mm by 3-mm), low-power 10/100-Mbps Ethernet PHY transceiver with 50-MHz c

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A26500-mA, 18-V, ultra-low-IQ, high-accuracy, adjustable low-dropout voltage regulator with power good

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A400150-mA, 100-V, low-IQ, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430F552925 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML
Power muxes

TPS21212.7-V to 22-V, 56-mΩ, 4.5-A, power mux with seamless switchover

Data sheet: PDF
Power sourcing equipment

TPS238612-pair, type-2, 4-channel PoE PSE with autonomous mode

Data sheet: PDF | HTML
Powered devices

TPS23755IEEE 802.3at PoE PD with no-opto flyback DC-DC controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide EMC-Compliant 10/100-Mbps Ethernet PHY Reference Design With IEEE 802.3at Type-1 (Rev. A) Feb 13, 2020
Technical article Low power, big impact: Low-power Ethernet PHYs for building automation PDF | HTML Feb 21, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos