Home Power management Power over Ethernet (PoE) ICs Powered devices

TPS23755

ACTIVE

IEEE 802.3at PoE PD with no-opto flyback DC-DC controller

Product details

PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD and DC/DC Vin (max) (V) 57 Vin (min) (V) 10.2 PoE current limit (min) (mA) 405 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 360 Features Advanced startup, Error amplifier, Integrated Switching FET, Primary-side regulation, Secondary-side adapter priority, Spread-spectrum frequency dithering, Thermal shutdown Fault response Auto Retry Operating temperature range (°C) -40 to 125 Rating Catalog
PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD and DC/DC Vin (max) (V) 57 Vin (min) (V) 10.2 PoE current limit (min) (mA) 405 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 360 Features Advanced startup, Error amplifier, Integrated Switching FET, Primary-side regulation, Secondary-side adapter priority, Spread-spectrum frequency dithering, Thermal shutdown Fault response Auto Retry Operating temperature range (°C) -40 to 125 Rating Catalog
VSON (RJJ) 23 24 mm² 6 x 4
  • Complete IEEE 802.3at PD solution for type 1 PoE
    • Ethernet Alliance (EA) logo certified designs available
    • Robust 100-V, 0.36-Ω (typ) hotswap MOSFET
    • Programmable classification level
  • Integrated PWM controller with 0.77-Ω (typ) 150-V power MOSFET
    • Flyback controller with PSR
      • Supports CCM operation with secondary side diode rectifier
      • ±3% (typ, 12-V Output) Load regulation (5%-100% range)
    • Supports low-side switch buck topology
    • Adjustable switching frequency with synchronization
    • advanced startup
    • Programmable slew rate and frequency dithering for enhanced EMI reduction
  • Secondary side adapter priority control with smooth transition
  • –40°C to 125°C Junction temperature range
  • Small 6-mm x 4-mm VSON package
  • Complete IEEE 802.3at PD solution for type 1 PoE
    • Ethernet Alliance (EA) logo certified designs available
    • Robust 100-V, 0.36-Ω (typ) hotswap MOSFET
    • Programmable classification level
  • Integrated PWM controller with 0.77-Ω (typ) 150-V power MOSFET
    • Flyback controller with PSR
      • Supports CCM operation with secondary side diode rectifier
      • ±3% (typ, 12-V Output) Load regulation (5%-100% range)
    • Supports low-side switch buck topology
    • Adjustable switching frequency with synchronization
    • advanced startup
    • Programmable slew rate and frequency dithering for enhanced EMI reduction
  • Secondary side adapter priority control with smooth transition
  • –40°C to 125°C Junction temperature range
  • Small 6-mm x 4-mm VSON package

The TPS23755 device combines a Power over Ethernet (PoE) powered device (PD) interface, a 150-V switching power FET, and a current-mode DC-DC controller optimized for flyback topology. The high level of integration along with primary side regulation (PSR), spread spectrum frequency dithering (SSFD), and advanced startup makes the TPS23755 an ideal solution for size-constrained applications. The PoE implementation supports the IEEE 802.3at standard as a 13-W, Type 1 PD.

The PSR feature of the DC-DC controller uses feedback from an auxiliary winding for control of the output voltage, eliminating the need for external shunt regulator and optocoupler. It is optimized for operation with secondary side diode rectifier (typically 12-V output or higher). Typically, the converter operates in continuous conduction mode (CCM) at a switching frequency of 250 kHz.

SFFD and slew rate control helps to minimize the size and cost of the EMI filter. Advanced Startup allows the use of minimal bias capacitor while simplifying converter startup and hiccup design.

Secondary auxiliary power detect capability provides priority for a secondary side power adapter, while ensuring smooth transition to and from PoE input power, with no efficiency or thermal trade-off.

The DC-DC controller features internal soft-start, slope compensation, and blanking. For non-isolated applications, the buck topology is also supported by the TPS23755.

The TPS23755 device combines a Power over Ethernet (PoE) powered device (PD) interface, a 150-V switching power FET, and a current-mode DC-DC controller optimized for flyback topology. The high level of integration along with primary side regulation (PSR), spread spectrum frequency dithering (SSFD), and advanced startup makes the TPS23755 an ideal solution for size-constrained applications. The PoE implementation supports the IEEE 802.3at standard as a 13-W, Type 1 PD.

The PSR feature of the DC-DC controller uses feedback from an auxiliary winding for control of the output voltage, eliminating the need for external shunt regulator and optocoupler. It is optimized for operation with secondary side diode rectifier (typically 12-V output or higher). Typically, the converter operates in continuous conduction mode (CCM) at a switching frequency of 250 kHz.

SFFD and slew rate control helps to minimize the size and cost of the EMI filter. Advanced Startup allows the use of minimal bias capacitor while simplifying converter startup and hiccup design.

Secondary auxiliary power detect capability provides priority for a secondary side power adapter, while ensuring smooth transition to and from PoE input power, with no efficiency or thermal trade-off.

The DC-DC controller features internal soft-start, slope compensation, and blanking. For non-isolated applications, the buck topology is also supported by the TPS23755.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS23758 ACTIVE IEEE 802.3at PoE PD with no-opto sync flyback DC-DC controller This product is recommended for 5V or lower output voltage applications in order to maintain output voltage regulation accuracy.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS23755 IEEE 802.3at PoE PD with No-Opto Flyback DC-DC Controller datasheet (Rev. B) PDF | HTML 25 Nov 2020
Application note PoE Powered Devices Debug Guidelines PDF | HTML 19 Jul 2021
Application note PoE PD Schematic Review Guidelines PDF | HTML 29 Apr 2021
Technical article How to reduce the size of your 13-W PoE PD solution PDF | HTML 25 Jun 2019
Application note Lightning Surge Considerations for PoE Powered Devices 30 Apr 2015
Application note Advanced Adapter ORing Solutions using the TPS23753 (Rev. A) 09 Feb 2009
Application note Designing an EMI Compliant PoE with Isolated Flyback 20 May 2008
Application note Practical Guidelines EMI Compliant PoE 27 Mar 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS23755EVM-894 — TPS23755 Evaluation Module for IEEE802.3at Type 1 PoE PD Applications

The TPS23755 evaluation module (TPS23755EVM-894) contains evaluation and reference circuitry for the TPS23755, which is a IEEE802.3at Type 1 PoE PD controller suitable for Type 1 (13W) PoE PD applications.
User guide: PDF | HTML
Not available on TI.com
Gerber file

TPS23755EVM-894 Gerber

SLVC738.ZIP (605 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010046 — EMC-compliant 10/100-Mbps Ethernet PHY reference design with IEEE802.3at Type-1 (≤ 12.95 W) PoE-PD

This reference design is optimized for 10 to 100 Mbps using the low-power Ethernet physical layer (PHY) DP83825 supporting 150-m reach over CAT5e cable which is beyond the standard Ethernet distance limitation of 100 m (328 feet). This design has power delivery over Ethernet cable along with data (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010034 — IEEE802.3at Type-1 PoE and 12V adapter input to point of load reference design for IP network camera

Power over Ethernet (PoE) enables power to be delivered over the same ethernet cable as data with no danger of cross-talk, interference, or corruption of the data streams. This reference design showcases end-to-end power tree for an IP network camera powered using PoE or 12-V adapter based on the (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (RJJ) 23 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos