Home Power management DC/DC switching regulators DC/DC converters

TPS61299

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 0.5 Vout (max) (V) 5.5 Vout (min) (V) 1.8 Switch current limit (typ) (A) 1.5 Features Enable, Load Disconnect, Pass-through mode, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0000001 Duty cycle (max) (%) 100
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 0.5 Vout (max) (V) 5.5 Vout (min) (V) 1.8 Switch current limit (typ) (A) 1.5 Features Enable, Load Disconnect, Pass-through mode, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0000001 Duty cycle (max) (%) 100
DSBGA (YBH) 6 1.4 mm² (1.4 mm × 1 mm) SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm)
  • Input voltage range: 0.5V to 5.5V
  • 0.7V minimum start-up voltage for TPS61299x
  • 0.9V minimum start-up voltage for TPS61299xA
  • Input operating voltage down to 150mV with signal VIN > 0.7V for TPS61299x
  • Input operating voltage down to 150mV with signal VIN > 0.9V for TPS61299xA
  • Output voltage range: 1.8V to 5.5V for device with current limit no more than 1.2A
  • Output voltage range: 1.8V to 5V for TPS612997/A
  • Average input current limit: 5mA; 25mA; 50mA; 100mA; 250mA, 500mA, 1.2A, 1.9A (different versions)
  • 95nA typical quiescent current into VOUT
  • 60nA typical shutdown current into VIN for TPS61299x
  • 30nA typical force pass through current into VIN for TPS61299xA
  • Up to 91% efficiency at VIN = 3.6V, VOUT = 5V, and IOUT =10µA
  • Up to 94% efficiency at VIN = 3.6V, VOUT = 5V, and IOUT =200mA
  • Fast transient performance: setting time ~8µs at VIN = 3.6V, VOUT = 5V, IOUT = 0A -> 200mA
  • True disconnection at EN low for TPS61299x
  • Force pass through at EN low for TPS61299xA
  • Automatic PFM/PWM mode transition
  • Auto pass-through at VIN > VOUT
  • Output SCP and thermal shutdown protections
  • 6-Pin WCSP (1.2mm x 0.8mm) / SOT563 package (1.6mm x 1.6mm)
  • Module solution (inductor integrated) TPSM81299
  • Input voltage range: 0.5V to 5.5V
  • 0.7V minimum start-up voltage for TPS61299x
  • 0.9V minimum start-up voltage for TPS61299xA
  • Input operating voltage down to 150mV with signal VIN > 0.7V for TPS61299x
  • Input operating voltage down to 150mV with signal VIN > 0.9V for TPS61299xA
  • Output voltage range: 1.8V to 5.5V for device with current limit no more than 1.2A
  • Output voltage range: 1.8V to 5V for TPS612997/A
  • Average input current limit: 5mA; 25mA; 50mA; 100mA; 250mA, 500mA, 1.2A, 1.9A (different versions)
  • 95nA typical quiescent current into VOUT
  • 60nA typical shutdown current into VIN for TPS61299x
  • 30nA typical force pass through current into VIN for TPS61299xA
  • Up to 91% efficiency at VIN = 3.6V, VOUT = 5V, and IOUT =10µA
  • Up to 94% efficiency at VIN = 3.6V, VOUT = 5V, and IOUT =200mA
  • Fast transient performance: setting time ~8µs at VIN = 3.6V, VOUT = 5V, IOUT = 0A -> 200mA
  • True disconnection at EN low for TPS61299x
  • Force pass through at EN low for TPS61299xA
  • Automatic PFM/PWM mode transition
  • Auto pass-through at VIN > VOUT
  • Output SCP and thermal shutdown protections
  • 6-Pin WCSP (1.2mm x 0.8mm) / SOT563 package (1.6mm x 1.6mm)
  • Module solution (inductor integrated) TPSM81299

The TPS61299x/xA is a synchronous boost converter with 95nA ultra-low quiescent current and average input current limit. The device provides a power solution for portable equipment with alkaline battery and coin cell battery. This device has high efficiency under light-load condition to achieve long operation time and average input current limit can avoid battery discharging with high current.

The TPS61299x/xA has wide input voltage range from 0.5V to 5.5V and output voltage range from 1.8V to 5.5V. The device has different versions for average input current limit from 5mA to 1.9A. The TPS61299 with 1.2A current limit can support up to 500mA output current from 3V input to 5V output conversion and achieve approximately 94% efficiency at 200mA load.

The TPS61299x/xA has optional fast-load transient performance at output voltage is 4.5V, 5V or 5.5V. In fast-load transient, the typical setting time is 8µs when output current transient from 0A to 200mA.

The TPS61299x supports true shutdown function when it is disabled. And TPS61299xA supports force pass through function when it is disabled. Customer could choose either one for specific application.

The TPS61299x/xA offers a very small solution size with 6-ball 1.2mm x 0.8mm WCSP package and 6-pin 1.6mm x 1.6mm SOT563 package.

The TPS61299x/xA is a synchronous boost converter with 95nA ultra-low quiescent current and average input current limit. The device provides a power solution for portable equipment with alkaline battery and coin cell battery. This device has high efficiency under light-load condition to achieve long operation time and average input current limit can avoid battery discharging with high current.

The TPS61299x/xA has wide input voltage range from 0.5V to 5.5V and output voltage range from 1.8V to 5.5V. The device has different versions for average input current limit from 5mA to 1.9A. The TPS61299 with 1.2A current limit can support up to 500mA output current from 3V input to 5V output conversion and achieve approximately 94% efficiency at 200mA load.

The TPS61299x/xA has optional fast-load transient performance at output voltage is 4.5V, 5V or 5.5V. In fast-load transient, the typical setting time is 8µs when output current transient from 0A to 200mA.

The TPS61299x supports true shutdown function when it is disabled. And TPS61299xA supports force pass through function when it is disabled. Customer could choose either one for specific application.

The TPS61299x/xA offers a very small solution size with 6-ball 1.2mm x 0.8mm WCSP package and 6-pin 1.6mm x 1.6mm SOT563 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPSM81299 ACTIVE 95nA quiescent current, 5.5V boost module with input current limit module version

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61299EVM-016 — TPS61299 evaluation module

TPS61299EVM-016 is an evaluation tool for the TPS61299 boost converter. With 95nA quiescent current, TPS61299 is ideal for ultra-low quiescent products powered by an alkaline or coin battery. A different output voltage and fast transient mode can be selected by changing the jumper cap position.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS61299EVM-103 — TPS61299 evaluation module for 95-nA quiescent current 5.5-V boost converter

TPS61299EVM-103 is an evaluation module for the TPS61299 boost converter with 95-nA quiescent current. TPS61299 is ideal for low quiescent products powered an alkaline or coin battery. Output voltage and fast transient mode can be selected by changing the jumper cap position.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS61299 PSpice Transient Model

SLVME14.ZIP (127 KB) - PSpice model
Supported products & hardware
Simulation model

TPS612993 PSpice Model (Rev. A)

SLVME79A.ZIP (206 KB) - PSpice model
Supported products & hardware
Simulation model

TPS61299A PSpice model

SLVME62.ZIP (1197 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-010270 — Biosensing patch reference design for continuous vital sign monitoring with Bluetooth® Low Energy

The biosensing patch reference design provides a platform to evaluate our latest products for continuous monitoring of vital signs such as electrocardiogram (ECG), heart rate, respiration, pace pulse, temperature and motion. The design uses the AFE4960 for accurate single-lead ECG signal (...)

Supported products & hardware
Reference design

TIDA-010280 — Small, wireless 6-lead ECG Holter monitor reference design with respiration, pace, and temperature

The wearable biosensing Holter monitor reference design provides an evaluation platform for TI’s latest offerings in continuous monitoring of vital signs such as electrocardiogram (ECG), heart rate, respiration, pace pulse, temperature, and motion. The design utilizes the AFE159RP4 for low-power, (...)

Supported products & hardware
Reference design

TIDA-010288 — Edge-AI enabled wireless ECG Holter monitor reference design for real-time arrhythmia classification

The Edge-artificial intelligence (AI) ready wearable biosensing Holter reference design provides an evaluation platform for our latest offerings in continuous monitoring of vital signs such as electrocardiography (ECG), heart rate, respiration, pace pulse, temperature and motion. The design uses (...)
Supported products & hardware
Reference design

TIDA-010300 — Low-power CGM sensor reference design with 20mm footprint

This continuous glucose monitor (CGM) reference design provides a comprehensive evaluation platform for TI's latest resources in low-power and continuous monitoring of glucose for diabetes care. The reference design utilizes an analog front-end (AFE) for low- power and accurate electrochemical (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBH) 6 Ultra Librarian
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos