Home Power management DC/DC switching regulators DC/DC converters

TPS62843

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 3.6 Vout (min) (V) 0.4 Features Enable, Light Load Efficiency, Output discharge, Over Current Protection, Soft Start Fixed, Synchronous Rectification, UVLO fixed, VID Interface Control mode DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000000275 Duty cycle (max) (%) 100 Sector Wearables
Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 3.6 Vout (min) (V) 0.4 Features Enable, Light Load Efficiency, Output discharge, Over Current Protection, Soft Start Fixed, Synchronous Rectification, UVLO fixed, VID Interface Control mode DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000000275 Duty cycle (max) (%) 100 Sector Wearables
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm) DSBGA (YKA) 6 0.735 mm² (1.05 mm × 0.7 mm)
  • 1.8V to 5.5V input voltage range
  • 0.4V to 3.6V output voltage range
  • 275nA typical quiescent current
  • 600mA output current
  • 1% output voltage accuracy
  • 4nA typical shutdown current
  • Output discharge
  • VSET pin-selectable output voltage through a single resistor
    • TPS628436: 0.4V to 0.8V
    • TPS628437: 0.8V to 1.8V
    • TPS628438: 1.8V to 3.6V
  • Designed for small passive components
    • 1µH inductor
    • Down to effective capacitance of 4µF COUT
  • High PSRR (up to 83dB)
  • Low output voltage ripple in power save mode
  • RF-friendly and fast transient DCS-Control
  • Automatic transition to no ripple 100% mode
  • 0603-inductor and 0402-capacitor size supported
  • Tiny 6-pin, 0.35mm pitch WCSP package with 0.84mm² size
  • Pin-to-pin compatible to the TPS6280x family (1A) in WCSP package
  • Available in a 1.60mm × 1.60mm SOT563 package
  • 1.8V to 5.5V input voltage range
  • 0.4V to 3.6V output voltage range
  • 275nA typical quiescent current
  • 600mA output current
  • 1% output voltage accuracy
  • 4nA typical shutdown current
  • Output discharge
  • VSET pin-selectable output voltage through a single resistor
    • TPS628436: 0.4V to 0.8V
    • TPS628437: 0.8V to 1.8V
    • TPS628438: 1.8V to 3.6V
  • Designed for small passive components
    • 1µH inductor
    • Down to effective capacitance of 4µF COUT
  • High PSRR (up to 83dB)
  • Low output voltage ripple in power save mode
  • RF-friendly and fast transient DCS-Control
  • Automatic transition to no ripple 100% mode
  • 0603-inductor and 0402-capacitor size supported
  • Tiny 6-pin, 0.35mm pitch WCSP package with 0.84mm² size
  • Pin-to-pin compatible to the TPS6280x family (1A) in WCSP package
  • Available in a 1.60mm × 1.60mm SOT563 package

The TPS62843 is a high-efficiency, step-down converter family with ultra-low operating quiescent current of typically 275nA. The device features a 4nA shutdown (typical) current when disabled.

The device uses DCS-Control with a low and RF-friendly output voltage ripple to power radios.

The device operates with a typical switching frequency of 1.5MHz and extends a high efficiency at light-load down to 100µA load current and below.

3 × 18 pre-defined output voltages can be selected by connecting a resistor to the VSET pin, making the family usable across various applications with a minimum set of passive components.

The TPS62843 is a high-efficiency, step-down converter family with ultra-low operating quiescent current of typically 275nA. The device features a 4nA shutdown (typical) current when disabled.

The device uses DCS-Control with a low and RF-friendly output voltage ripple to power radios.

The device operates with a typical switching frequency of 1.5MHz and extends a high efficiency at light-load down to 100µA load current and below.

3 × 18 pre-defined output voltages can be selected by connecting a resistor to the VSET pin, making the family usable across various applications with a minimum set of passive components.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS62806 ACTIVE 1.75-V to 5.5-V input, 600-mA ultra-low IQ step-down converter in 0.7-mm x 1.05-mm WCSP Drop-in alternative with selectable power save and forced-PWM mode
TPSM82843 ACTIVE 275nA IQ, 0.4V to 3.6V selectable VOUT, 600mA step-down converter module with integrated inductor Module with integrated inductor
TPS62800 ACTIVE 1.75-V to 5.5-V input, 1-A ultra-low IQ step-down converter in 0.7-mm x 1.05-mm chip scale package Drop-in alternative with selectable power save and Forced-PWM mode and higher switching frequency

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS628436-7-8EVM-167 — TPS62843 evaluation module for DSBGA package

The TPS628436-7-8EVM-167 evaluation module (EVM) facilitates the evaluation of the TPS62843 family of 600-mA, step-down converters with 300-nA IQ in tiny 1.05-mm by 0.8-mm WCSP packages with 0.35-mm pitch. The EVM contains three separate circuits to create output voltages between 0.4 V and 3.6 V (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS62843678EVM-030 — TPS62843 evaluation module for SOT-563 package

The TPS62843678EVM-030 facilitates the evaluation of the TPS62843 family of 600mA step-down converters with 275nA IQ in 1.6mm × 1.6mm SOT-563 packages with 0.6mm pitch. The evaluation module contains three separate circuits to create output voltages between 0.4V and 3.6V from higher input voltages (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS628436 PSpice Unencrypted Transient Model

SLVMDZ6.ZIP (271 KB) - PSpice model
Supported products & hardware
Simulation model

TPS628437 PSpice Unencrypted Transient Model

SLVMDZ5.ZIP (274 KB) - PSpice model
Supported products & hardware
Simulation model

TPS628438 PSpice Unencrypted Transient Model

SLVMDZ7.ZIP (276 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-010280 — Small, wireless 6-lead ECG Holter monitor reference design with respiration, pace, and temperature

The wearable biosensing Holter monitor reference design provides an evaluation platform for TI’s latest offerings in continuous monitoring of vital signs such as electrocardiogram (ECG), heart rate, respiration, pace pulse, temperature, and motion. The design utilizes the AFE159RP4 for low-power, (...)

Supported products & hardware
Reference design

TIDA-010288 — Edge-AI enabled wireless ECG Holter monitor reference design for real-time arrhythmia classification

The Edge-artificial intelligence (AI) ready wearable biosensing Holter reference design provides an evaluation platform for our latest offerings in continuous monitoring of vital signs such as electrocardiography (ECG), heart rate, respiration, pace pulse, temperature and motion. The design uses (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian
DSBGA (YKA) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos