TIDA-01053

TIDA-01053

Design files

Overview

The TIDA-01053 is an ADC driver reference design to optimize the THD, noise and the full system SNR for the high dynamic range instrumentation. The high capacitive nature of the ADC input presents some unique challenges for driver design and part selection process to ensure stability, low noise, high current drive capability and low harmonic distortion performance at the same time. This reference design aims to highlight performance benefits to using either a fully differential amplifier or two single ended amplifiers when driving an ADC.

Features
  • ADC driver design for best noise and THD performance
  • Fully differential driver
  • Dual op amp configuration
  • Noise and THD measurements for the standalone driver
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCL4.PDF (3996 KB)

Reference design overview and verified performance test data

TIDRQJ5.PDF (163 KB)

Detailed overview of design layout for component placement

TIDRQJ4.PDF (66 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQJ7.ZIP (2231 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDB9.ZIP (401 KB)

Design file that contains information on physical board layer of design PCB

TIDRQJ6.PDF (700 KB)

PCB layer plot file used for generating PCB design layout

TIDRQJ3.PDF (237 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Fully differential amplifiers

THS4551 — Low Noise, Precision, 150MHz, Fully Differential Amplifier

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA625 — High Bandwidth, High Precision, Low Noise & Distortion Amplifier SAR ADC Driver with Power Scaling

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376 — Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide ADC Driver Ref Design Optimizing THD, Noise, and SNR for High Dynamic Range Apr 17, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00732 — 18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate TIDA-01035 — 20-bit Isolated Data Acquisition Reference Design Optimizing Jitter for Max SNR and Sample Rate TIDA-01037 — 20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate TIDA-01050 — Optimized Analog Front End DAQ System Reference Design for 18 bit SAR Data Converters TIDA-01051 — Reference Design Optimizing FPGA Utilization and Data Throughput for Automatic Test Equipment TIDA-01052 — ADC Driver Reference Design Improving Full Scale THD Using Negative Supply TIDA-01054 — Multi-Rail Power Reference Design for Eliminating EMI Effects in High Performance DAQ Systems TIDA-01055 — ADC Voltage Reference Buffer Optimization Reference Design for High Performance DAQ Systems TIDA-01056 — 20-bit 1MSPS DAQ Reference Design Optimizing Power Supply Efficiency While Minimizing EMI TIDA-01057 — Reference Design Maximizing Signal Dynamic Range for True 10 Vpp Differential Input to 20 bit ADC

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos