TIDA-01050

TIDA-01050

Design files

Overview

The TIDA-01050 reference design aims to improve the integration, power consumption, performance, and clocking issues typically associated with automatic test equipment. This design is applicable to any ATE system but most applicable to systems requiring a large number of input channels.

Features
  • Negative rail input (NRI), rail-to-rail output (RRO)
  • Wide output common-mode control range
  • Low power consumption
  • High THD, SNR and ENOB
  • Dual supply on AFE maximizing system performance
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCF5A.PDF (5892 KB)

Reference design overview and verified performance test data

TIDRP97.PDF (3863 KB)

Detailed overview of design layout for component placement

TIDRP96.PDF (248 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRP99.ZIP (2442 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD14.ZIP (1181 KB)

Design file that contains information on physical board layer of design PCB

TIDRP98.PDF (7144 KB)

PCB layer plot file used for generating PCB design layout

TIDRP95.PDF (2572 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock buffers

LMK00804B — Low skew, 1-to-4 multiplexed differential/LVCMOS-to-LVCMOS/TTL fanout buffer

Data sheet: PDF | HTML
D-type flip-flops

SN74AUP1G80 — Low-Power Single Postitive-Edge-Triggered D-Type Flip-Flop

Data sheet: PDF | HTML
DC/DC converters

LM5574 — 75V, 0.5A Step-Down Switching Regulator

Data sheet: PDF | HTML
DC/DC converters

LM7705 — Low Noise Negative Bias Generator

Data sheet: PDF | HTML
Fully differential amplifiers

THS4551 — Low Noise, Precision, 150MHz, Fully Differential Amplifier

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA625 — High Bandwidth, High Precision, Low Noise & Distortion Amplifier SAR ADC Driver with Power Scaling

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74AHC1G04 — Single 2-V to 5.5-V inverter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A3001-EP — Enhanced product, negative VIN, 200-mA, ultra-low noise, high PSRR, LDO regular

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS7A47 — 1A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Oscillators

LMK61E2 — Ultra-low jitter, EEPROM programmable oscillator for medical imaging and test and measurement

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ14201 — SIMPLE SWITCHER® 6V to 42V, 1A Power Module in Leaded Surface Mount TO Package

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ14202 — SIMPLE SWITCHER® 6V to 42V, 2A Power Module in Leaded SMT-TO Package

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ14203 — SIMPLE SWITCHER® 6V to 42V, 3A Power Module in Leaded Surface Mount TO Package

Data sheet: PDF | HTML
Precision ADCs

ADS8910B — 18-Bit, 1-MSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376 — Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA827 — Low-noise, high-precision, JFET-input operational amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Optimized Analog Front-End DAQ System Ref Design for 18-Bit SAR Data Converters (Rev. A) Mar 17, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00732 — 18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate TIDA-01035 — 20-bit Isolated Data Acquisition Reference Design Optimizing Jitter for Max SNR and Sample Rate TIDA-01037 — 20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate TIDA-01051 — Reference Design Optimizing FPGA Utilization and Data Throughput for Automatic Test Equipment TIDA-01052 — ADC Driver Reference Design Improving Full Scale THD Using Negative Supply TIDA-01053 — ADC Driver Reference Design Optimizing THD, Noise, and SNR for High Dynamic Range Instrumentation TIDA-01054 — Multi-Rail Power Reference Design for Eliminating EMI Effects in High Performance DAQ Systems TIDA-01055 — ADC Voltage Reference Buffer Optimization Reference Design for High Performance DAQ Systems TIDA-01056 — 20-bit 1MSPS DAQ Reference Design Optimizing Power Supply Efficiency While Minimizing EMI TIDA-01057 — Reference Design Maximizing Signal Dynamic Range for True 10 Vpp Differential Input to 20 bit ADC TIPD211 — 20-bit, 1-MSPS, 4-Ch Small Form Factor Design for Test and Measurement Applications Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos