TIDA-01037
20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate
TIDA-01037
Overview
TIDA-01037 is a 20-bit, 1 MSPS isolated analog input data acquisition reference design that utilizes two different isolator devices to maximize signal chain SNR and sample rate performance. For signals requiring low jitter, such as ADC sampling clocks, TI’s ISO73xx family of low jitter devices are used whereas TI’s high speed ISO78xx family of devices are used to maximize data sample rate. By combing these two isolator solutions, high frequency performance is significantly improved by minimizing sample clock jitter across the isolation boundary, and data throughput is improved by maximizing isolator signaling rate. Additional improvements are realized by utilizing TI’s advanced ADC multiSPITM and source-synchronous features. Finally, all key design theories are described and measured results presented.
Features
- Differential input, isolated, 20-bit, 1-MSPS, Data Acquisition (DAQ) reference design
- Optimized isolator solution for input signals up to 100 kHz
- Additional jitter mitigation circuitry not required
- Demonstrates low SPI clock rates with the TI’s innovative multiSPI™ and source-synchronous mode ADC digital interfaces
- Provides capaility to evaluate system SNR performance due to sample clock jitter
- Includes theory, calculation, component selection, PCB design and measurement results
Industrial
- Analytical lab instrumentation
- Digital multimeter (DMM) - benchtop
- Digital multimeter (DMM) - handheld
- Flat panel display (FPD) test
- Full authority digital engine control (FADEC)
- Parametric measurement unit (PMU)
- Portable field instrumentation
- Portable field instrumentation
- Portable field instrumentation
- Portable field instrumentation
- Portable field instrumentation
- Power analyzer
- Programmable DC power supply
- Signal generator
- Spectrum analyzer
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | 20Bit, 1MSPS Isolator Optimized Data Acquisition Ref Design (Rev. A) | Jan 27, 2016 | |
| Application note | Fully-Differential Amplifiers (Rev. E) | Sep 19, 2016 | ||
| Application note | Noise Analysis In Operational Amplifier Circuits (Rev. B) | May 23, 2007 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.