TIDA-01161

TIDA-01161

Design files

Overview

The RF sampling architecture offers an alternative to the traditional super-heterodyne architecture. An RF sampling analog-to-digital converter (ADC) operates at a high sampling rate and converts signals directly from radio frequencies (RF) to digital. Because of the high sampling rate, the RF sampling architecture supports very wide signal bandwidths. Higher signal bandwidths increase the capacity of the system allowing for faster data transmission or greater user access.

The reference design features the ADC32RF45 which is a dual channel,14-bit resolution ADC sampling up to 3-GSPS. The maximum signal bandwidth is set by the ADC sampling rate divided by two. With this reference design the signal bandwidth capability exceeds 1-GHz. The maximum input frequency is set by the input bandwidth of the input buffers of the ADC and the input transformers. This reference design allows direct capture of RF signals up to 4-GHz which is suitable for all of the key telecommunication bands and S-band RADAR applications. The design includes an optimized clocking solution for maintaining the JESD204B serialized data interface and achieving the highest signal-to-noise ratio (SNR) performance.

Features
  • 3-GSPS RF sampling ADC solution
  • 1 -GHz and larger signal bandwidth capability
  • Low noise, high dynamic range RF sampling receiver solution
  • Low-phase noise clocking solution for RF sampling ADC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBQ0.PDF (655 KB)

Reference design overview and verified performance test data

TIDRLX9.PDF (230 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLY0.ZIP (7043 KB)

Files used for 3D models or 2D drawings of IC components

TIDRLX8.PDF (663 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock jitter cleaners

LMK04828 — Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
DC/DC converters

TPS62085 — 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC32RF45 — Dual-channel, 14-bit, 3-GSPS, RF-sampling analog-to-digital converter (ADC)

Data sheet: PDF | HTML
Hot-swap controllers

TPS2400 — 5.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS74201 — 1.5-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A47 — 1A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A7200 — 2-A, low-VIN (1.43-V), ultra-low-dropout voltage regulator with power good & enable

Data sheet: PDF | HTML
RF PLLs & synthesizers

LMX2582 — 5.5-GHz high performance, wideband PLLatinum RF synthesizer

Data sheet: PDF | HTML
Voltage translators

TXB0104 — 4-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15 kV ESD Protect

Data sheet: PDF | HTML

Start development

Software development

GUI for evaluation module (EVM)

SBAC148 — ADC32RFxxEVM SPI GUI Installer

Supported products & hardware

Supported products & hardware

Products
High-speed ADCs (≥10 MSPS)
ADC32RF42 — Dual-Channel, 14-Bit, 1.5-GSPS RF-Sampling Analog-to-Digital Converter (ADC) ADC32RF44 — Dual-Channel, 14-Bit, 2.6-GSPS RF-Sampling Analog-to-Digital Converter (ADC) ADC32RF45 — Dual-channel, 14-bit, 3-GSPS, RF-sampling analog-to-digital converter (ADC)
RF receivers
ADC32RF80 — Dual-channel, 14-bit, 3-GSPS, dual DDC/channel, RF-sampling wideband receiver and feedback IC ADC32RF82 — Dual-channel, 14-bit, 2.45-GSPS, RF-sampling telecom receiver and feedback IC
Hardware development
Reference design
TIDA-01161 — 1-GHz Signal Bandwidth RF Sampling Receiver Reference Design TIDA-01163 — Multi-band RF Sampling Receiver Reference Design
Evaluation board
ADC32RF42EVM — ADC32RF42 Dual-Channel, 14-Bit, 1.5GSPS, RF-Sampling ADC Evaluation Module ADC32RF80EVM — ADC32RF80 evaluation module for dual-channel, 14-bit, 3-GSPS, RF-sampling wideband receiver

SBAC148 — ADC32RFxxEVM SPI GUI Installer

close
Latest version
Version: 01.00.00.0B
Release date: May 2, 2017
lock = Requires export approval (1 minute)
Products
High-speed ADCs (≥10 MSPS)
ADC32RF42 — Dual-Channel, 14-Bit, 1.5-GSPS RF-Sampling Analog-to-Digital Converter (ADC) ADC32RF44 — Dual-Channel, 14-Bit, 2.6-GSPS RF-Sampling Analog-to-Digital Converter (ADC) ADC32RF45 — Dual-channel, 14-bit, 3-GSPS, RF-sampling analog-to-digital converter (ADC)
RF receivers
ADC32RF80 — Dual-channel, 14-bit, 3-GSPS, dual DDC/channel, RF-sampling wideband receiver and feedback IC ADC32RF82 — Dual-channel, 14-bit, 2.45-GSPS, RF-sampling telecom receiver and feedback IC
Hardware development
Reference design
TIDA-01161 — 1-GHz Signal Bandwidth RF Sampling Receiver Reference Design TIDA-01163 — Multi-band RF Sampling Receiver Reference Design
Evaluation board
ADC32RF42EVM — ADC32RF42 Dual-Channel, 14-Bit, 1.5GSPS, RF-Sampling ADC Evaluation Module ADC32RF80EVM — ADC32RF80 evaluation module for dual-channel, 14-bit, 3-GSPS, RF-sampling wideband receiver

Release Information

The design resource accessed as www.ti.com/lit/zip/sbac148 or www.ti.com/lit/xx/sbac148b/sbac148b.zip has been migrated to a new user experience at www.ti.com/tool/download/SBAC148. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 1-GHz Signal Bandwidth RF Sampling Receiver Solution Apr 18, 2016
Technical article Push your receiver bandwidths past 1-GHz in high-end applications PDF | HTML May 26, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos