TIDA-01163

TIDA-01163

Design files

Overview

The RF sampling receiver captures signals directly in the radio frequency (RF) band. In a multi-band application the desired signals are not very wide band but they are spaced far apart within the spectrum. The reference design captures signals in different RF bands and digitally down-converts them to baseband.

The reference design showcases the ADC32RF80 dual channel, 14-bit, 3-GSPS RF sampling telecom receiver. The device includes two digital down converters (DDC) per channel. The DDC offers decimation values from 8 to 32 and includes a 16-bit numerically controlled. With the high sampling rate of the ADC32RF80 the reference design captures a large swatch of RF spectrum which contains signals in multiple bands and potentially undesired interferers. The DDC independently mixes the desired bands to digital baseband. Decimation reduces the output data rate to a lower level and provides digital filtering around the desired band to eliminate interference and to improve signal-to-noise ratio performance. This feature is critical for high end telecommunication receivers that require high dynamic range.

Features
  • Digital down converter with decimation solution
  • Interference avoidance configuration
  • Low noise, high dynamic range RF sampling receiver solution
  • Low-phase noise clocking solution for RF sampling ADC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBQ3.PDF (681 KB)

Reference design overview and verified performance test data

TIDRLY2.PDF (230 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLY3.ZIP (7043 KB)

Files used for 3D models or 2D drawings of IC components

TIDRLY1.PDF (608 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock jitter cleaners

LMK04828Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
DC/DC converters

TPS620853-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC32RF45Dual-channel, 14-bit, 3-GSPS, RF-sampling analog-to-digital converter (ADC)

Data sheet: PDF | HTML
Hot-swap controllers

TPS24005.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS742011.5-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A471A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A72002-A, low-VIN (1.43-V), ultra-low-dropout voltage regulator with power good & enable

Data sheet: PDF | HTML
RF PLLs & synthesizers

LMX25825.5-GHz high performance, wideband PLLatinum RF synthesizer

Data sheet: PDF | HTML
Voltage translators

TXB01044-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15 kV ESD Protect

Data sheet: PDF | HTML

Start development

Software development

GUI for evaluation module (EVM)

SBAC148 — ADC32RFxxEVM SPI GUI Installer

Supported products & hardware

Supported products & hardware

Products
High-speed ADCs (≥10 MSPS)
ADC32RF42 Dual-Channel, 14-Bit, 1.5-GSPS RF-Sampling Analog-to-Digital Converter (ADC) ADC32RF44 Dual-Channel, 14-Bit, 2.6-GSPS RF-Sampling Analog-to-Digital Converter (ADC) ADC32RF45 Dual-channel, 14-bit, 3-GSPS, RF-sampling analog-to-digital converter (ADC)
RF receivers
ADC32RF80 Dual-channel, 14-bit, 3-GSPS, dual DDC/channel, RF-sampling wideband receiver and feedback IC ADC32RF82 Dual-channel, 14-bit, 2.45-GSPS, RF-sampling telecom receiver and feedback IC
Hardware development
Reference design
TIDA-01161 1-GHz Signal Bandwidth RF Sampling Receiver Reference Design TIDA-01163 Multi-band RF Sampling Receiver Reference Design
Evaluation board
ADC32RF42EVM ADC32RF42 Dual-Channel, 14-Bit, 1.5GSPS, RF-Sampling ADC Evaluation Module ADC32RF80EVM ADC32RF80 evaluation module for dual-channel, 14-bit, 3-GSPS, RF-sampling wideband receiver

SBAC148 ADC32RFxxEVM SPI GUI Installer

close
Latest version
Version: 01.00.00.0B
Release date: May 2, 2017
lock = Requires export approval (1 minute)
Products
High-speed ADCs (≥10 MSPS)
ADC32RF42 Dual-Channel, 14-Bit, 1.5-GSPS RF-Sampling Analog-to-Digital Converter (ADC) ADC32RF44 Dual-Channel, 14-Bit, 2.6-GSPS RF-Sampling Analog-to-Digital Converter (ADC) ADC32RF45 Dual-channel, 14-bit, 3-GSPS, RF-sampling analog-to-digital converter (ADC)
RF receivers
ADC32RF80 Dual-channel, 14-bit, 3-GSPS, dual DDC/channel, RF-sampling wideband receiver and feedback IC ADC32RF82 Dual-channel, 14-bit, 2.45-GSPS, RF-sampling telecom receiver and feedback IC
Hardware development
Reference design
TIDA-01161 1-GHz Signal Bandwidth RF Sampling Receiver Reference Design TIDA-01163 Multi-band RF Sampling Receiver Reference Design
Evaluation board
ADC32RF42EVM ADC32RF42 Dual-Channel, 14-Bit, 1.5GSPS, RF-Sampling ADC Evaluation Module ADC32RF80EVM ADC32RF80 evaluation module for dual-channel, 14-bit, 3-GSPS, RF-sampling wideband receiver

Release Information

The design resource accessed as www.ti.com/lit/zip/sbac148 or www.ti.com/lit/xx/sbac148b/sbac148b.zip has been migrated to a new user experience at www.ti.com/tool/download/SBAC148. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Multi-band RF Sampling Receiver Solution Apr 19, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos