TIDA-01415

TIDA-01415

Design files

Overview

This reference design demonstrates the finest range of color control of individual RGBW LED strings with > 16 bits of PWM resolution while supporting the PWM modulation frequencies as high as 30 and 50 kHz. This reference design demonstrates the finest range of individual RGBW LED strings color control and enables development of highly efficient DC-DC LED luminaires capable of wide color gamut generation with trillions of colors while at the same time being imperceptible to high-end cameras and video broadcast equipment.

Features
  • Four buck current controllers driving RGBW LED strings at 30V and string current of up to 0.75A (also tested up to 1.25A)
  • LED buck current controllers efficiency exceeding 96% at full load with maximum operating frequency up-to 600 kHz
  • 100% to 0.2% Contrast setting for PWM dimming method at 30 and 50 kHz
  • 100% to 0.15% Contrast setting and better Linearity for Shunt dimming mode at 30 and 50 kHz
  • High-resolution PWM feature of C2000™ with 180-ps step enables current adjustment with resolution > 16 bits for both PWM and Shunt FET methods even at 50kHz dimming frequency
  • 4Ch, 12bit DAC used for IADJ setting of individual LED strings to enable analog dimming
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCX9.PDF (7909 KB)

Reference design overview and verified performance test data

TIDRR72.PDF (375 KB)

Detailed overview of design layout for component placement

TIDRR71.PDF (102 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRR74.ZIP (2371 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDH7.ZIP (336 KB)

Design file that contains information on physical board layer of design PCB

TIDRR73.PDF (1781 KB)

PCB layer plot file used for generating PCB design layout

TIDRR70.PDF (616 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive powertrain, zonal & chassis control MCUs

TMS320F28027-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash

Data sheet: PDF
DC/DC converters

LM5165 — 3V-65V, 150mA Synchronous Buck Converter With Ultra-Low IQ

Data sheet: PDF | HTML
DC/DC converters

LMR16006 — SIMPLE SWITCHER® 4V to 60V, 600mA Step-Down Regulator with Low Iq

Data sheet: PDF | HTML
Illumination LED drivers

LM3409 — 42-V PFET buck controller for high power LED drives

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907 — 250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Low-side drivers

UCC27511 — 20V VDD, 4A/8A single-channel low-side gate driver with 4V UVLO and split outputs

Data sheet: PDF | HTML
Low-side drivers

UCC27511A — 20V VDD, 4A/8A single-channel low-side gate driver with 4V UVLO and split outputs in SOT-23 package

Data sheet: PDF | HTML
MOSFETs

CSD19538Q2 — 100-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 59 mOhm

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC7564 — 12-bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/°C int. ref. and reset to ze

Data sheet: PDF
Real-time digital power MCUs

TMS320F28027 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash

Data sheet: PDF

Start development

Software development

Firmware

TIDCDH8 — TIDA-01415_Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01415 — 100-W, High-Resolution, 16-bit Color-Tunable, 0.15% Dimmable RGBW LED Luminaire Reference Design

TIDCDH8 — TIDA-01415_Firmware

close
Latest version
Version: 01.00.00.00
Release date: Jun 1, 2017
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01415 — 100-W, High-Resolution, 16-bit Color-Tunable, 0.15% Dimmable RGBW LED Luminaire Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcdh8 or www.ti.com/lit/xx/tidcdh8/tidcdh8.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCDH8. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 100-W, High-Res 16-bit Color-Tunable, 0.15% Dimmable RGBW LED Driver Ref Design Jun 6, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos