UCC27511A
4-A/8-A single-channel gate driver with 5-V UVLO, split outputs, 5-V IN handling
UCC27511A
- Input Pins Capable of Withstanding –5V Below GND pin
- Low-Cost Gate-Driver Device Offering Superior Replacement of NPN and PNP Discrete Solutions
- Strong Sink Current Offers Enhanced Immunity Against Miller Turnon
- Split Output Configuration (Allows Easy and Independent Adjustment of Turnon and Turnoff Speeds)
- Fast Propagation Delays (13ns typical)
- Fast Rise and Fall Times (8ns and 7ns typical)
- 4.5V to 18V Single Supply Range
- Outputs Held Low During VDD UVLO (Ensures Glitch-Free Operation at Power Up and Power Down)
- TTL and CMOS Compatible Input-Logic Threshold (Independent of Supply Voltage)
- Wide Hysteresis (1V typical) for High-Noise Immunity
- Dual-Input Design (Choice of an Inverting (IN– Pin) or Non-Inverting (IN+ Pin) Driver Configuration)
- Unused Input Pin can be Used for Enable or Disable Function
- Output Held Low when Input Pins are Floating
- Input Pin Absolute Maximum Voltage Levels Not Restricted by VDD Pin Bias Supply Voltage
The UCC27511A device is a compact gate driver that offers superior replacement of NPN and PNP discrete driver (buffer circuit) solutions. The UCC27511A device is a single-channel low-side, high-speed gate driver rated for MOSFETs, IGBTs, and emerging wide-bandgap power devices such as GaN. The device features fast rise times, fall times, and propagation delays, making the UCC27511A device suitable for high-speed applications. Its asymmetrical 4A peak source and 8A peak sink currents boost immunity against parasitic Miller turnon effect. The split output configuration enables easy and independent adjustment of rise and fall times using only two resistors and eliminating the need for an external diode. Features including wide input hysteresis and negative input voltage handling enhance transient immunity.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | UCC27511A Single-Channel High-Speed Low-Side Gate Driver With 4A Peak Source and 8A Peak Sink datasheet (Rev. A) | PDF | HTML | 17 Jan 2024 |
| Application note | Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs | PDF | HTML | 22 Jan 2024 | |
| Application note | Using a Single-Output Gate-Driver for High-Side or Low-Side Drive (Rev. B) | PDF | HTML | 08 Sep 2023 | |
| Application note | Benefits of a Compact, Powerful, and Robust Low-Side Gate Driver | PDF | HTML | 10 Nov 2021 | |
| Application brief | External Gate Resistor Selection Guide (Rev. A) | 28 Feb 2020 | ||
| Application brief | Understanding Peak IOH and IOL Currents (Rev. A) | 28 Feb 2020 | ||
| Application brief | How to overcome negative voltage transients on low-side gate drivers' inputs | 18 Jan 2019 | ||
| Application brief | Enable Function with Unused Differential Input | 11 Jul 2018 | ||
| Application brief | Low-Side Gate Drivers With UVLO Versus BJT Totem-Pole | 16 Mar 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC57142EVM — UCC57142 evaluation module
UCC27511A TINA-TI Transient Reference Design
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01081 — LED-Lighting Control Reference Design for Machine Vision
TIDA-01415 — 100-W, High-Resolution, 16-bit Color-Tunable, 0.15% Dimmable RGBW LED Luminaire Reference Design
TIDA-00520 — 300-W PFC plus Resonant LLC Half-Bridge controller off-line AC/DC PSU Module
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOT-23 (DBV) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.