TIDA-01493

TIDA-01493

Design files

Overview

This reference design is a sensorless brushless DC (BLDC) motor sinusoidal drive using the DRV10987 motor driver. The PCB is designed to lower the temperature of the DRV10987. The design targets cases that can over heat the DRV10987 or cases that need a low-case temperature due to material such as waterproofing on the case of the DRV10987. The end equipments that require this could be dryer fans, drain pumps, or air purifiers.

Features
  • Improved efficiency due to lower temperature operation 
  • Over temperature protection
  • Over current protection
  • Better heat dissipation allows for up to 60-W usage
Output voltage options TIDA-01493.1
Vin (Min) (V) 12
Vin (Max) (V) 24
Vout (Nom) (V)
Iout (Max) (A)
Output Power (W)
Isolated/Non-Isolated
Input Type DC
Topology
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDM7.PDF (6503 KB)

Reference design overview and verified performance test data

TIDRTN3.PDF (68 KB)

Detailed overview of design layout for component placement

TIDRTN2.PDF (63 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTN5.ZIP (307 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE15.ZIP (152 KB)

Design file that contains information on physical board layer of design PCB

TIDRTN4.PDF (419 KB)

PCB layer plot file used for generating PCB design layout

TIDRTN1.PDF (73 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Integrated control BLDC drivers

DRV10987 — 12-V to 24-V nominal, 3.5-A peak sensorless sinusoidal control 3-phase BLDC motor driver

Data sheet: PDF | HTML

Start development

Software development

GUI for evaluation module (EVM)

SLOC345 — DRV109xx Software

Supported products & hardware

Supported products & hardware

Products
Integrated control BLDC drivers
DRV10975 — 12-V nominal, 2-A peak sensorless sinusoidal control 3-phase BLDC motor driver DRV10983 — 24-V nominal, 3-A peak sensorless sinusoidal control 3-phase BLDC motor driver DRV10983-Q1 — Automotive 12-V battery, 3.5-A peak sensorless sinusoidal control 3-phase BLDC motor driver DRV10987 — 12-V to 24-V nominal, 3.5-A peak sensorless sinusoidal control 3-phase BLDC motor driver
Hardware development
Reference design
TIDA-01493 — Thermally optimized 2-Layer 60-W Sensorless BLDC Motor Drive Reference Design TIDA-01496 — Single-Layer, 12-V, Programmable, 3-Phase BLDC Motor Driver With Speed Regulation Reference Design
Evaluation board
DRV10975EVM — DRV10975EVM Evaluation Module for Three-phase Brushless Motor Driver DRV10983EVM — DRV10983 Three-Phase Brushless Motor Driver Evaluation Module DRV10983Q1EVM — DRV10983-Q1 Automotive, 12V, 24V Three-Phase, Sensorless BLDC Motor Driver Evaluation Module DRV10987EVM — DRV10987 12V/24V Three-Phase, Sensorless BLDC Motor Driver Evaluation Module

SLOC345 — DRV109xx Software

close
Latest version
Version: 01.00.00.0A
Release date: Jun 20, 2018
lock = Requires export approval (1 minute)
Products
Integrated control BLDC drivers
DRV10975 — 12-V nominal, 2-A peak sensorless sinusoidal control 3-phase BLDC motor driver DRV10983 — 24-V nominal, 3-A peak sensorless sinusoidal control 3-phase BLDC motor driver DRV10983-Q1 — Automotive 12-V battery, 3.5-A peak sensorless sinusoidal control 3-phase BLDC motor driver DRV10987 — 12-V to 24-V nominal, 3.5-A peak sensorless sinusoidal control 3-phase BLDC motor driver
Hardware development
Reference design
TIDA-01493 — Thermally optimized 2-Layer 60-W Sensorless BLDC Motor Drive Reference Design TIDA-01496 — Single-Layer, 12-V, Programmable, 3-Phase BLDC Motor Driver With Speed Regulation Reference Design
Evaluation board
DRV10975EVM — DRV10975EVM Evaluation Module for Three-phase Brushless Motor Driver DRV10983EVM — DRV10983 Three-Phase Brushless Motor Driver Evaluation Module DRV10983Q1EVM — DRV10983-Q1 Automotive, 12V, 24V Three-Phase, Sensorless BLDC Motor Driver Evaluation Module DRV10987EVM — DRV10987 12V/24V Three-Phase, Sensorless BLDC Motor Driver Evaluation Module

Release Information

The design resource accessed as www.ti.com/lit/zip/sloc345 or www.ti.com/lit/xx/sloc345a/sloc345a.zip has been migrated to a new user experience at www.ti.com/tool/download/SLOC345. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Thermally Optimized, Two-Layer, 60W Sensorless BLDC Motor Drive Reference Design Nov 17, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00447 — 24V, 100W/30W Dual Sensorless Brushless DC Motor Drive Reference Design TIDA-00652 — 90-265VAC, 91% Efficiency, >0.94 PF Buck-PFC plus 24V, 30W Brushless DC Motor Drive Reference Design TIDA-01417 — Integrated 30-W Sensorless BLDC Motor Drive Retrofit Reference Design with 90- to 265-V AC Input

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos