TIDA-01540

TIDA-01540

Design files

Overview

The TIDA-01540 reference design reduces system cost and enables a compact design for a reinforced isolated 10kW three phase inverter. A lower system cost and compact form factor is achieved by using a dual gate driver in a single package and bootstrap configuration to generate floating voltages for the gate drive power supply. The dual gate driver UCC21520 has a built-in dead time insertion configurable by a resistor option. The unique dead time insertion protects the three phase inverter against shoot-through due to overlap of the input PWM signal. System reliability is improved by implementing protection against overload, short circuit, ground fault, DC bus undervoltage and overvoltage, and IGBT module overtemperature in hardware.

Features
  • Reinforced, isolated inverter suited for 200-V to 690-V AC drives rated up to 10 kW
  • Reinforced, isolated, half-bridge gate driver have excellent propagation delay matching to enable smaller dead time (lower distortions and lower power losses)
  • Integrated interlock, dead time, and insertion protects IGBT when PWM input signals overlap (programmable dead time)
  • STO and fail-safe measure against primary-side logic failures, is more reliable with a disable signal that simultaneously shuts down both high and low-side gate drive outputs to IGBTs
  • UCC21520 has high CMTI (100 kV/µs) for high robustness against switching transients
  • UCC21520 rejects input pulses and noise transients shorter than 5 ns to avoid false turnon or turnoff of IGBTs
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDJ9.PDF (782 KB)

Reference design overview and verified performance test data

TIDRU28.PDF (538 KB)

Detailed overview of design layout for component placement

TIDRU27.PDF (99 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRU30A.ZIP (4705 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE53.ZIP (440 KB)

Design file that contains information on physical board layer of design PCB

TIDRU29.PDF (3057 KB)

PCB layer plot file used for generating PCB design layout

TIDRU26A.PDF (590 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

TLC372Dual General Purpose LinCMOS™ Differential Comparator

Data sheet: PDF | HTML
Isolated amplifiers

AMC1301±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing

Data sheet: PDF | HTML
Isolated amplifiers

AMC13112-V input, precision voltage sensing reinforced isolated amplifier

Data sheet: PDF | HTML
Isolated gate drivers

UCC215204A/6A dual-channel reinforced isolated gate driver with disable, programmable deadtime

Data sheet: PDF | HTML
Isolated gate drivers

UCC215404A/6A, dual-channel reinforced isolated gate driver with disable, programmable deadtime

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV1117800-mA, 15-V, linear voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
NAND gates

SN74LVC1G10Single 3-input, 1.65-V to 5.5-V NAND gate

Data sheet: PDF
Precision op amps (Vos<1mV)

OPA320Precision, zero-crossover, 20-MHz, 0.9-pA Ib, RRIO, CMOS operational amplifier

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

The TIDA-01540 reference design reduces system cost and enables a compact design for a reinforced isolated 10kW three phase inverter. A lower system cost and compact form factor is achieved by using a dual gate driver in a single package and bootstrap configuration to generate floating voltages (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010025 Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers TIDA-010026 Robust interface reference design for EnDat2.2 absolute encoders TIDA-01401 High EMC immunity RS-485 interface reference design for absolute encoders TIDA-01540 Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion TIDA-01541 High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters TIDA-01629 48V/500W Three-phase Inverter with Smart Gate Driver Reference Design for Servo Drives TIDA-01630 High EMC Immunity RS485 Interface Reference Design for Tamagawa Encoders TIDA-01633 Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives TIDA-020001 Automotive 144-Zone Local Dimming Backlight Reference Design TIDA-060001 SunSpec Rapid Shutdown Transmit and Receive Reference Design TIDM-02007 Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-1008 EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1010 BiSS-C Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1011 Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F28379D F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010025 Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers TIDA-010026 Robust interface reference design for EnDat2.2 absolute encoders TIDA-01401 High EMC immunity RS-485 interface reference design for absolute encoders TIDA-01540 Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion TIDA-01541 High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters TIDA-01629 48V/500W Three-phase Inverter with Smart Gate Driver Reference Design for Servo Drives TIDA-01630 High EMC Immunity RS485 Interface Reference Design for Tamagawa Encoders TIDA-01633 Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives TIDA-020001 Automotive 144-Zone Local Dimming Backlight Reference Design TIDA-060001 SunSpec Rapid Shutdown Transmit and Receive Reference Design TIDM-02007 Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-1008 EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1010 BiSS-C Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1011 Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 3-Phase Inverter Ref Design Using Gate Driver With Built-in Dead Time Insertion Dec 6, 2017
Application note Designing With the Improved TL431LI (Rev. A) Jun 28, 2019

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00366 Reference design for reinforced isolation 3-phase inverter with current, voltage and temp protection

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos