TIDA-020076

Automotive high-voltage BMS reference design: 18S wired or wireless cell supervisor unit

TIDA-020076

Design files

Overview

This reference design implements a cell supervision unit for up to 18 cells. The unit can be daisy-chained to cover typical high-voltage battery ranges used in passenger cars, commercial vehicles, and two- and three-wheelers operating at voltages higher than 72V. The reference design features both wired and wireless interfacing options to enable side-by-side comparison of wired and wireless battery management system (BMS) performance.

Features
  • Cell Supervision Unit (CSU) for 6 to 18 cells, stackable for high-voltage BMS. Optional bus-bar support
  • High-accuracy cell voltage measurement and integrated cell-balancing
  • Wired: Isolated differential daisy chain with optional ring architecture, capacitive and inductive isolation
  • Wireless: wireless state of charge (SoC), ISO26262 and IEC61508 certified on system-level Automotive Safety Integrity Level D (ASIL D) capability
  • Various additional interfacing options for communication and environmental sensor integration: universal asynchronous receiver transmitter (UART), serial peripheral interface (SPI), general purpose IO (GPIO), I2C
  • Optional DCDC for increased system efficiency during key-off and active states
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF92.PDF (1596 KB)

Reference design overview and verified performance test data

SLURB86.PDF (618 KB)

Detailed overview of design layout for component placement

SLURB87.PDF (115 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLURB89.ZIP (6519 KB)

Files used for 3D models or 2D drawings of IC components

SLVC929.ZIP (1341 KB)

Design file that contains information on physical board layer of design PCB

SLURB88.PDF (3319 KB)

PCB layer plot file used for generating PCB design layout

SLVRBZ6.PDF (831 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive wireless connectivity products

CC2662R-Q1Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems

Data sheet: PDF | HTML
Battery monitors & balancers

BQ79718B-Q1Automotive, 18-S precise battery monitor, balancer and integrated protector with ASIL-D compliance

Data sheet: PDF | HTML
DC/DC converters

LM5168-Q1Automotive 6-V to 120-V Wide VIN, 300-mA DC-DC converter with Fly-Buck™ capability

Data sheet: PDF | HTML
Digital isolators

ISO7741-Q1Automotive, reinforced 4-channel, 3/1, digital isolator

Data sheet: PDF | HTML
ESD protection diodes

ESD2CAN24-Q1Automotive, dual, 3-pF, ±24-V, ±30-kV ESD protection diode for in-vehicle networks

Data sheet: PDF | HTML
ESD protection diodes

TPD6E0046 channel 1.6-pF, 5.5-V, 8-kV ESD protection diode for High Speed Interfaces

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS715-Q1Automotive, 50mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3436-Q1Automotive, nano-quiescent-current precision window watchdog timer

Data sheet: PDF | HTML
Voltage translators

TXU0204-Q1Automotive four-channel fixed multidirectional level shifter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive High-Voltage BMS Reference Design: 18S Wired or Wireless Cell Supervisor Unit PDF | HTML Dec 18, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos