Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3436-Q1

ACTIVE

Automotive, nano-quiescent-current precision window watchdog timer

Product details

Rating Automotive Features Latching, Manual reset capable, Stand-alone watchdog, Watchdog disable, Watchdog timer, Window watchdog Iq (typ) (mA) 0.00025 Output driver type/reset output Active-low, Open-drain, Push-Pull Watchdog timer WDI (s) Programmable Supply voltage (min) (V) 0.7 Supply voltage (max) (V) 6 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -45 to 125
Rating Automotive Features Latching, Manual reset capable, Stand-alone watchdog, Watchdog disable, Watchdog timer, Window watchdog Iq (typ) (mA) 0.00025 Output driver type/reset output Active-low, Open-drain, Push-Pull Watchdog timer WDI (s) Programmable Supply voltage (min) (V) 0.7 Supply voltage (max) (V) 6 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -45 to 125
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Factory programmed or user-programmable watchdog timeout
    • ±10% Accurate timer (maximum)
    • Factory programmed close window: 1msec to 100 sec
  • Factory programmed or user-programmable reset delay
    • ±10% Accurate timer (maximum)
    • Factory programmed option: 2 msec to 10 sec
  • Input voltage range: V DD = 1.04 V to 6.0 V
  • Ultra low supply current: I DD = 250 nA (typical)
  • Open-drain, push-pull; active-low outputs
  • Various programmability options:
    • Watchdog enable-disable
    • Watchdog startup delay: no delay to 10 sec
    • Open window to close window ratio option: 1X to 511X
    • Latched output option
  • MR functionality support
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Factory programmed or user-programmable watchdog timeout
    • ±10% Accurate timer (maximum)
    • Factory programmed close window: 1msec to 100 sec
  • Factory programmed or user-programmable reset delay
    • ±10% Accurate timer (maximum)
    • Factory programmed option: 2 msec to 10 sec
  • Input voltage range: V DD = 1.04 V to 6.0 V
  • Ultra low supply current: I DD = 250 nA (typical)
  • Open-drain, push-pull; active-low outputs
  • Various programmability options:
    • Watchdog enable-disable
    • Watchdog startup delay: no delay to 10 sec
    • Open window to close window ratio option: 1X to 511X
    • Latched output option
  • MR functionality support

The TPS3436-Q1 is an ultra-low power consumption (250 nA typical) device offering a programmable window watchdog timer.

The TPS3436-Q1 offers a high accuracy window watchdog timer with host of features for a wide variety of applications. The close window timer can be factory programmed or user programmed using an external capacitor. The open window to close window ratio can be changed on-the-fly using a combination of logic pins. The watchdog also offers unique features such as enable-disable, start-up delay.

The WDO delay can be set by factory-programmed default delay settings or programmed by an external capacitor. The device also offers a latched output operation where the output is latched until the watchdog fault is cleared.

The TPS3436-Q1 provides a performance upgrade alternative to TPS3430-Q1 device family. The TPS3436-Q1 is available in a small 8-pin SOT-23 package.

The TPS3436-Q1 is an ultra-low power consumption (250 nA typical) device offering a programmable window watchdog timer.

The TPS3436-Q1 offers a high accuracy window watchdog timer with host of features for a wide variety of applications. The close window timer can be factory programmed or user programmed using an external capacitor. The open window to close window ratio can be changed on-the-fly using a combination of logic pins. The watchdog also offers unique features such as enable-disable, start-up delay.

The WDO delay can be set by factory-programmed default delay settings or programmed by an external capacitor. The device also offers a latched output operation where the output is latched until the watchdog fault is cleared.

The TPS3436-Q1 provides a performance upgrade alternative to TPS3430-Q1 device family. The TPS3436-Q1 is available in a small 8-pin SOT-23 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS36-Q1 ACTIVE Automotive nano-quiescent-current precision supervisor with window watchdog timer Integrated timeout watchdog and undervoltage monitor version of this device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS3436-Q1 Automotive Nano IQ Precision Window Watchdog Timer datasheet (Rev. A) PDF | HTML 20 Jun 2023
Functional safety information TPS3435/3436/35/36 Pinout A Functional Safety FIT Rate and Failure Mode PDF | HTML 15 Jun 2023
Functional safety information TPS3435/3436/35/36 Pinout B Functional Safety FIT Rate and Failure Mode PDF | HTML 21 Apr 2023
Functional safety information TPS3435/3436/35/36 Pinout C Functional Safety FIT Rate and Failure Mode Distrib PDF | HTML 23 Mar 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS36Q1EVM — TPS36 evaluation module for nano-quiescent-current precision supervisor

The TPS36Q1EVM is an evaluation module (EVM) for the TPS3435-Q1, TPS3436-Q1, TPS35-Q1 and TPS36-Q1 voltage supervisors. This family of automotive-grade products has support for undervoltage-supervisor and watchdog functionality. Please refer to each product's data sheet for specific functions.

(...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-020076 — Automotive high-voltage BMS reference design: 18S wired or wireless cell supervisor unit

This reference design implements a cell supervision unit for up to 18 cells. The unit can be daisy-chained to cover typical high-voltage battery ranges used in passenger cars, commercial vehicles, and two- and three-wheelers operating at voltages higher than 72V. The reference design features both (...)
Design guide: PDF
Reference designs

TIDA-010976 — 52s wireless battery management unit reference design for energy storage system

This reference design provides a 52s Wireless Battery Management Unit (wBMU) for energy storage systems with high cell-voltage accuracy. The wBMU passes voltage and temperature data from each cell to the host controller in real time, using wireless communication technology. The design overcomes (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos