TIDA-050031

TIDA-050031

Design files

Overview

This back-up power reference design is for automotive E-Call application. It uses one cell LiFePO4 as the backup battery. The minimum backup battery voltage can be down to 2 V with boost converter TPS61088-Q1; the maximum output power can be 8 V/1.7A. This reference design is low-cost, high efficiency with a small size. The value this has over the integrated solution competition is much better efficiency and less redundancy when boosting from the back-up battery.

Features
  • Wide input voltage range: 3.8 – 36 V
  • 100mA linear charger
  • 8 V/1.6A output power capability when backup battery voltage drop to 2 V
  • High efficiency
  • Low cost
Output voltage options TIDA-050031.1
Vin (Min) (V) 2
Vin (Max) (V) 3.4
Vout (Nom) (V) 9
Iout (Max) (A) 1.5
Output Power (W) 13.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUET0A.PDF (857 KB)

Reference design overview and verified performance test data

TIDM348.PDF (120 KB)

Detailed overview of design layout for component placement

TIDM347.PDF (103 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM350.ZIP (761 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFP6.ZIP (613 KB)

Design file that contains information on physical board layer of design PCB

TIDM349.PDF (518 KB)

PCB layer plot file used for generating PCB design layout

TIDM346.PDF (186 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMR33630-Q13.8-V to 36-V, 3-A synchronous step-down voltage converter

Data sheet: PDF | HTML
DC/DC converters

TPS61088-Q110-A fully-integrated synchronous boost converter, AEC-Q100 qualified

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A25300-mA, 18-V, ultra-low-IQ, high-accuracy, adjustable low-dropout voltage regulator with power good

Data sheet: PDF | HTML
Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Backup Battery Power Ref Design for Auto Emergency Calling Apps, eCall and T-Box (Rev. A) PDF | HTML Jul 9, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos