TIDA-050059

TIDA-050059

Design files

Overview

This reference design shows how to achieve overcurrent and overtemperature protection for a solid-state relay. The reference design features the TPSI3050-Q1 5-kVRMS reinforced isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal and power to the secondary side. This removes the need for any isolated bias supply. In addition, the TPSI3050-Q1 device can supply power to external circuitry located on the high voltage (HV) side. This reference design can support up to 500-VDC or 350-VAC switching with a max of 4-A loading conditions.

Features
  • No isolated secondary supply required
  • 3-kVRMS reinforced isolation
  • 500-VDC/350-VRMS load with 4-A max
  • Two-level overcurrent protection
    • >2-A 100-ms load disconnect delay
    • >5-A immediate load disconnect
  • Two-level overtemperature protection
    • >60°C LED visual warning
    • >90°C immediate load disconnect
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUC65.PDF (1269 KB)

Reference design overview and verified performance test data

TIDMAF9.PDF (263 KB)

Detailed overview of design layout for component placement

TIDMAF8.PDF (156 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAG1.ZIP (1647 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG70.ZIP (12084 KB)

Design file that contains information on physical board layer of design PCB

TIDMAG0.PDF (1113 KB)

PCB layer plot file used for generating PCB design layout

TIDMAF7.PDF (365 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74HCS09 — 4-ch 2-input 2-V to 6-V AND gate with open-drain outputs and Schmitt-trigger inputs

Data sheet: PDF
Digital isolators

ISO7310-Q1 — Automotive, 1-channel digital isolator

Data sheet: PDF | HTML
Isolated comparators

AMC23C14 — Dual, fast-response, reinforced, isolated window comparator with adjustable threshold

Data sheet: PDF | HTML
Solid-state relays

TPSI3050 — Isolated switch driver with integrated 10-V gate supply

Data sheet: PDF | HTML
Solid-state relays

TPSI3050-Q1 — Automotive reinforced isolated switch driver with integrated 10-V gate supply

Data sheet: PDF | HTML
Solid-state relays

TPSI3052 — Isolated switch driver with integrated 15-V gate supply

Data sheet: PDF | HTML
Solid-state relays

TPSI3052-Q1 — Automotive reinforced isolated switch driver with integrated 15-V gate supply

Data sheet: PDF | HTML
Temperature switches

TMP392 — TMP392 Dual-channel (hot & warm), resistor-programmable temperature switch

Data sheet: PDF | HTML

Start development

Software development

Calculation tool

SLVRBI9 — TPSI305x Design Calculator

Supported products & hardware

Supported products & hardware

Products
Solid-state relays
TPSI3050 — Isolated switch driver with integrated 10-V gate supply TPSI3050-Q1 — Automotive reinforced isolated switch driver with integrated 10-V gate supply TPSI3050M — Extended temperature range, isolated switch driver with integrated 10V gate supply TPSI3052 — Isolated switch driver with integrated 15-V gate supply TPSI3052-Q1 — Automotive reinforced isolated switch driver with integrated 15-V gate supply
Hardware development
Reference design
TIDA-050058 — Zero-cross switching for solid-state relays reference design TIDA-050059 — Overcurrent and overtemperature protection for solid-state relays reference design

SLVRBI9 — TPSI305x Design Calculator

close
Latest version
Version: 01.00.00.0E
Release date: Mar 21, 2025
Products
Solid-state relays
TPSI3050 — Isolated switch driver with integrated 10-V gate supply TPSI3050-Q1 — Automotive reinforced isolated switch driver with integrated 10-V gate supply TPSI3050M — Extended temperature range, isolated switch driver with integrated 10V gate supply TPSI3052 — Isolated switch driver with integrated 15-V gate supply TPSI3052-Q1 — Automotive reinforced isolated switch driver with integrated 15-V gate supply
Hardware development
Reference design
TIDA-050058 — Zero-cross switching for solid-state relays reference design TIDA-050059 — Overcurrent and overtemperature protection for solid-state relays reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/slvrbi9 or www.ti.com/lit/xx/slvrbi9e/slvrbi9e.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVRBI9. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Overcurrent and Overtemperature Protection for Solid-State Relays Ref Design PDF | HTML May 4, 2022
Technical article How to achieve higher-reliability isolation and a smaller solution size with solid PDF | HTML May 9, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos