Home Power management Solid-state relays

TPSI3050M

ACTIVE

Extended temperature range, isolated switch driver with integrated 10V gate supply

Product details

FET External Number of channels 1 Supply voltage (max) (V) 48 Supply voltage (min) (V) 3 Rating Catalog Withstand isolation voltage (VISO) (Vrms) 3000 Features Inductive isolation Gate drive voltage (V) 10 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -55 to 125 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 5850 Working isolation voltage (VIOWM) (Vrms) 1414
FET External Number of channels 1 Supply voltage (max) (V) 48 Supply voltage (min) (V) 3 Rating Catalog Withstand isolation voltage (VISO) (Vrms) 3000 Features Inductive isolation Gate drive voltage (V) 10 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -55 to 125 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 5850 Working isolation voltage (VIOWM) (Vrms) 1414
SO-MOD (DWZ) 8 67.275 mm² 5.85 x 11.5
  • No isolated secondary supply required
  • Drives external power transistors or SCRs
  • 5kVRMS reinforced isolation
  • 10V gate drive; 1.5A/2.5A peak source/sink current
  • Up to 50mW supply for external auxiliary circuitry
  • Supports AC or DC switching
  • Supports two-wire or three-wire modes
  • Seven levels of power transfer, resistor selectable
  • Functional Safety-Capable
  • Temperature range –55°C to 125°C ambient
  • Safety-related certifications
    • Planned: 7071VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • Planned: 5kVRMS isolation for 1 minute per UL 1577
  • No isolated secondary supply required
  • Drives external power transistors or SCRs
  • 5kVRMS reinforced isolation
  • 10V gate drive; 1.5A/2.5A peak source/sink current
  • Up to 50mW supply for external auxiliary circuitry
  • Supports AC or DC switching
  • Supports two-wire or three-wire modes
  • Seven levels of power transfer, resistor selectable
  • Functional Safety-Capable
  • Temperature range –55°C to 125°C ambient
  • Safety-related certifications
    • Planned: 7071VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • Planned: 5kVRMS isolation for 1 minute per UL 1577

The TPSI3050M is a fully integrated, isolated switch driver, which when combined with an external power switch, forms a complete isolated solid state relay (SSR). With a nominal gate drive voltage of 10V with 1.5A and 3.0A peak source and sink current, a large variety of external power switches can be chosen to meet a wide range of applications. The TPSI3050M generates its own secondary bias supply from the power received from its primary side, so no isolated secondary supply bias is required. Additionally, the TPSI3050M can optionally supply power to external supporting circuitry for various application needs.

The TPSI3050M supports two modes of operation based on the number of input pins required. In two-wire mode, typically found in driving mechanical relays, controlling the switch requires only two pins and supports a wide voltage range of operation of 6.5V to 48V. In three-wire mode, the primary supply of 3V to 5.5V is supplied externally, and the switch is controlled through a separate enable.

The secondary side provides a regulated, floating supply rail of 10V for driving a large variety of power switches with no need for a secondary bias supply. The application can drive single power switches for DC applications or dual back-to-back power switches for AC applications, as well as various types of SCR. The TPSI3050M integrated isolation protection is extremely robust with much higher reliability, lower power consumption, and increased temperature ranges than traditional mechanical relays and optocouplers.

The power transfer of the TPSI3050M can be adjusted by selecting one of seven power level settings using an external resistor from the PXFR pin to VSSP. This action allows for tradeoffs in power dissipation versus power provided on the secondary depending on the needs of the application.

The TPSI3050M is a fully integrated, isolated switch driver, which when combined with an external power switch, forms a complete isolated solid state relay (SSR). With a nominal gate drive voltage of 10V with 1.5A and 3.0A peak source and sink current, a large variety of external power switches can be chosen to meet a wide range of applications. The TPSI3050M generates its own secondary bias supply from the power received from its primary side, so no isolated secondary supply bias is required. Additionally, the TPSI3050M can optionally supply power to external supporting circuitry for various application needs.

The TPSI3050M supports two modes of operation based on the number of input pins required. In two-wire mode, typically found in driving mechanical relays, controlling the switch requires only two pins and supports a wide voltage range of operation of 6.5V to 48V. In three-wire mode, the primary supply of 3V to 5.5V is supplied externally, and the switch is controlled through a separate enable.

The secondary side provides a regulated, floating supply rail of 10V for driving a large variety of power switches with no need for a secondary bias supply. The application can drive single power switches for DC applications or dual back-to-back power switches for AC applications, as well as various types of SCR. The TPSI3050M integrated isolation protection is extremely robust with much higher reliability, lower power consumption, and increased temperature ranges than traditional mechanical relays and optocouplers.

The power transfer of the TPSI3050M can be adjusted by selecting one of seven power level settings using an external resistor from the PXFR pin to VSSP. This action allows for tradeoffs in power dissipation versus power provided on the secondary depending on the needs of the application.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPSI3050M Extended Temperature Reinforced Isolated Switch Driver With 10V Gate Drive and Integrated Bias Supply datasheet PDF | HTML 24 Mar 2025
Functional safety information TPSI3050M Functional Safety FIT Rate, FMD, and Pin FMA PDF | HTML 20 Mar 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSI3050Q1EVM — TPSI3050-Q1 evaluation module for automotive load switch driver with reinforced isolation

The evaluation module TPSI3050Q1EVM helps designers and applications to evaluate the performance of the devices for mutiple applications. This evaluation module focuses on showing the performance of the isolated switch driver while driving FETs. 
User guide: PDF | HTML
Not available on TI.com
Calculation tool

SLVRBI9 TPSI305x Design Calculator

This calculator may be used to estimate the power transfer and associated startup time and maximum switching frequency possible of the TPSI305x family of devices given various user inputs.
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
SO-MOD (DWZ) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos