TIDA-00980

TIDA-00980

Design files

Overview

The objective of the TIDA-00980 reference design is to develop an embedded firmware to interface and control the functions of a multi-segment RGB signal tower used in factory floor and industrial process automation of greater complexity. This design helps to give more flexible usage along with a sequence of terminal commands. The stack light can be controlled either via IO-Link or USB and different patterns can be configured.

Features
  • Flexible and easy-to-control RGB LED tower light design
  • Different switchable modes: demo, temperature, humidity and IO-link
  • Controllable RGB color, brightness, row and blinking speed
  • One to five RGB LED segments with four individual channels each
  • Adjustable maximum LED current up to 60 mA per channel
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCX6.PDF (4328 KB)

Reference design overview and verified performance test data

TIDRC64.PDF (118 KB)

Detailed overview of design layout for component placement

TIDRM84.PDF (182 KB)

Detailed overview of design layout for component placement

TIDRM85.PDF (369 KB)

Detailed overview of design layout for component placement

TIDRC63.PDF (86 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRM82.PDF (61 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRM83.PDF (74 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRC66.ZIP (1559 KB)

Files used for 3D models or 2D drawings of IC components

TIDRM88.ZIP (359 KB)

Files used for 3D models or 2D drawings of IC components

TIDRM89.ZIP (1058 KB)

Files used for 3D models or 2D drawings of IC components

TIDC816.ZIP (459 KB)

Design file that contains information on physical board layer of design PCB

TIDCCA4.ZIP (343 KB)

Design file that contains information on physical board layer of design PCB

TIDCCA5.ZIP (496 KB)

Design file that contains information on physical board layer of design PCB

TIDRC65.PDF (1112 KB)

PCB layer plot file used for generating PCB design layout

TIDRM86.PDF (700 KB)

PCB layer plot file used for generating PCB design layout

TIDRM87.PDF (1715 KB)

PCB layer plot file used for generating PCB design layout

TIDRC62.PDF (930 KB)

Detailed schematic diagram for design layout and components

TIDRM80.PDF (539 KB)

Detailed schematic diagram for design layout and components

TIDRM81.PDF (831 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Humidity sensors

HDC1080 — 2% RH low-power digital relative humidity sensor

Data sheet: PDF | HTML
IO-Link & digital I/Os

SN65HVD102 — IO-Link PHY for device nodes

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A16 — 100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430F5528 — 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ35003 — 7V to 50V, 2.5A Step-Down Power Module in 9x11x2.8mm QFN Package

Data sheet: PDF
RGB LED drivers

TLC5971 — 12-channel, 16-bit ES-PWM RGB LED driver with 3.3V Linear Regulator

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

MSP-EXP430FR4133 — MSP430FR4133 LaunchPad Development Kit

The objective of the TIDA-00980 reference design is to develop an embedded firmware to interface and control the functions of a multi-segment RGB signal tower used in factory floor and industrial process automation of greater complexity. This design helps to give more flexible usage along (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00980 — RGB LED Signal Tower With IO-Link Interface Reference Design TIDA-01556 — Maximum Power Point Tracking Algorithm for Low Power Solar Battery Charging Reference Design TIDC-MULTIBAND-WMBUS — Multiband (169, 433 and 868MHz) wM-Bus RF sub-system with Segmented LCD Reference Design TIDM-FRAM-THERMOSTAT — Thermostat Implementation with MSP430 Microcontroller Reference Design TIDM-FRAM-WATERMETER — Low-Cost Water Meter Implementation with FRAM Microcontroller Reference Design TIDM-REMOTE-CONTROLLER-FOR-AC — Remote Controller of Air Conditioner using Low Power Microcontroller
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

MSP-EXP430FR4133 — MSP430FR4133 LaunchPad Development Kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00980 — RGB LED Signal Tower With IO-Link Interface Reference Design TIDA-01556 — Maximum Power Point Tracking Algorithm for Low Power Solar Battery Charging Reference Design TIDC-MULTIBAND-WMBUS — Multiband (169, 433 and 868MHz) wM-Bus RF sub-system with Segmented LCD Reference Design TIDM-FRAM-THERMOSTAT — Thermostat Implementation with MSP430 Microcontroller Reference Design TIDM-FRAM-WATERMETER — Low-Cost Water Meter Implementation with FRAM Microcontroller Reference Design TIDM-REMOTE-CONTROLLER-FOR-AC — Remote Controller of Air Conditioner using Low Power Microcontroller

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide RGB LED Signal Tower With IO-Link Interface Reference Design Mar 2, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00339 — IO-Link Sensor Transmitter Booster Pack TIDA-00979 — RGB LED Signal Tower for Industrial Automation Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos