TIDM-THREEPHASE-BLDC-LC-INST

TIDM-THREEPHASE-BLDC-LC-INST

Design files

Overview

This reference design demonstrates a motor control solution for spinning medium voltage three-phase brushless DC (BLDC) and brushless AC (BLAC) motors- often referred to as permanent magnet synchronous motors (PMSM) - featuring the C2000™ InstaSPIN™ TMS320F28069M microcontroller and the DRV8312 3-phase motor driver. The reference design features InstaSPIN-FOC field oriented control technology and InstaSPIN-MOTION speed and position control technology. With Texas Instruments’ InstaSPIN technologies, designers of all skill levels can implement a high-performance, power efficient, cost-effective, sensorless field-oriented control platform with robust movement capabilities. Applications include sub-50V and 3.5A synchronous motors for driving pumps, gates, lifts, fans, as well as both industrial and consumer robotics and automation.

Features
  • Three phase motor inverter supporting up to 50V and 3.5A (continuous), great for spinning medium voltage motors
  • Sensorless motor control implemented via InstaSPIN™ field oriented control technology, included with the C2000™ InstaSPIN™ TMS320F28069M microcontroller
  • Accelerate, position, and plan advanced movements with included InstaSPIN-MOTION technology on the C2000 InstaSPIN TMS320F28069M microcontroller
  • Spin brushless DC (BLDC) and permanent magnet synchronous motors (PMSM)—or brushless AC (BLAC) motors
  • Fully-functional evaluation board includes NEMA17 55W Motor, operating software, hardware design files, quick start graphical interface and step-by-step documentation

NOTE: Software and documentation for this board can be found inside the Motorware™ software package. Download Motorware at ti.com/Motorware. Once installed, navigate to Resources -> DRV 8301 Drive.

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR671.PDF (78 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SPRCAF1.ZIP (1807 KB)

Design file that contains information on physical board layer of design PCB

TIDR670.PDF (181 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive body & lighting MCUs

TMS320F28069M-Q1Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION

Data sheet: PDF | HTML
BLDC drivers

DRV831270-V max 6.5-A peak 3-phase motor driver with integrated FETs

Data sheet: PDF | HTML
DC/DC converters

TPS541603.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TL1963A1.5-A, 20-V, low-dropout voltage regulator with reverse current & reverse voltage protection

Data sheet: PDF | HTML
Real-time motor control & automation MCUs

TMS320F28068MC2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, InstaSPIN-MOTION

Data sheet: PDF | HTML
Real-time motor control & automation MCUs

TMS320F28069MC2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION

Data sheet: PDF | HTML

Start development

Software development

Support software

SPRCAD8 — Motorware Software for InstaSPIN-FOC and InstaSPIN-MOTION Technologies

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-THREEPHASE-BLDC-HC Three-Phase Brushless/PMSM (Permanent Magnet Synchronous Motor) High Current Motor Control Solution TIDM-THREEPHASE-BLDC-HC-SPI Three-Phase Brushless/PMSM High-Current Motor Control Solution with SPI TIDM-THREEPHASE-BLDC-HC-SPI-INST Three-Phase Brushless/PMSM High-Current Motor Control Solution with InstaSPIN Software TIDM-THREEPHASE-BLDC-LC-INST Three-Phase Brushless/PMSM Low Current Motor Control Solution with InstaSPIN Software

SPRCAD8 Motorware Software for InstaSPIN-FOC and InstaSPIN-MOTION Technologies

close
Latest version
Version: 01.00.00.00
Release date: Mar 2, 2014
Hardware development
Reference design
TIDM-THREEPHASE-BLDC-HC Three-Phase Brushless/PMSM (Permanent Magnet Synchronous Motor) High Current Motor Control Solution TIDM-THREEPHASE-BLDC-HC-SPI Three-Phase Brushless/PMSM High-Current Motor Control Solution with SPI TIDM-THREEPHASE-BLDC-HC-SPI-INST Three-Phase Brushless/PMSM High-Current Motor Control Solution with InstaSPIN Software TIDM-THREEPHASE-BLDC-LC-INST Three-Phase Brushless/PMSM Low Current Motor Control Solution with InstaSPIN Software

Release Information

The design resource accessed as www.ti.com/lit/zip/sprcad8 or www.ti.com/lit/xx/sprcad8/sprcad8.zip has been migrated to a new user experience at www.ti.com/tool/download/SPRCAD8. Please update any bookmarks accordingly.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos