A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DRV8376 ACTIVE 70V max 4.5A peak 3-phase motor driver with integrated current sensing and integrated FETs 48V 3-Phase Motor Driver with Upgraded Feature set and 3x int. CSA's.

Product details

Rating Catalog Architecture Integrated FET Control interface 3xPWM RDS(ON) (HS + LS) (mΩ) 220 Peak output current (A) 6.5 Vs (min) (V) 10.8 Vs ABS (max) (V) 70 Features Integrated FETs Operating temperature range (°C) -40 to 85
Rating Catalog Architecture Integrated FET Control interface 3xPWM RDS(ON) (HS + LS) (mΩ) 220 Peak output current (A) 6.5 Vs (min) (V) 10.8 Vs ABS (max) (V) 70 Features Integrated FETs Operating temperature range (°C) -40 to 85
HTSSOP (DDW) 44 113.4 mm² (14 mm × 8.1 mm)
  • High-Efficiency Power Stage (up to 97%) With Low RDS(on) MOSFETs (80 mΩ at TJ = 25°C)
  • Operating Supply Voltage up to 50 V (70-A Absolute Maximum)
  • DRV8312 (Power Pad Down): up to 3.5-A Continuous Phase Current (6.5-A Peak)
  • DRV8332 (Power Pad Up): up to 8-A Continuous Phase Current (13-A Peak)
  • Independent Control of Three Phases
  • PWM Operating Frequency up to 500 kHz
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, and Short Circuit
  • Programmable Cycle-by-Cycle Current Limit Protection
  • Independent Supply and Ground Pins for Each Half Bridge
  • Intelligent Gate Drive and Cross Conduction Prevention
  • No External Snubber or Schottky Diode is Required
  • High-Efficiency Power Stage (up to 97%) With Low RDS(on) MOSFETs (80 mΩ at TJ = 25°C)
  • Operating Supply Voltage up to 50 V (70-A Absolute Maximum)
  • DRV8312 (Power Pad Down): up to 3.5-A Continuous Phase Current (6.5-A Peak)
  • DRV8332 (Power Pad Up): up to 8-A Continuous Phase Current (13-A Peak)
  • Independent Control of Three Phases
  • PWM Operating Frequency up to 500 kHz
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, and Short Circuit
  • Programmable Cycle-by-Cycle Current Limit Protection
  • Independent Supply and Ground Pins for Each Half Bridge
  • Intelligent Gate Drive and Cross Conduction Prevention
  • No External Snubber or Schottky Diode is Required

The DRV83x2 are high-performance, integrated three-phase motor drivers with an advanced protection system.

Because of the low RDS(on) of the power MOSFETs and intelligent gate drive design, the efficiency of these motor drivers can be up to 97%. This high efficiency the use of smaller power supplies and heatsinks, and the devices are good candidates for energy-efficient applications.

The DRV83x2 require two power supplies, one at 12 V for GVDD and VDD, and another up to 50 V for PVDD. The DRV83x2 can operate at up to 500-kHz switching frequency while still maintaining precise control and high efficiency. The devices also have an innovative protection system safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection. The DRV83x2 have a current-limiting circuit that prevents device shutdown during load transients such as motor start-up. A programmable overcurrent detector allows adjustable current limit and protection level to meet different motor requirements.

The DRV83x2 have unique independent supply and ground pins for each half-bridge. These pins make it possible to provide current measurement through external shunt resistor and support half bridge drivers with different power supply voltage requirements.

The DRV83x2 are high-performance, integrated three-phase motor drivers with an advanced protection system.

Because of the low RDS(on) of the power MOSFETs and intelligent gate drive design, the efficiency of these motor drivers can be up to 97%. This high efficiency the use of smaller power supplies and heatsinks, and the devices are good candidates for energy-efficient applications.

The DRV83x2 require two power supplies, one at 12 V for GVDD and VDD, and another up to 50 V for PVDD. The DRV83x2 can operate at up to 500-kHz switching frequency while still maintaining precise control and high efficiency. The devices also have an innovative protection system safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection. The DRV83x2 have a current-limiting circuit that prevents device shutdown during load transients such as motor start-up. A programmable overcurrent detector allows adjustable current limit and protection level to meet different motor requirements.

The DRV83x2 have unique independent supply and ground pins for each half-bridge. These pins make it possible to provide current measurement through external shunt resistor and support half bridge drivers with different power supply voltage requirements.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DRV8316C ACTIVE 40-V max 8-A peak 3-phase motor driver with integrated current sensing, FETs, and enhanced CSA specs Features lower Rdson, adjustable slew rate, and integrated buck and CSAs
DRV8316 ACTIVE 40-V max 8-A peak 3-phase motor driver with integrated current sensing and integrated FETs Features lower Rdson, adjustable slew rate, and integrated buck and CSAs
DRV8317 ACTIVE 24-V max 5-A peak three-phase motor driver with integrated FETs and current sensing Features lower Rdson and smaller package for lower voltage and power applications
DRV8311 ACTIVE 3V to 20V, 3-phase brushless DC motor driver with integrated FETs DRV8311 has a smaller package, integrated CSA and adjustable slew rate
Similar functionality to the compared device.
DRV8320 ACTIVE 65-V max 3-phase smart gate driver Three-phase gate driver supports external MOSFETs for high current

Technical documentation

No results found. Please clear your search and try again.
View all 13
Top documentation Type Title Format options Date
* Data sheet DRV83x2 Three-Phase PWM Motor Driver datasheet (Rev. F) PDF | HTML May 19, 2022
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML Oct 14, 2021
Application note Delay and Dead Time in Integrated MOSFET Drivers PDF | HTML Aug 23, 2021
Application note Hardware Design Considerations for an Electric Bicycle using BLDC Motor (Rev. B) Jun 23, 2021
Application note Hardware Design Considerations for an Efficient Vacuum Cleaner Using a BLDC Moto (Rev. B) PDF | HTML Mar 6, 2019
Product overview Stellaris DK-LM4F-DRV8312 Aug 30, 2012
Product overview Stellaris® LM4F211 controlCARD Aug 23, 2012
More literature Stellaris® DK-LM3S-DRV8312 Development Kit Read Me First (Rev. A) Jan 25, 2012
User guide Stellaris® DK-LM3S-DRV8312 Development Kit User's Manual Dec 6, 2011
Product overview Stellaris® MDL-LM3S818CNCD Dec 5, 2011
Application note InstaSPIN(tm) BLDC Lab Nov 15, 2011
Product overview Stellaris® DK-LM3S-DRV8312 Nov 3, 2011
Application note Sensored 3-Phase BLDC Motor Control Using MSP430 Jul 20, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-DRV8301 — Motor Drive BoosterPack featuring DRV8301 and NexFET™ MOSFETs

The BOOSTXL-DRV8301 is 10A, 3-phase brushless DC drive stage based on the DRV8301 pre-driver and CSD18533Q5A NexFET™ power MOSFET. The module has 3x low side current sense amps (2 internal to DRV8301, 1 external). The module also has a 1.5A step down buck converter, is fully protected with (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

INSTASPIN-BLDC — InstaSPIN™-BLDC Solution

In keeping with TI’s philosophy of making motor control more accessible and easier to use by design engineers, TI is proud to announce the release of its newest motor control technology, InstaSPIN-BLDC. Targeted at low cost BLDC applications, InstaSPIN-BLDC is a sensorless control technique based (...)

Supported products & hardware
Reference design

TIDM-THREEPHASE-BLDC-LC — Three-Phase BLDC and PMSM Medium Voltage Motor Control Solution

Spin and control three-phase brushless DC (BLDC) and brushless AC (BLAC) motors—or permanent magnet synchronous motors (PMSM)—using sensorless field oriented control (FOC). This design provides high-performance, power-efficient, and cost-effective control for sub-50V, 7A motors, ideal (...)

Supported products & hardware
Reference design

TIDM-THREEPHASE-BLDC-LC-INST — Three-Phase Brushless/PMSM Low Current Motor Control Solution with InstaSPIN Software

This reference design demonstrates a motor control solution for spinning medium voltage three-phase brushless DC (BLDC) and brushless AC (BLAC) motors- often referred to as permanent magnet synchronous motors (PMSM) - featuring the C2000™ InstaSPIN™ TMS320F28069M microcontroller and the DRV8312 (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DDW) 44 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos