TIPD158

TIPD158

Design files

Overview

This certified reference design implements a 12-bit loop-powered, or 2-wire, transmitter using DAC7311, OPA317 and TL431B. The design includes a protection circuit that provides immunity to the IEC61000-4 test suite. The design also includes a circuit to rectify a reverse polarity supply voltage. The protection circuit and rectifier do not negatively affect the current output performance, resulting in <0.2% total unadjusted error (TUE).

This design is applicable for industrial automation and process control applications requiring a low-cost solution for two-wire data transmission.

Features
  • 12-bit, loop-powered 4-20mA, transmitter
  • 10-36 V Loop Supply Voltage
  • <0.2% total unadjusted error (TUE)
  • <0.04% calibrated error
  • Low Cost Design
  • Verified to pass IEC61000-4-2/3/4/6 tests
  • Functional with reverse polarity supply connection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRB05.PDF (80 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC383A.ZIP (2605 KB)

Detailed schematic diagram for design layout and components

TIDRB04.PDF (133 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Precision DACs (≤10 MSPS)

DAC731112-bit, single-channel, ultra-low power DAC in 6-pin SC70 package for battery powered applications

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA317Low Offset, Rail-to-Rail I/O Operational Amplifier

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDC680 — TIPD158 Simulation

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIPD158 Loop-powered 4-mA to 20-mA transmitter EMC and EMI-tested reference design

TIDC680 TIPD158 Simulation

close
Latest version
Version: 01.00.00.00
Release date: Oct 6, 2014
Hardware development
Reference design
TIPD158 Loop-powered 4-mA to 20-mA transmitter EMC and EMI-tested reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc680 or www.ti.com/lit/xx/tidc680/tidc680.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC680. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide Low-Cost Loop-Powered 4-mA to 20-mA Transmitter EMC/EMI Tested Design Guide Apr 23, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos