DAC7311

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DAC63001 ACTIVE 12-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator Smaller power consumption (35uA)

Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 6 Reference type Ext Architecture String Rating Catalog Features Cost Optimized, Low Power Sample/update rate (Msps) 0.083 Power consumption (typ) (mW) 0.14 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 6 Reference type Ext Architecture String Rating Catalog Features Cost Optimized, Low Power Sample/update rate (Msps) 0.083 Power consumption (typ) (mW) 0.14 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm)
  • Relative accuracy:
    • 0.25 LSB INL (DAC5311: 8-bit)
    • 0.5 LSB INL (DAC6311: 10-bit)
    • 1 LSB INL (DAC7311: 12-bit)
  • microPower operation: 80 µA at 2.0 V
  • Power-down: 0.5 µA at 5 V, 0.1 µA at 2.0 V
  • Wide power supply: 2.0 V to 5.5 V
  • Power-on reset to zero scale
  • Straight binary data format
  • Low power serial interface with Schmitt-triggered inputs: up to 50 MHz
  • On-chip output buffer amplifier, rail-to-rail operation
  • SYNC interrupt facility
  • Extended temperature range –40°C to +125°C
  • Pin-compatible family in a tiny, 6-pin SC70 package
  • Relative accuracy:
    • 0.25 LSB INL (DAC5311: 8-bit)
    • 0.5 LSB INL (DAC6311: 10-bit)
    • 1 LSB INL (DAC7311: 12-bit)
  • microPower operation: 80 µA at 2.0 V
  • Power-down: 0.5 µA at 5 V, 0.1 µA at 2.0 V
  • Wide power supply: 2.0 V to 5.5 V
  • Power-on reset to zero scale
  • Straight binary data format
  • Low power serial interface with Schmitt-triggered inputs: up to 50 MHz
  • On-chip output buffer amplifier, rail-to-rail operation
  • SYNC interrupt facility
  • Extended temperature range –40°C to +125°C
  • Pin-compatible family in a tiny, 6-pin SC70 package

The 8-bit DAC5311, 10-bit DAC6311, and 12-bit DAC7311 (DACx311) are low-power, single-channel, voltage output digital-to-analog converters (DACs). The low power consumption in normal operation (0.55 mW at 5 V, reducing to 2.5 µW in power-down mode) makes the DACx311 an excellent choice for portable, battery-operated applications.

These devices are monotonic by design, provide excellent linearity, and minimize undesired code-to-code transient voltages while offering an easy upgrade path within a pin-compatible family. All devices use a versatile, three-wire serial interface that operates at clock rates of up to 50 MHz, and is compatible with standard SPI, QSPI, Microwire, and digital signal processor (DSP) interfaces.

All devices use an external power supply as a reference voltage to set the output range. The devices incorporate a power-on reset (POR) circuit that powers up the DAC output at 0 V and remains at 0 V until a valid write to the device occurs. The DACx311 contain a power-down feature, accessed over the serial interface, that reduces current consumption of the device to 0.1 µA at 2.0 V in power-down mode.

These devices are pin-compatible with the DAC8311 and DAC8411, offering an easy upgrade path from 8‑bit, 10‑bit, and 12‑bit resolution to 14‑bit and 16‑bit. All devices are available in a small, 6‑pin, SC70 (SOT) package. This package offers a flexible, pin- and function-compatible, drop-in DAC within the family over an extended temperature range of –40°C to +125°C.

The 8-bit DAC5311, 10-bit DAC6311, and 12-bit DAC7311 (DACx311) are low-power, single-channel, voltage output digital-to-analog converters (DACs). The low power consumption in normal operation (0.55 mW at 5 V, reducing to 2.5 µW in power-down mode) makes the DACx311 an excellent choice for portable, battery-operated applications.

These devices are monotonic by design, provide excellent linearity, and minimize undesired code-to-code transient voltages while offering an easy upgrade path within a pin-compatible family. All devices use a versatile, three-wire serial interface that operates at clock rates of up to 50 MHz, and is compatible with standard SPI, QSPI, Microwire, and digital signal processor (DSP) interfaces.

All devices use an external power supply as a reference voltage to set the output range. The devices incorporate a power-on reset (POR) circuit that powers up the DAC output at 0 V and remains at 0 V until a valid write to the device occurs. The DACx311 contain a power-down feature, accessed over the serial interface, that reduces current consumption of the device to 0.1 µA at 2.0 V in power-down mode.

These devices are pin-compatible with the DAC8311 and DAC8411, offering an easy upgrade path from 8‑bit, 10‑bit, and 12‑bit resolution to 14‑bit and 16‑bit. All devices are available in a small, 6‑pin, SC70 (SOT) package. This package offers a flexible, pin- and function-compatible, drop-in DAC within the family over an extended temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DAC8311 ACTIVE 14bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package 14-bit
DAC6311 ACTIVE 10bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package 10-bit variant

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet DACx311 2-V to 5.5-V, 80-µA, 8-Bit, 10-Bit, and 12-Bit, Low-Power, Single-Channel, Digital-to-Analog Converters in SC70 Package datasheet (Rev. D) PDF | HTML Aug 17, 2023
Circuit design Loop-Powered 4mA to 20mA Transmitter Circuit (Rev. A) PDF | HTML Sep 19, 2024
User guide Precision DAC SPICE Models Quick-Start Guide Feb 22, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

DXP — DXP EVM GUI

DAC Exerciser Program (DXP)is a software tool from Texas Instruments for evaluating DACs without the requirements of expensive pattern generators or writing complex software. When used with a Texas Instruments DAC EVM and a modular motherboard, it allows for simple and easy digital signal (...)

Supported products & hardware
Support software

SLAC782 — Source Files for SLAA866

Supported products & hardware
Simulation model

DAC7311 IBIS Model (Rev. A)

SBAM029 (759 KB) - IBIS model
Supported products & hardware
Simulation model

DAC7311 Parallel PSpice Model

SBAM220.ZIP (14 KB) - PSpice model
Supported products & hardware
Simulation model

DAC7311 Parallel TINA-TI Reference Design

SBAM218.TSC (1040 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

DAC7311 Parallel TINA-TI Spice Model (Rev. A)

SBAM219A.ZIP (167 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

DAC7311 Serial PSpice Model

SBAM223.ZIP (14 KB) - PSpice model
Supported products & hardware
Simulation model

DAC7311 Serial TINA-TI Reference Design

SBAM221.TSC (267 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

DAC7311 Serial TINA-TI Spice Model (Rev. A)

SBAM222A.ZIP (384 KB) - TINA-TI Spice model
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Reference design

TIDA-01081 — LED-Lighting Control Reference Design for Machine Vision

This LED lighting control reference design demonstrates a unique approach to drive and control a string of multiple high-power light-emitting diodes (LEDs). This reference design is targeted for industrial machine vision systems and is also suitable for other industrial or automotive lighting (...)
Supported products & hardware
Reference design

TIPD158 — Loop-powered 4-mA to 20-mA transmitter EMC and EMI-tested reference design

This certified reference design implements a 12-bit loop-powered, or 2-wire, transmitter using DAC7311, OPA317 and TL431B. The design includes a protection circuit that provides immunity to the IEC61000-4 test suite. The design also includes a circuit to rectify a reverse polarity supply voltage. (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos