TMDSCNCD263P

TMDSCNCD263P

Order now

Overview

TMDSCNCD263P is an HSEC180 controlCARD-based evaluation and development tool for the AM263Px series Sitara™ high-performance microcontrollers. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application. The AM263P control card is equipped with a Sitara AM263P4 processor along with a PMIC based power solution and additional components to allow the user to make use of the various device interfaces including industrial Ethernet, standard Ethernet, fast serial interface (FSI) and others to easily develop and test applications. The AM263P4 supports a variety of Industrial Ethernet protocols like EtherCAT, EtherNet/IP and PROFINET.

The TMDSCNCD263P can be used standalone or paired with a controlCARD Baseboard Docking Station.
 

Features
  • Standard 180-pin HSEC interface
  • Onboard XDS110 debugger and test automation header
  • Onboard 256 Mb OSPI Flash, 1 Gb QSPI Flash, and current monitoring
  • CAN transceiver, LIN transceiver, FSI header
  • 1x RJ-45 Ethernet jack, Ethernet add-on board connector for industrial or automotive Ethernet PHY
  • TPS6538600 PMIC

  • TMDSCNCD263P PCB
Not included:
  • HSEC Dock

Automotive powertrain, zonal & chassis control MCUs
AM263P2-Q1 Automotive dual-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and expandable memo AM263P4-Q1 Automotive 400MHz quad-core Arm® Cortex®-R5F MCU with real-time control and flash-in-package

 

CAN transceivers
TCAN1043A-Q1 Automotive CAN FD transceiver with wake/inhibit/sleep

 

DC/DC converters
TPS62903 3-V to 17-V, 3-A high-efficiency low-IQ buck converter in 1.5-mm × 2-mm QFN package

 

Digital power monitors
INA228 85V, 20-bit I²C-output E3-driver-capable current, voltage, power, energy, charge monitor with alert

 

General-purpose MCUs
TM4C1294NCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

 

LIN transceivers
TLIN2029-Q1 Fault Protected Local Interconnect Network (LIN) Transceiver With Dominant State Timeout

 

Multi-channel ICs (PMICs)
TPS653860-Q1 Automotive 2.3-V to 36-V, 2.8-A power management IC (PMIC) for safety-relevant applications

 

Real-time digital power MCUs
AM263P4 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory

 

USB-C controllers
TUSB320 USB Type-C configuration channel logic and port control
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

AM263P controlCARD Industrial Ethernet

View package

AM263P controlCARD Industrial Ethernet

close
Start developing real-time control industrial Ethernet applications using the AM263P controlCARD EVM and the DP83826-EVM-AM2 Ethernet add-on board.
Evaluation board

TMDSCNCD263P — AM263Px general-purpose controlCARD™ development kit Arm®-based MCU

Required
Why do I need this? TMDSCNCD263P is an HSEC180 controlCARD-based evaluation and development tool for the AM263Px series Sitara™ high-performance microcontrollers. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application.
Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCNCD263P AM263Px general-purpose controlCARD™ development kit Arm®-based MCU

close
Version: null
Release date:
Evaluation board

DP83826-EVM-AM2 — AM2x evaluation module for industrial Ethernet PHY add-on board

Required
Why do I need this? This hardware connects to TMDSCNCD263P to enable industrial Ethernet application development. The DP83826-EVM-AM2 is equipped with a TI DP83826 low latency 10/100Mbps PHY with MII interface and enhanced mode, and a standard RJ45 Ethernet networking connector.
Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DP83826-EVM-AM2 AM2x evaluation module for industrial Ethernet PHY add-on board

close
Version: null
Release date:
Software development kit (SDK)

INDUSTRIAL-COMMUNICATIONS-SDK-AM263PX — Industrial Communications SDK for AM263Px

Required
Why do I need this? This SDK contains examples, libraries and tools to develop RTOS based Industrial Communication applications on PRU-ICSS.
Supported products & hardware

Supported products & hardware

Products
Real-time digital power MCUs
AM263P4 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory
Real-time motor control & automation MCUs
AM263P2 Dual-core Arm®Cortex®-R5F MCU up to 400 MHz with opTI-flash and real-time control
Hardware development
Evaluation board
LP-AM263P AM263Px LaunchPad™ development kit TMDSCNCD263P AM263Px general-purpose controlCARD™ development kit Arm®-based MCU

INDUSTRIAL-COMMUNICATIONS-SDK-AM263PX Industrial Communications SDK for AM263Px

close
Version: 2026.00.00.06
Release date: May 18, 2026

Industrial Communications SDK Linux Installer - Evaluation Package

SHA-256 checksum

Industrial Communications SDK Windows Installer - Evaluation Package

SHA-256 checksum

Industrial Communications SDK MacOS Installer - Evaluation Package

SHA-256 checksum

Industrial Communications SDK Linux Installer - Production Package

SHA-256 checksum

Industrial Communications SDK Windows Installer - Production Package

SHA-256 checksum

Industrial Communications SDK MacOS Installer - Production Package

SHA-256 checksum
lock = Requires export approval (1 minute)
Products
Real-time digital power MCUs
AM263P4 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory
Real-time motor control & automation MCUs
AM263P2 Dual-core Arm®Cortex®-R5F MCU up to 400 MHz with opTI-flash and real-time control
Hardware development
Evaluation board
LP-AM263P AM263Px LaunchPad™ development kit TMDSCNCD263P AM263Px general-purpose controlCARD™ development kit Arm®-based MCU

Documentation

Manifest - Evaluation Package

Industrial Communications SDK Manifest - Production Package

Documentation - START HERE

Download CCS 20.5.0 Version for Windows, Linux or MacOS

Download TI ARM CLANG 4.0.4 LTS for Windows, Linux or MacOS

Download SysConfig 1.27.0 for Windows, Linux or MacOS

Download MCU+ SDK 26.00.00.06 for Windows, Linux or MacOS

Release Information

Thank you for your interest in the AM263Px Industrial Communications Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • This SDK contains examples, libraries and tools to develop RTOS-based Industrial Communication, Fieldbus, and networking applications on PRU-ICSS.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
  • It is required to install the exact MCU+ SDK package referenced above.

What's new

  • IO‑Link FWHAL
  • IO‑Link 1.1.5 compatible
  • EIP CT22 compatible
  • PROFIdrive Example (premium only)
  • PROFINET VLAN filtering
  • PTP over HSR/PRP
  • Bug Fixes
HARDWARE AND SOFTWARE PACKAGE

AM263P controlCARD Automotive Ethernet

View package

AM263P controlCARD Automotive Ethernet

close
Start developing real-time control automotive Ethernet applications using the AM263P controlCARD EVM and the DP83TG720-EVM-AM2 Ethernet add-on board.
Evaluation board

TMDSCNCD263P — AM263Px general-purpose controlCARD™ development kit Arm®-based MCU

Required
Why do I need this? TMDSCNCD263P is an HSEC180 controlCARD-based evaluation and development tool for the AM263Px series Sitara™ high-performance microcontrollers. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application.
Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCNCD263P AM263Px general-purpose controlCARD™ development kit Arm®-based MCU

close
Version: null
Release date:
Evaluation board

DP83TG720-EVM-AM2 — AM2x evaluation module for automotive Ethernet PHY add-on board

Required
Why do I need this? This hardware connects to TMDSCNCD263P to enable automotive Ethernet application development. DP83TG720-EVM-AM2 is equipped with a TI DP82TG720S-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII, and a MATEnet connector.
Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DP83TG720-EVM-AM2 AM2x evaluation module for automotive Ethernet PHY add-on board

close
Version: null
Release date:
Software development kit (SDK)

MCU-PLUS-SDK-AM263PX — MCU+ SDK for AM263Px - RTOS, No-RTOS

Required
Why do I need this? The AM263Px microcontroller (MCU) plus software development kit (SDK) is a unified software platform for embedded processors providing easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development schedules by eliminating creating basic system software functions from scratch.
Supported products & hardware

Supported products & hardware

Products
Automotive powertrain, zonal & chassis control MCUs
AM263P2-Q1 Automotive dual-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and expandable memo AM263P4-Q1 Automotive 400MHz quad-core Arm® Cortex®-R5F MCU with real-time control and flash-in-package
Real-time digital power MCUs
AM263P4 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory
Real-time motor control & automation MCUs
AM263P2 Dual-core Arm®Cortex®-R5F MCU up to 400 MHz with opTI-flash and real-time control
Hardware development
Evaluation board
LP-AM263P AM263Px LaunchPad™ development kit TMDSCNCD263P AM263Px general-purpose controlCARD™ development kit Arm®-based MCU

MCU-PLUS-SDK-AM263PX MCU+ SDK for AM263Px - RTOS, No-RTOS

close
Version: 26.00.00.06.STS
Release date: May 12, 2026
Products
Automotive powertrain, zonal & chassis control MCUs
AM263P2-Q1 Automotive dual-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and expandable memo AM263P4-Q1 Automotive 400MHz quad-core Arm® Cortex®-R5F MCU with real-time control and flash-in-package
Real-time digital power MCUs
AM263P4 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory
Real-time motor control & automation MCUs
AM263P2 Dual-core Arm®Cortex®-R5F MCU up to 400 MHz with opTI-flash and real-time control
Hardware development
Evaluation board
LP-AM263P AM263Px LaunchPad™ development kit TMDSCNCD263P AM263Px general-purpose controlCARD™ development kit Arm®-based MCU

Documentation

Documentation - START HERE

Download CCS 20.5.0 Version for Windows, Linux or MacOS

Download SysConfig 1.27.0 for Windows, Linux or MacOS

Download TI ARM CLANG 4.0.4 LTS for Windows, Linux or MacOS

Release Information

Thank you for your interest in the AM263Px MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

What's new

  • TUV Functional Safety certification received for SDL
  • I2C DMA Transfer support with driver and example
  • Configurable SBL restricted memory region
  • Feature extraction library for AI application
  • AI Examples: Arc fault detection, Motor fault detection, Time series classification/regression
  • Sensor BoosterPack integration for Edge AI
  • Device Agent Protocol (DAP) for Edge AI studio communication
  • Baremetal Layer-2 packet transfer and reception example
  • XIP+RL2 Networking example support on Lwip

Order this hardware only

Evaluation board

TMDSCNCD263P — AM263Px general-purpose controlCARD™ development kit Arm®-based MCU

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCNCD263P AM263Px general-purpose controlCARD™ development kit Arm®-based MCU

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* EVM User's guide AM263Px Control Card Evaluation Module User's Guide (Rev. E) PDF | HTML May 28, 2026
Certificate TMDSCNCD263P-SIP EU Declaration of Conformity (DoC) Dec 9, 2024
Application note AM263Px Control Card Quick Start Guide PDF | HTML Jan 12, 2024
Certificate TMDSCNCD263P EU Declaration of Conformity (DoC) PDF | HTML Jul 20, 2023

Related design resources

Hardware development

DAUGHTER CARD
TMDSHSECDOCK HSEC180 controlCARD baseboard docking station
EVALUATION BOARD
DP83826-EVM-AM2 AM2x evaluation module for industrial Ethernet PHY add-on board DP83TG720-EVM-AM2 AM2x evaluation module for automotive Ethernet PHY add-on board TMDSHSECDOCK-AM263 AM263x-CC HSEC dock and breakout board for GPMC, JTAG/TRACE, MCAN, and LIN signals.

Software development

SUPPORT SOFTWARE
MATHW-3P-AM26X-EC Texas Instruments AM26x MCU Embedded Coder Support Package

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos