TPS40210EVM

TPS40210EVM

Order now

Overview

The TPS40210EVM evaluation module (EVM) is a fixed frequency (600kHz) non-synchronous boost converter providing fixed 24.0-V output at up to 2A from a 12V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS40210 Non-Synchronous Current Mode Control Boost Controller with integral N-channel FET driver.TPS40210EVM is designed to use a regulated 12V (+10% / -20%) bus to produce a regulated power rail at 24.0V at up to 2A of load current each. TPS40210EVM is designed to demonstrate the TPS40210 in a typical 12-V bus system while providing a number of test points to evaluate the performance of the TPS40210 in a given application. The EVM can be modified to other input or output voltages by changing some of the components.

Features
  • 12V +10% / -20% input range
  • 24.0V fixed output voltage, adjustable with resistor change (May require compensation adjustment)
  • 2-Adc Steady State Output Current
  • 600kHz switching frequency Single SO-8 switching MOSFET and Rectifier Diode.
  • Double Sided 2 Active Layer PCB with all components on top side (Test Point signals routed on internal layers)
  • Active Converter area of less than 2.5 square inch < 1.15 inch x 2.15 inch
  • Convenient test points for probing switching waveforms and non-invasive loop response testing
DC/DC controllers
TPS40210 4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller TPS40210-EP Enhanced Product 4.5-V to 52-V Input Current Mode Boost Controller TPS40210-HT High Temperature Wide Input Range Current Mode Boost Controller TPS40210-Q1 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage

 

MOSFETs
CSD17302Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9 mOhm
Download View video with transcript Video

Order & start development

Evaluation board

TPS40210EVM — Development Boards/EVMs

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS40210EVM Development Boards/EVMs

close
Version: null
Release date:
Calculation tool

SLURB11 — TPS4021x Quickstart Calculator for Boost Converter Design

Supported products & hardware

Supported products & hardware

Products
DC/DC controllers
TPS40210 4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller TPS40210-EP Enhanced Product 4.5-V to 52-V Input Current Mode Boost Controller TPS40210-HT High Temperature Wide Input Range Current Mode Boost Controller TPS40210-Q1 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage TPS40211 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage TPS40211-Q1 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage
Hardware development
Evaluation board
TPS40210EVM Development Boards/EVMs TPS40211EVM-352 8V to 18V Input, 20V to 35V Output, 700-mA Non-Synchronous Boost Current Regulator for LED Drive

SLURB11 TPS4021x Quickstart Calculator for Boost Converter Design

close
Version: 1.0.1
Release date: Feb 8, 2024
Products
DC/DC controllers
TPS40210 4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller TPS40210-EP Enhanced Product 4.5-V to 52-V Input Current Mode Boost Controller TPS40210-HT High Temperature Wide Input Range Current Mode Boost Controller TPS40210-Q1 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage TPS40211 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage TPS40211-Q1 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage
Hardware development
Evaluation board
TPS40210EVM Development Boards/EVMs TPS40211EVM-352 8V to 18V Input, 20V to 35V Output, 700-mA Non-Synchronous Boost Current Regulator for LED Drive

Release Information

Fixed calculation of "Actual inductor peak" current limit.

The design resource accessed as www.ti.com/lit/zip/slurb11 or www.ti.com/lit/xx/slurb11/slurb11.zip has been migrated to a new user experience at www.ti.com/tool/download/SLURB11. Please update any bookmarks accordingly.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the TPS40210EVM Mar 14, 2008
Certificate TPS40210EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos