Home Power management DC/DC switching regulators DC/DC controllers

TPS40211-Q1

ACTIVE

Product details

Rating Automotive Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 52 Vin (min) (V) 4.5 Vout (max) (V) 300 Vout (min) (V) 4.5 Control mode current mode Features Enable, Frequency synchronization, Nonsynchronous rectification Duty cycle (max) (%) 95 Iq (typ) (A) 0.00053 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Rating Automotive Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 52 Vin (min) (V) 4.5 Vout (max) (V) 300 Vout (min) (V) 4.5 Control mode current mode Features Enable, Frequency synchronization, Nonsynchronous rectification Duty cycle (max) (%) 95 Iq (typ) (A) 0.00053 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
HVSSOP (DGQ) 10 14.7 mm² (3 mm × 4.9 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • For boost, flyback, SEPIC, LED driver applications
  • Wide input operating voltage: 4.5 V to 52 V
  • Adjustable oscillator frequency
  • Fixed-frequency current-mode control
  • Internal slope compensation
  • Integrated low-side driver
  • Programmable closed-loop soft start
  • Overcurrent protection
  • External synchronization capable
  • Reference voltage: 700 mV (TPS40210-Q1), 260 mV (TPS40211-Q1)
  • Low-current disable function
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • For boost, flyback, SEPIC, LED driver applications
  • Wide input operating voltage: 4.5 V to 52 V
  • Adjustable oscillator frequency
  • Fixed-frequency current-mode control
  • Internal slope compensation
  • Integrated low-side driver
  • Programmable closed-loop soft start
  • Overcurrent protection
  • External synchronization capable
  • Reference voltage: 700 mV (TPS40210-Q1), 260 mV (TPS40211-Q1)
  • Low-current disable function

The TPS40210-Q1 and TPS40211-Q1 devices are wide-input-voltage (4.5 V to 52 V) non-synchronous boost controllers. They are suitable for topologies that require a grounded source N-channel FET, including boost, flyback, SEPIC, and various LED driver applications. Device features include programmable soft start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current-mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.

The TPS40210-Q1 and TPS40211-Q1 devices are wide-input-voltage (4.5 V to 52 V) non-synchronous boost controllers. They are suitable for topologies that require a grounded source N-channel FET, including boost, flyback, SEPIC, and various LED driver applications. Device features include programmable soft start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current-mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS40210-Q1 ACTIVE 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage Different Vref

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS4021x-Q1 4.5-V to 52-V Input, Current-Mode Boost Controllers datasheet (Rev. F) PDF | HTML Jun 10, 2020
Application note How to Implement Isolated Flyback Feedback on TPS40210 and TPS40211 PDF | HTML Apr 1, 2025
Application note Voltage Fed Full Bridge DC-DC & DC-AC Converter High-Freq Inverter Using C2000 (Rev. D) Apr 7, 2021
Functional safety information TPS4021x-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution May 22, 2020
White paper LED Drivers for Automotive Exterior Applications (Rev. B) Mar 27, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS40211EVM-352 — 8V to 18V Input, 20V to 35V Output, 700-mA Non-Synchronous Boost Current Regulator for LED Drive

The TPS40211EVM-352 evaluation module (EVM) is a fixed frequency, (300 kHz), non-synchronous boostconverter providing fixed 700-mA output at 20 V to 35 V from a 8-V to 18-V input source. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS40211-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM856A.ZIP (46 KB) - PSpice model
Supported products & hardware
Calculation tool

FLYBUCK-FLYBACK-DESIGN-CALC — Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

Supported products & hardware
Calculation tool

SLURB11 — TPS4021x Quickstart Calculator for Boost Converter Design

The TPS4021x Quickstart Calculator for Boost Converter Design give assistance with the device configuration and external component selection.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos