VISI-3P-LITHOGRAPHY

VISI-3P-LITHOGRAPHY

From: VISITECH
Order now

Overview

LUXBEAM LITHOGRAPHY SYTEMS (LLS) is a sub system for direct imaging lithography machines including fully automated in-line machines for 24/7 manufacturing. The system comes with a documented interface and on-site support for easy hardware and software integration. Several photo head options are available with the range from 2, 4 and 10 µm line/space for advanced packaging via, 20 µm line/space for PCB lithography, and 30-40 µm dam for solder mask.

Refer to the ordering links below for a full list of product options.

Features
  • Windows 10 PRO
  • Photo heads for inner & outer layer PCB lithography
  • Photo heads for solder mask lithography
  • Photo heads for advanced packaging on PCB and wafer
  • Laser and LED light sources from 350 to 420 nm
  • SW kit for data preprocessing and print control
  • Real-time imaging correction according to fiducial coordinate
DLP controllers & drivers
DLPA200 — Driver for DLP® digital micromirror device (DMD) DLPC410 — DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs) DLPC910 — DLP® controller for DLP6500 and DLP9000 digital micromirror devices (DMDs)

 

UV (<420nm) DMDs
DLP9500UV — 0.95-inch 1080p UV DLP® digital micromirror device (DMD)

 

Visible (420 to 700nm) DMDs
DLP9000X — 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD) DLP9500 — 0.95-inch 1080p DLP® digital micromirror device (DMD)
Download View video with transcript Video
Photos courtesy of VISITECH

Order & start development

Optical module

VISITECH-LITHOGRAPHY — LUXBEAM Lithography System

Supported products & hardware

VISITECH-LITHOGRAPHY — LUXBEAM Lithography System

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact VISITECH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.